Applied Filters:
Renesas Boards & Kits
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 1PH Input
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 3PH Input
Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor
Renesas Flexible Motor Control CPU Board for RX26T MCU Group
Renesas Flexible Motor Control CPU Board for RX26T MCU Group with Trusted Secure IP (TSIP-Lite)
This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More
Renesas Flexible Motor Control CPU Board for RX26T MCU Group
This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More
Renesas Flexible Motor Control Kit for RX26T MCU Group
The MCK-RX26T is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RX26T... Read More