Features
- Buck Converter
- 4.5V to 72V input voltage
- Fixed output voltage 12V or 6V
- 500mA output load capability
- 0.6Ω high-side MOSEFT rDS(ON)
- Fixed switching frequency 350kHz in CCM operation
- Pulse skipping mode in DCM operation
- Standby function by STBY pin setting output voltage
- High-side OCP, UVP, UVLO, OTP fault protection
- 5V LDO Regulator
- 6V to 12V input voltage
- Fixed output voltage 5V
- 100mA output load capability
- Current limit foldback function
- 3.3V LDO Regulator
- 4.5V to 12V input voltage
- Fixed output voltage 3.3V
- 50mA output load capability
- Current limit foldback function
- SOIC8-E package
Description
The RAA212832 is a triple output regulator combining a 4.5V to 72V input, 0.5A buck regulator with two LDO outputs. The buck regulator has a fixed switching frequency of 350kHz in Continuous Conduction mode (CCM) and operates in Pulse Skipping mode at lighter loads when it enters Discontinuous Conduction mode (DCM). The two LDOs operate from a 12V (or lower) input voltage. The LDOs are rated at 100mA and 50mA of output current. The buck regulator output is fixed at either 6V or 12V, which is controlled by the STBY pin. The LDOs can support an input voltage range of 6V to 12V and the output voltages are fixed at 3.3V and 5V. The IC provides a compact, highly integrated power management solution. Its integrated buck regulator and LDO outputs minimize system component count.
Parameters
| Attributes | Value |
|---|---|
| Topology [Rail 1] | Buck |
| Outputs (#) | 3 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Input Voltage (Max) [Rail 1] | 72 |
| Output Voltage (Min) [Rail 1] (V) | 6 |
| Output Voltage (Max) [Rail 1] (V) | 12 |
| Output Current (Max) [Rail 1] (A) | 0.5 |
| Switching Frequency Range (Typical) (kHz) | 350 - 350 |
| Control Type | Current Mode |
| Peak Efficiency (%) | 91 |
| IQ [Rail 1] (µA) | 325 |
| SYNCH Capability | No |
| Qualification Level | Standard |
| Temp. Range (°C) | -40 to +125°C |
| Simulation Model Available | N/A |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOICN-EP | 4.9 x 3.9 x 1.40 | 8 | 1.3 |
Application Block Diagrams
| Smart Cordless Brushless String Trimmer Next-gen cordless brushless string trimmer with GaN motor control, AI/ML adaptive cutting, and Bluetooth LE connectivity for smart, efficient operation. | |
| Humanoid Battery Management System Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control. | |
| Autonomous Mobile Robot (AMR) AI-enabled AMR system with real-time control, scalable power, and compact design. | |
| Unmanned Aerial Vehicle (UAV) UAV system with AI vision, precision motor control, and smart battery management. | |
| Portable EV Charger Portable DC charger for EVs powered by 48V battery stacks, featuring Bluetooth connectivity. |
Additional Applications
- Electric-bike power management
- Motor driver control board power supply
Applied Filters: