Features
- 32MHz RXv1 core (3.42 CoreMark/MHz*)
- *Typical for RXv1 core
- 1.8V to 3.6V operation, single power supply
- Operating temperature: -40°C to 85°C or -40°C to 105°C
- Built-in Flash memory: 512KB code flash, 48KB SRAM
- 8KB data flash that can store data like an EEPROM
- Diverse package lineup from 36 to 64 pins, including ultra-small 36-pin WFLGA (4.0mm x 4.0mm)
- Up to 46 general-purpose I/O ports
- USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), and isochronous transfer)
- Various other communication interfaces (SCI, IIC, RSPI, etc.)
- 16-bit PWM timer, 16-bit compare match timer, RTC
- 12-bit A/D converter, 8-bit D/A converter, temperature sensor
Description
The RX111 Group has a comprehensive small-capacity ROM/low pin count lineup. With USB 2.0 for Battery Charging (BC 1.2), low consumption current, and fast wakeup from standby, these microcontrollers are suitable for use in computer peripherals, and healthcare and wearable devices. With their three-phase motor control timers, they are also suitable for motor control applications in home appliances and industrial equipment.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | RXv1 |
| Program Memory (KB) | 16, 32, 64, 96, 128, 256, 384, 512 |
| RAM (KB) | 8, 10, 16, 32, 64 |
| Carrier Type | Full Carton (Tray), Tape & Reel, Tray |
| Supply Voltage (V) | 1.8 - 3.6 |
| I/O Ports | 21, 25, 32, 48 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 32 |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 3 |
| SPI (ch) | 4 |
| I2C (#) | 4 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 12 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 8 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| 12-Bit A/D Converter (ch) | 7, 8, 10, 14 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 8-Bit D/A Converter (ch) | 0, 2 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID |
Application Block Diagrams
|
|
Universal NFC Wireless Charger
This NFC charger enables the wireless charging of small battery-powered devices ensuring compatibility and user convenience.
|
|
|
AI-Enabled Surveillance Camera
AI-powered surveillance camera with DRP-AI boosts security with 4K imaging and low power.
|
|
|
Soundbar with Bluetooth Streaming
Compact Bluetooth soundbar design with premium audio, efficient power, and low-cost MCU.
|
Additional Applications
- Consumer (battery drive)
- Healthcare
- Home appliances
- Industrial
Applied Filters:
Loading