Overview
An inverter board that allows users to evaluate motor control using a high-voltage brushless DC (BLDC)/Induction motor at ease. By combining with a compatible CPU board, users can immediately start the evaluation of motor control.
This product supports only 3-phase AC200 - 240V 50Hz/60Hz of input voltage.
Features
- Supports overcurrent detection, overvoltage protection, and over-temperature detection
- Reinforced isolation between high-voltage domain and user interface domain
- Supports 3-phase current in-line sensing
- Supports HALL sensor and encoder signal input with reinforced isolation
Products in the Design







Sample & Buy
3ph Input Flexible Motor Control High Voltage Inverter
Add-on Hardware
Renesas Flexible Motor Control Kit for RA6T2 MCU Group
The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T2... Read More
Renesas Flexible Motor Control Communication Board
Renesas Flexible Motor Control CPU Board for RA6T2 MCU Group
This product is a CPU board for motor control equipped with RA6T2. Motor control using RA6T2 can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More
Renesas Flexible Motor Control CPU Board for RX26T MCU Group
This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More
Renesas Flexible Motor Control CPU Board for RX14T MCU Group
Videos & Training
The MCI-HV-2-3PH is an inverter board designed to control industrial three-phase BLDC and induction motors when paired with a compatible CPU board. It features a protective enclosure and a fan, ensuring safe motor control evaluation.
Related Resources
Additional Videos
News & Blog Posts
Blog Post Jun 4, 2025 |