Skip to main content
Renesas Electronics Corporation

Wi-Fi MCUs

We design our Wi-Fi® MCUs specifically for IoT-connected devices. Whether battery- or mains-powered, our ultra-low-power Wi-Fi solutions deliver always-on connectivity and fast time-to-market—ideal for IoT devices that require long battery life, high performance, strong security, and easy development. As a hardware and software innovator, we offer products that support diverse operation modes and optimize connected solutions for cost and power.

VirtualZero Always Connected

VirtualZero™ delivers ultra-low power Wi-Fi for always-connected IoT devices—meeting standby regulations for wall-powered devices and extending battery life in portable products without compromising latency and connectivity.

Dual-Band

Our Wi-Fi IoT MCUs support 5GHz in addition to 2.4GHz, enabling greater scalability, lower latency, higher throughput, and reduced average power consumption in crowded wireless environments.

Fast & Easy Development

Accelerate design and integration with our Renesas Flexible Software Package (FSP), development tools, and pre-certified commercial modules. Our EVKs enable easy application development and customized solutions.

Flexible Architecture

Standalone mode allows a user app to run on the Wi-Fi MCU. Attached mode lets the Wi-Fi MCU handle connectivity for another MCU. Memoryless radio-co-processor (RCP) mode operates without onboard memory.

Always Connected IoT

Always Connected IoT

Ensuring IoT devices stay connected to Wi-Fi and the cloud at all times is more essential than ever. Users demand fast, remote access, and near-real-time event notifications. Operators require on-demand status, diagnostics, and remote management. Staying always-connected while minimizing power consumption is vital for battery life and compliance with ecodesign regulations. Our products lead the industry in low-power, always-connected, and sleep modes, making them an ideal choice for designers’ IoT needs.

Illustrative diagram featuring wi-fi IoT always connected benefits.
Wi-fi IoT Always Connected Illustrative Diagram

Wi-Fi 6 for IoT

Wi-Fi 6 for IoT

Wi-Fi 6 (802.11ax) introduces major enhancements to Wi-Fi technology, of which a few are key improvements for IoT. Target wake time (TWT) offers enhanced power-save capabilities, extending sleep duration for always-connected devices, with tighter power-save interoperability between AP and devices. Wi-Fi 6 also reduces latency with OFDMA, scheduled access, TWT, and multi-user access for better QoS.

Diagram featuring OFDM, OFDMA and Target Wake Time concepts.
OFDM vs OFDMA, and TWT Diagram

Leading Combination: Wi-Fi & Bluetooth® LE

Leading Combination: Wi-Fi & Bluetooth LE

Simplify IoT development with Wi-Fi 6 and Bluetooth LE combo. Energy-efficient Wi-Fi built for IoT connects devices to the cloud, while ultra-low power Bluetooth LE enables fast, easy onboarding and local mobile control. Designed to streamline development and cut BOM costs, these solutions deliver secure, efficient, and seamless connectivity for the next generation of smart devices.

Illustrative diagram featuring wi-fi and BLE synergy benefits.
Wi-Fi BLE Synergy Illustrative Diagram
3D illustration featuring top and bottom views of MODULE chip package with 53 lead count.
Wi-Fi MCUs
RRQ61051 Active
Ultra-Low Power Wi-Fi 6 and Bluetooth LE Module 160MHz Arm Cortex-M33 with Integrated Flash
Datasheet

Enabling Technologies

Events & Webinars
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
Product Longevity Program (PLP)

Product Longevity Program (PLP)

Select appropriate products for applications requiring long life cycles.