Skip to main content
Renesas Electronics Corporation

Features

  • Rail-to-rail inputs and outputs
  • CMRR at VCM = 0.1V beyond VS: 135dB, typ
  • VOH and VOL: 10mV from VS, typ
  • No 1/f noise corner down to 0.1Hz
  • Input noise voltage: 10 nV/√Hz at 1kHz
  • 0.1Hz to 10Hz noise voltage: 250nVP-P
  • Low offset voltage: 2.5µV, Max
  • Superb offset drift: 15nV/°C, Max
  • Single supply: 2.25V to 6.0V
  • Dual supply: ±1.125V to ±3.0V
  • Low ICC: 675µA, typ
  • Wide bandwidth: 3.5MHz
  • Operating temperature range
  • Industrial: -40°C to +85°C
  • Full industrial: -40°C to +125°C
  • Packaging
  • Single: SOIC, SOT-23

Description

The ISL28134 is a single, chopper-stabilized zero drift operational amplifier optimized for single and dual supply operation from 2. 25V to 6. 0V and ±1. 125V and ±3. 0V. The ISL28134 uses auto-correction circuitry to provide very low input offset voltage, drift and a reduction of the 1/f noise corner below 0. 1Hz. The ISL28134 achieves ultra low offset voltage, offset temperature drift, wide gain bandwidth and rail-to-rail input/output swing while minimizing power consumption. The ISL28134 is ideal for amplifying the sensor signals of analog front-ends that include pressure, temperature, medical, strain gauge and inertial sensors down to the µV levels. The ISL28134 can be used over standard amplifiers with high stability over the industrial temperature range of -40°C to +85°C and the full industrial temperature range of -40°C to +125°C. The ISL28134 is available in an industry standard pinout SOIC and SOT-23 packages.

Application Block Diagrams

6.6kW onboard charger block diagram combines a single-stage bidirectional AC/DC architecture with a DAB approach enabled by advanced GaN technology.
6.6kW Single-Stage Onboard Charger (OBC)
Single-stage GaN-based bidirectional onboard charger with DAB topology, delivering high efficiency, compact size, and enhanced reliability.
3.7kW single-stage matrix converter block diagram features bidirectional switch (BDS) GaN devices and a compact high‑frequency transformer.
3.7kW Single-Stage Matrix Converter
High‑efficiency single‑stage AC/DC matrix converter using BDS GaN devices and a high‑frequency transformer for compact, high‑power operation.
Three-phase Vienna rectifier system block diagram features SiC rectifiers, high-efficiency Renesas GaN switches, and boost inductors.
3.6kW Vienna Rectifier
3.6kW three-phase GaN-based Vienna rectifier for high-efficiency AC/DC conversion with low THD, near-unity power factor, and regulated DC bus.
Interactive block diagram of the turntable system features a low-power MCU and RIAA preamp.
Turntable System
This turntable system features a low-power MCU and RIAA preamp for precise motor and audio control.
Photovoltaic (PV) Arc Detection System Block Diagram
Photovoltaic (PV) Arc Detection System
Real-time PV arc detection system minimizes fire risks with fast, accurate fault identification.
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.
Mass flow controller block diagram features 32-bit MCU which integrates both system control and industrial EtherCAT and CAN network interfaces on a single chip.
Mass Flow Controller with EtherCAT & CAN Connectivity
MFCs enable mass and flow rate measurements and can be used for gas control in semiconductor manufacturing equipment.

Additional Applications

  • Medical instrumentation
  • Sensor gain amps
  • Precision low drift, low frequency ADC drivers
  • Precision voltage reference buffers
  • Thermopile, thermocouple, and other temperature sensors
  • front-end amplifiers
  • Inertial sensors
  • Process control systems
  • Weight scales and strain gauge sensors

Applied Filters: