Skip to main content
Renesas Electronics Corporation

Features

  • Small and long creepage (8.2 mm MIN, LSSO5)
  • Peak output current (0.6 A MAX., 0.4 A MIN.)
  • High speed switching (tPLH, tPHL = 150 ns MAX.)
  • High common mode transient immunity (CMH, CML = ± 50 kV/μs MIN.)
  • Operating Ambient Temperature (125 °C MAX.)
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Embossed tape product: RV1S9207ACCSP-10Yx#KC0 : 3500 pcs/reel
  • Pb-Free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Description

The RV1S9207A is an optical coupled isolator containing an AlGaAs LED on the input side and a photodiode, a signal processing circuit and power output MOSFETs on the output side on one chip. The RV1S9207A is designed specifically for high common mode transient immunity (CMR) and high switching speed. It is suitable for driving IGBTs and MOSFETs.

Parameters

AttributesValue
Channels (#)1
Peak Output Current IPK (A)0.6
Supply Voltage (V)10 - 30
Isolation Voltage (Vrms)5000
DC IFLH max. (mA)5
SW tPLH, tPHL max. (ns)150
SW PDD max. (ns)80
CMTI min. (kV/µs)50
UVLONo
CLAMPNo
DesatNo
Creepage Distance (mm)8.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
LSSO52.5 x 7.5 x 2.15

Application Block Diagrams

AC Drive & General Purpose Inverter System Block Diagram
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.
Digital Power Conversion with Totem Pole Interleaved PFC Block Diagram
Digital Power Conversion with Totem Pole Interleaved PFC
High-efficiency power supply platform featuring totem pole PFC and LLC resonant DC/DC converters.
Pure Sine Wave Home Inverter with BMS Block Diagram
Pure Sine Wave Home Inverter with BMS
The high-performance sine wave home inverter system provides stable power, reduces costs, and ensures flexibility.

Applied Filters: