Features
- 32MHz RXv1 core (3.42 CoreMark/MHz*)
- *Typical for RXv1 core
- Wide operating voltage range: 1.8V to 5.5V
- Operating temperature: -40°C to 85°C or -40°C to 105°C
- Built-in Flash memory: 512KB code flash, 48KB SRAM
- 8KB data flash that can store data like an EEPROM
- Diverse package lineup from 36 to 64 pins, including ultra-small 36-pin WFLGA (4.0mm x 4.0mm)
- Up to 50 general-purpose I/O ports
- Various communication interfaces (SCI, IIC, RSPI, etc.)
- 16-bit PWM timer, 16-bit low-power timer, 16-bit compare match timer, 8-bit timer, RTC
- 12-bit A/D converter, 8-bit D/A converter, temperature sensor
- Capacitive touch sensing unit (CTSU)
- Self-capacitive: 1 pin, 1 key configuration for up to 36 keys
- Mutual capacitive: Up to 324 keys in matrix configuration
Description
The RX130 Group integrates a built-in max. 36-channel capacitive touch sensor. The capacitive touch sensor uses an improved detection method compared to previous products and so has vastly improved noise immunity, sensitivity and water resistance. As a result, malfunctions have been reduced, and touch keys are now able to be applied to a variety of materials like e.g. wood, other than the typical acrylic or glass: The RX130 touch feature is an ideal fit for consumer electronics products that are used in wet environments such as in the kitchen or bath. The RX130 Group has a lot of built-in functional safety hardware, and can easily support the IEC/UL 60730 safety standard for consumer electronics. The RX130 operates at a maximum voltage of up to 5.5V. So it is suitable for applications such as home appliances (washing machine, IH cooking heater) with touch panel function.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | RXv1 |
| Program Memory (KB) | 64, 128, 256, 384, 512 |
| RAM (KB) | 10, 16, 32, 48 |
| Carrier Type | Full Carton (Tray), Tape & Reel, Tray |
| Supply Voltage (V) | 1.8 - 5.5 |
| I/O Ports | 39, 53, 69, 89 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 32 |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 4, 7 |
| SPI (ch) | 5, 8 |
| I2C (#) | 5, 8 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 15, 16 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 9 |
| 8-Bit Timer (ch) | 4 |
| Standby operable timer | Yes |
| 12-Bit A/D Converter (ch) | 10, 14, 17, 24 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0, 2 |
| 8-Bit D/A Converter (ch) | 0, 2 |
| Capacitive Touch Sensing Unit (ch) | 24, 32, 36 |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| HWQFN | 7 x 7 x 0.8 | 48 | 0.5 |
| LFQFP | 7 x 7 x 1.7 (PLQP0048KB-B) / 7 x 7 x 1.6 (PLQP0048KL-A) | 48 | 0.5 |
| LFQFP | 7 x 7 x 1.7 | 48 | 0.5 |
| LFQFP | 10 x 10 x 1.7 (PLQP0064KB-C) / 10 x 10 x 1.6 (PLQP0064KL-A) | 64 | 0.5 |
| LFQFP | 10 x 10 x 1.7 | 64 | 0.5 |
| LFQFP | 12 x 12 x 1.7 | 80 | 0.5 |
| LFQFP | 14 x 14 x 1.7 | 100 | 0.5 |
| LQFP | 14 x 14 x 1.7 | 64 | 0.8 |
Application Block Diagrams
| High-Efficiency Induction Heaters High-efficiency induction technology for rapid, uniform heating with energy-saving features. | |
| Touchless Button Touchless button design using capacitive sensing ensures hygiene and reliability in varied settings. | |
| Wi-Fi-Connected Furnace Controller Wi-Fi-connected furnace controller with precise sensing, safety compliance, and remote monitoring for modern HVAC systems. | |
| Smart Lighting Control with RGB Light Sensor MCU-based smart lighting control with RGB sensor, capacitive touch, and voice recognition. | |
| Induction Heating Cooker | |
| Electronic Lock with Fingerprint Identification |
Additional Applications
- Capacitive Touch Sensor Solutions
- Consumer (battery drive)
- Functional Safety for Industrial Automation
- Functional Safety Solutions for Home Appliances (IEC/UL 60730)
- Healthcare
- Home appliances
- Industrial
- Material Detection
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
For more information about our products and tools, please refer to the following.
This video introduces the RX130 Capacitive Touch Evaluation System Renesas Solution Starter Kit.
The performance and functions of the RX130 equipped with Renesas' second-generation touch IP technology can be evaluated easily using just this kit. This kit makes it easy for users to develop capacitive touch applications.
Properly detect touch events without malfunctioning even in running water.
This capacitive touch solution demonstrates improved waterproof capabilities, which were difficult for conventional capacitive touch solutions. In conventional capacitive touch solutions, since it was difficult to differentiate between the change in capacitance due to a touch by a finger and the change in capacitance due to contact with water, false detections due to water were a major issue. Renesas' waterproof capacitive touch solution enables capacitive touch to be used in scenarios that were previously avoided due to the high probability of hands being wet, such as electronic devices used in the kitchen or bathroom, or outdoors. Capacitive touch interfaces can now be used in kitchen appliances, washing machines, bathroom appliances, outdoor equipment such as vending machines that could become wet due to rain, and factory and agricultural equipment that handle water. This demo uses Renesas' second-generation touch IP technology and a combination of mutual capacitive methods and Renesas' original algorithm to realize correct touch detection without malfunctioning even with water flowing over the electrode.
Wood, stone, cloth, and paper may be used as cover panels of capacitive touch sensors.
This capacitive touch solution makes it possible to revolutionize design in a restriction-free (material-free and design-free) environment. In recent years, home electronics and other products have been adopting capacitive touch interfaces to improve design and durability. The demand for better demand is becoming especially strong. These solutions enable wood, stone, cloth, paper, and other materials that were previously not used for operating panels of electronic devices, to be used as cover panels for capacitive touch sensors instead of traditional resin materials such as glass or acrylic.
3D gesture demo applies Renesas' capacitive touch solution to realize an HMI that detects gesture motions (up and down, left and right, and forward and back) of a hand in three-dimensional space.
This video shows a 2D gesture demo using a Renesas Capacitive Touch MCU.
Also available: 2D Gesture Demo (Korean Subtitles) – Touch-Free User Interface Reference Design
The QE for Capacitive Touch tool simplifies the touch user interface's initial settings and the sensitivity tuning, thus shortening developing time.
This video explains the software settings required for touch sensor detection.
This video explains the procedure for very simple sensitivity tuning.
This video explains the procedure for sensitivity monitoring and adjustment.
