Skip to main content
Renesas Electronics Corporation

Features

  • 48MHz Arm Cortex-M23
  • Up to 128kB Flash memory and 16kB SRAM
  • 4kB Data Flash to store data as in EEPROM
  • Scalable from 25-pin to 64-pin packages
  • Wide operating voltage range of 1.6V to 5.5V
  • Enhanced Capacitive Touch Sensing Unit (CTSU)
  • 12-bit ADC, LPACMP, temperature sensor
  • 32-bit general PWM timer, 16-bit general PWM timer, low power asynchronous general-purpose timer
  • RTC
  • SCI (UART, simple SPI, simple I2C)
  • SPI/I2C multi-master interface
  • Safety
  • Security and encryption
  • A large selection of packages (LQFP, QFN, LGA, BGA, WLCSP)

Description

The RA2E1 group is the RA Family’s entry-level single-chip microcontroller based on the 48MHz Arm® Cortex®-M23 core and up to 128KB code flash and 16KB SRAM memory. The optimized processing and Renesas’ low power process technology make it the industry's most energy-efficient ultra-low power MCU. The RA2E1 group supports a wide operating voltage range of 1.6V to 5.5V and a large selection of packages such as LQFP, QFN, LGA, BGA, and WLCSP. The RA2E1 provides pin and peripheral compatibility with the RA2L1 group and is ideal for battery-operated applications and other systems requiring high performance and low-energy consumption in space-constrained applications.

Parameters

AttributesValue
Main CPUArm Cortex-M23
Program Memory (KB)32, 64, 128
RAM (KB)16
Carrier TypeBulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)1.6 - 5.5
I/O Ports21, 26, 30, 40, 56
DRAM I/FNo
Temp. Range (°C)Ta= -40 to +85, Ta=-40 to +105
Operating Freq (Max) (MHz)48
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3, 4
SPI (ch)1
I2C (#)1
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)9, 10, 11, 14
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)6
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8, 10, 12, 13
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)10, 11, 14, 20, 30
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES(128/256)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN5 x 5 x 0.8320.5
HWQFN7 x 7 x 0.8480.5
HWQFN8 x 8 x 0.8640.4
LQFP7 x 7 x 1.7320.8
LQFP7 x 7 x 1.7480.5
LQFP14 x 14 x 1.7640.8
LQFP10 x 10 x 1.7640.5
VFBGA4.0 x 4.0 x 0.99640.4
WFLGA4.0 x 4.0 x 0.76360.5
WLCSP2.14 x2.27 x 0.5250.4

Application Block Diagrams

Classic cordless brushless drill block diagram featuring a sensored trapezoidal control algorithm executed by a motor control MCU.
Cordless Brushless Drill
Cordless brushless drill designs delivering power, precision, and connectivity.
Automatic espresso maker block diagram features a high-resolution TFT touchscreen, optimized power and motor control, cloud connectivity, and AI-driven features.
Automatic Espresso Maker with Digital Controls
AI-powered espresso machine with a large touchscreen and smart cloud connectivity.
Air Fryer, Toaster, Oven with Digital Control Block Diagram
Air Fryer Toaster Oven with Digital Controls
Smart air fryer design supports sensors and uses touch HMI to deliver fast, healthy, perfectly cooked meals.
Portable power system block diagram features a digital power charger capable of 3.6kWm and digitally controlled buck-boost battery charger.
Portable Power System
Portable power system with 240W USB-C, 3.6KW bidirectional charging, and digital control.
Battery Powered Camera with AI Object Detection & Motion Sensing Block Diagram
Battery-Powered Camera with AI Object Detection & Motion Sensing
Battery-powered camera with AI for efficient motion detection, fast boot, and low-power object classification.
20-28 Cell Battery Pack (Up to 118V) Block Diagram
20-28 Cell Battery Pack (Up to 118V)
Scalable 20-28 cell battery pack design with optional Bluetooth connectivity.
Infusion Level Monitor Using Capacitive Touch Sensing Block Diagram
Infusion Level Monitor Using Capacitive Touch Sensing
Infusion monitors track fluid levels, offering reliable alerts for diverse liquid tank applications.
Dimming System for Monitors Block Diagram
Dimming System for Monitors
Dimming system for monitors featuring QR flyback, DC/DC buck, LDO, and MCU for precise backlight control.
IO-Link Sensors Block Diagram
IO-Link Sensors
This system enables smart sensor control via IO-Link communication.
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.
Touchless Button Block Diagram
Touchless Button
Touchless button design using capacitive sensing ensures hygiene and reliability in varied settings.
Resistive sensor platform block diagram features a sensor signal conditioner (SSC), ultra-low power processing, and an IO-Link interface.
Resistive Sensor Platform with IO‑Link
Low‑power, high‑performance sensing with IO‑Link connectivity and SSC pre‑processing for easy integration.
Smart Lock with Super Low Power Wi-Fi & Bluetooth Low Energy Block Diagram
Smart Lock with Ultra-Low Power Wi-Fi & Bluetooth Low Energy
Low-power smart lock system enabling secure, wireless control with fingerprint support.
Triac-Based Motor Controller Block Diagram
Triac-Based Motor Controller
Triac-based motor controllers offer cost-effective, reliable AC motor control with easy integration for small systems.
Smart Range Hood Block Diagram
Smart Range Hood
Enhanced touch controls and advanced MCUs deliver superior functionality and innovation for smart range hoods.

Additional Applications

  • General purpose
  • Consumer applications
  • Home appliances
  • Industrial automation
  • Building automation
  • Medical and healthcare

Applied Filters: