Applied Filters:
Renesas Boards & Kits
Evaluation
R9A06G062GNP Japan Radio Law-Compliant Sub-GHz Wireless Communication Evaluation Kit
RTK0EE0013D10003BJ Active
Evaluate Japan‑compliant Sub‑GHz wireless communication and Wi‑SUN FAN networking using a ready‑to‑use development platform.
Recommended Documents:
Evaluation
R9A06G062GNP CE/UKCA-Compliant Sub-GHz Wireless Communication Evaluation Kit
RTK0EE0013D10002BJ Active
Develop and evaluate CE/UKCA‑compliant Sub‑GHz wireless and Wi‑SUN FAN solutions for smart city and utility networking applications.
Recommended Documents:
Evaluation
R9A06G062GNP FCC-Compliant Sub-GHz Wireless Communication Evaluation Kit
RTK0EE0013D10001BJ Active
Evaluate FCC‑compliant Sub‑GHz and Wi‑SUN FAN communication using a complete platform for smart infrastructure and IoT networking applications.
Recommended Documents:
Development
Cloud Kit Based on RX65N MCU Group
CK-RX65N Active
The CK-RX65N cloud kit enables users to securely connect to the cloud and explore the features of the Renesas RXv2 core based RX65N MCU Group and cloud services.
With multiple network connectivity options, the kit provides a seamless cloud connectivity experience to most of the global cloud... Read More
Evaluation
Target Board for RX65N
RTK5RX65N0C00000BR Active
Provides an entry‑level platform for evaluating and prototyping with the RX65N MCU. Built‑in debugging and full pin access simplify custom hardware development.
Recommended Documents:
Evaluation
Renesas Starter Kit+ for RX65N-1MB
RTK500565NC00000BE Active
The Renesas Starter Kit+ for RX65N is the perfect starter kit for developers who are new to the RX65N. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX65N immediately after opening the box. Please use... Read More
Recommended Documents:
Evaluation
RX65N Envision Kit
RX65N-Envision-Kit Active
Demonstrates RX65N MCU capabilities for HMI and graphics applications. Enables evaluation of display control, graphics performance, and firmware update workflows.
Evaluation
Renesas Starter Kit+ for RX65N-2MB
RX65N-2MB-Starter-Kit-Plus Active
Offers a feature-rich starter kit for evaluating the RX65N MCU with large on-chip memory. Enables development and evaluation of advanced embedded and connected applications.
Partner Boards & Kits
SoM/SBC
AP-RX65N-0A
This high-performance CPU board, equipped with the Renesas RX65N microcontroller, is well-suited for prototyping and embedded device integration. Integrates large-capacity memory and supports the RX65N's rich communication interfaces, including Ethernet, USB 2.0 Host/Function, and CAN, along with SD card, A/D and D/A converters on a compact 100mm x 80mm board. The board includes a camera interface to enable image input environments. And, it provides external connectors that expose signals required for expansion, supporting use in prototyping and integration into small-volume embedded products.
Provided By:
AlphaProject Co.,Ltd.Community Board
GR-ROSE
GR‑ROSE is a compact Gadget Renesas (GR) prototyping board designed for robotics and IoT applications. It simplifies distributed robot control by combining Arduino‑style sketches with Robot Operating System 2 (ROS 2). Designed to represent brain and neural control functions, it integrates easily into robots with interfaces for serial servos, sensors, and power. Support for AWS FreeRTOS enables multitasking, and connectivity to AWS IoT supports scalable cloud integration.
Provided By:
CoreEvaluation
RX Family Microcontroller Board
General-purpose evaluation platform based on Renesas RX microcontrollers, available as standalone boards or kits supporting touch key and brushless motor control applications.
Provided By:
HOKUTO DENSHI