Skip to main content
Renesas Electronics Corporation

Overview

Description

This three-phase 3.6kW Vienna rectifier implements a unidirectional three-level AC/DC front end that boosts a 400V, 50Hz grid input to a tightly regulated high-voltage DC bus using SiC rectifiers, high-efficiency Renesas GaN switches, and boost inductors in each phase. An SPWM control scheme formulated in the d–q reference frame shapes sinusoidal input currents at near-unity power factor while actively balancing the neutral-point voltage across the split DC bus. Integrated inrush limiting, current sensing, and voltage sensing functions support precise regulation and robust protection, while an auxiliary bias supply derived from the DC bus powers the analog sensing and control stages. Together, this architecture delivers low input current THD, improved semiconductor utilization, and conversion efficiency above 97% with a power factor greater than 0.99, making it well-suited for data center, telecom, and other high-density industrial power systems.

System Benefits:

  • High-efficiency 3.6kW three-phase Vienna rectifier using Renesas GaN power stages for reduced losses and higher power density.
  • Wide AC input range (340–460V) with tightly regulated 800V split DC output for global three-phase mains compatibility.
  • Low input current distortion (<3% THD) and integrated EMI filtering to help meet IEC 61000-3-2/-3 and EMC standards.
  • Robust control and PCB design for stable operation under grid disturbances and reliable high-power performance.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS196 Vienna RectifierConnector Arrow.4505V To Sensing Circuits5V To Sensing Circuits5VTo Sensing CircuitsConnector Arrow.453Connector Arrow.455Connector Arrow.457Connector Arrow.4589.5V To Isolated Driver 19.5V To Isolated Driver 19.5V To Isolated Driver 19.5V To Isolated Driver 29.5V To Isolated Driver 29.5V To Isolated Driver 29.5V To Isolated Driver 39.5V To Isolated Driver 39.5VTo Isolated Driver 39.5V To Isolated Driver 1, 2, & 39.5V To Isolated Driver 1, 2, & 39.5V To Isolated Driver 1, 2, & 3Connector Arrow.610Connector Arrow.612Connector Arrow.608+3.3V/0.5A To MCU+3.3V/0.5A To MCU+3.3V/0.5ATo MCU+5V/0.5A To Signal Cond Circuits+5V/0.5A To Signal Cond Circuits+5V/0.5A To Signal Cond Circuits +3.3V/0.5A To Ref & Level Shifting+3.3V/0.5A To Ref & Level Shifting+3.3V/0.5A To Ref & Level Shifting +5V to Sensing Circuits+5V To Sensing Circuits+5V To Sensing CircuitsConnector Arrow.420Connector Arrow.3349Connector Arrow.3344SiC RectifiersSiC RectifiersSiC RectifiersSheet.1Sheet.2Sheet.3Sheet.4Connector Arrow.256Connector Arrow.257Connector Arrow.258Board.317.407Connector Line.457Sheet.1540NNN +12V+12V+12V +12V+12V+12V +12V+12V+12V Transformer Inductor Coreless (Air conductor).3993Sheet.1584Sheet.1585Sheet.1586Sheet.1587Sheet.1588Sheet.1589Sheet.1590Sheet.1591Sheet.1592Sheet.1593Sheet.1594Sheet.1595Break contact.11026Sheet.1597Sheet.1598Sheet.1599Sheet.1600Sheet.1601Sheet.1602Rectangle.3125Sheet.1604Sheet.1605Sheet.1606Sheet.1607Sheet.1608Sheet.1609Sheet.1610Sheet.1611Sheet.1612Sheet.1613Circle.1614Circle.4041Rectangle.5423Sheet.1617Sheet.1619ControlControlControlMCUMCUMCUTransformer Inductor Coreless (Air conductor).1624Sheet.1625Sheet.1626Sheet.1627Sheet.1628Sheet.1629Sheet.1630Sheet.1631Sheet.1632Sheet.1633Sheet.1634Sheet.1635Sheet.1636Break contact.1637Sheet.1638Sheet.1639Sheet.1640Sheet.1641Sheet.1642Sheet.1643Rectangle.1644Sheet.1645Sheet.1646Sheet.1647Sheet.1648Sheet.1649Sheet.1650Sheet.1651Sheet.1652Sheet.1653Sheet.1654Circle.1655Circle.1656Rectangle.5430Sheet.1658Sheet.1660ControlControlControlMCUMCUMCUTransformer Inductor Coreless (Air conductor).1667Sheet.1668Sheet.1669Sheet.1670Sheet.1671Sheet.1672Sheet.1673Sheet.1674Sheet.1675Sheet.1676Sheet.1677Sheet.1678Sheet.1679Break contact.1680Sheet.1681Sheet.1682Sheet.1683Sheet.1684Sheet.1685Sheet.1686Rectangle.1687Sheet.1688Sheet.1689Sheet.1690Sheet.1691Sheet.1692Sheet.1693Sheet.1694Sheet.1695Sheet.1696Sheet.1697Circle.1698Circle.1699Rectangle.1700Sheet.1701Sheet.1703ControlControlControlMCUMCUMCUSheet.1708Sheet.1709Sheet.1710Circle.4239Sheet.1713Sheet.1714Sheet.1715Inrush Current Limit ProtectionInrush Current Limit ProtectionInrush Current Limit ProtectionSheet.1738Sheet.2278Connector 1.163Connector 1.2280Connector 1.2281Connector 1.2283Connector 1.2284Connector 1.2285Sheet.2315Sheet.2398D2D2D2D4D4D4D3D3D3Sheet.2421D5D5D5D6D6D6Circle.2424Circle.2425Sheet.2427Circle.2510Cdc1Cdc1Cdc1C2C2C2Voltage SensingVoltage SensingVoltage Sensing0V0V0V Sheet.2558Capacitor.2559Sheet.2560Sheet.2561Sheet.2562Sheet.2563Capacitor.2564Sheet.2565Sheet.2566Sheet.2567Sheet.2568Sheet.2569Circle.2570Circle.2571Circle.2572Resistor - Fixed.39Resistor - Fixed.2574Resistor - Fixed.2575Resistor - Fixed.2576Sheet.2577Sheet.2578Sheet.2579Sheet.2580Sheet.2581Circle.2582Circle.2583Circle.2584Circle.2585Circle.2586Circle.2587Vdc1Vdc1Vdc1 Sheet.2592Sheet.2593Circle.2594vdc_Posvdc_PosVdc_Posvdc_Midvdc_MidVdc_MidCurrent SensingCurrent SensingCurrent SensingIg_AIg_AIg_AIg_BIg_BIg_BIg_CIg_CIg_CConnector Arrow.2749Connector Arrow.2750Connector Arrow.2751Sheet.2758Sheet.2760Sheet.2762Vg_AVg_AVg_AVg_BVg_BVg_BVg_CVg_CVg_CConnector Arrow.2766Connector Arrow.2776Auxiliary Bias SupplyAuxiliary Bias SupplyAuxiliary Bias Supply Sheet.2884Sheet.2885Sheet.2886Sheet.2887Sheet.2888Sheet.2889Sheet.2890Sheet.2891Sheet.2892Sheet.2893Connector Line.277Sheet.2905Sheet.2906Sheet.2912Sheet.2915Diode.337Sheet.2933Sheet.2934Sheet.2935Sheet.2936Diode.353Sheet.2938Sheet.2939Sheet.2940Sheet.2943Sheet.2944Sheet.2945Transformer Inductor Coreless (Air conductor).362Sheet.2947Sheet.2948Sheet.2949Sheet.2950Sheet.2951Sheet.2952Sheet.2953Sheet.2954Sheet.2955Sheet.2965Sheet.2968Sheet.2969Sheet.2970Diode.402Sheet.2987Sheet.2988Sheet.2989Sheet.2990Sheet.2993Sheet.2994Magnetic coreConnector 1.412Connector 1.413Connector 1.414Connector 1.415Sheet.3001Sheet.3002Sheet.3003Connector 1.421Connector 1.422Sheet.3007Sheet.3008Connector 1.426Sheet.3010Sheet.3012Sheet.3013Connector 1.439Connector 1.440Sheet.3016Connector 1.442Sheet.3020Sheet.3021Sheet.3022Connector 1.448Sheet.3024 Vdc_PosVdc_PosVdc_Pos Vdc_MidVdc_MidVdc_MidSheet.3038Sheet.3039Sheet.3040Sheet.3041Sheet.3042Sheet.3043Sheet.3044Sheet.3045Sheet.3046Sheet.3047Sheet.3058Sheet.3059Sheet.3065Sheet.3068Diode.515Sheet.3086Sheet.3087Sheet.3088Sheet.3089Diode.520Sheet.3091Sheet.3092Sheet.3093Sheet.3096Sheet.3097Sheet.3098Diode.544Sheet.3115Sheet.3116Sheet.3117Sheet.3118Sheet.3121Sheet.3122Magnetic core.578Connector 1.580Connector 1.581Connector 1.582Sheet.3129Sheet.3130Sheet.3131Connector 1.587Connector 1.588Sheet.3135Sheet.3136Connector 1.592Sheet.3138Connector 1.600 Vdc_MidVdc_MidVdc_MidVdc_NegVdc_NegVdc_NegSheet.3147Sheet.3148Connector 1.627Sheet.3152Connector 1.635Connector 1.636Sheet.3161+3.3V+3.3V+3.3VCurrent SensingCurrent SensingCurrent SensingVoltage SensingVoltage SensingVoltage SensingIg_AIg_AIg_AIg_CIg_CIg_CVg_AVg_AVg_AVg_BVg_BVg_BVg_CVg_CVg_CConnector Arrow.3204Connector Arrow.3205Connector Arrow.3209Connector Arrow.3223Connector Arrow.3224Connector Arrow.3225Vdc2Vdc2Vdc2Vdc1Vdc1Vdc1Connector Arrow.3238Connector Arrow.3239Connector Arrow.3240Connector Arrow.3243PFC Boost InductorPFC Boost InductorPFC Boost InductorLALALALBLBLBLCLCLCIg_BIg_BIg_BConnector Arrow.4906Connector Arrow.4908Connector Arrow.4910Connector Arrow.4913Connector Arrow.4914AAAAAAAAABBBBBBBBBCCCCCCCCCIg_AIg_AIg_AIg_CIg_CIg_CIg_BIg_BIg_BDiode.4928Sheet.4929Sheet.4930Sheet.4931IdcIdcIdcVdc2Vdc2Vdc2Vdc1Vdc1Vdc1IdcIdcIdcSheet.4942Capacitor.4944Sheet.4945Sheet.4946Sheet.4947Sheet.4948Capacitor.4949Sheet.4950Sheet.4951Sheet.4952Sheet.4953Circle.4954Circle.4955Sheet.4956Circle.4957C1C1C1Cdc2Cdc2Cdc2+++++++++Capacitor.4964Sheet.4965Sheet.4966Sheet.4967Sheet.4968Circle.4969Sheet.4970C3C3C3___666Vertical Wire Bundle.419Vertical Wire Bundle.4975333333Vertical Wire Bundle.4978IdcIdcIdcSheet.4980Sheet.4981Sheet.4982Sheet.4983Sheet.4984Sheet.4985Sheet.4986Sheet.4987Sheet.4988Sheet.4989Sheet.4990Sheet.4991Circle.4992 Vdc_Negvdc_NegVdc_NegCircle.4994Circle.49959.5V9.5V9.5V5V5V5VConnector Arrow.5001Connector Arrow.50025V5V5V5V5V5VConnector Arrow.50055V5V5V Vertical Wire Bundle.5007333Connector Arrow.50095V5V5V Connector Arrow.50123.3V3.3V3.3VConnector Arrow.50145V5V5V Vertical Wire Bundle.5016333Three-Phase 400V/50Hz 
AC SupplyThree-Phase 400V/50Hz AC SupplyThree-Phase 400V/50Hz AC SupplyVertical Wire Bundle.1757333Current SensorCurrent SensorCurrent SensorCurrent SensorCurrent SensorCurrent SensorCurrent SensorCurrent SensorCurrent SensorConnector Arrow.1762Transformer Inductor Coreless (Air conductor).1763Sheet.1764Sheet.1765Sheet.1766Sheet.1767Sheet.1768Sheet.1769Sheet.1770Sheet.1771Sheet.1772Tri component non Renesas.1779Component block.745Component block.631Isolated DriversIsolated DriversIsolated DriversConnector Arrow.1783LDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOLDOConnector Arrow.1793Ground - Signal.1833Sheet.1834Sheet.1835Sheet.1836Sheet.1837Sheet.1838Ground - Earth.1839Sheet.1840Sheet.1841Sheet.1842Sheet.1843Transformer Inductor Iron Core.1844Line.841Inductor Air Core.212Sheet.1847Sheet.1848Sheet.1849Sheet.1850Sheet.1851Sheet.1852Sheet.1853Sheet.1854Sheet.1855Line.29Transformer Inductor Iron Core.1857Line.841Inductor Air Core.212Sheet.1860Sheet.1861Sheet.1862Sheet.1863Sheet.1864Sheet.1865Sheet.1866Sheet.1867Sheet.1868Line.29Transformer Inductor Coreless (Air conductor).1870Sheet.1871Sheet.1872Sheet.1873Sheet.1874Sheet.1875Sheet.1876Sheet.1877Sheet.1878Sheet.1879Transformer Inductor Coreless (Air conductor).1880Sheet.1881Sheet.1882Sheet.1883Sheet.1884Sheet.1885Sheet.1886Sheet.1887Sheet.1888Sheet.1889Transformer Inductor Coreless (Air conductor).1890Sheet.1891Sheet.1892Sheet.1893Sheet.1894Sheet.1895Sheet.1896Sheet.1897Sheet.1898Sheet.1899Diode -Schottky.1908Sheet.1909Sheet.1910Sheet.1911Sheet.1912Sheet.1913Sheet.1914Sheet.1915Diode -Schottky.1916Sheet.1917Sheet.1918Sheet.1919Sheet.1920Sheet.1921Sheet.1922Sheet.1923D1D1D1Sheet.1924Sheet.1925Sheet.1926Diode -Schottky.1927Sheet.1928Sheet.1929Sheet.1930Sheet.1931Sheet.1932Sheet.1933Sheet.1934Diode -Schottky.1935Sheet.1936Sheet.1937Sheet.1938Sheet.1939Sheet.1940Sheet.1941Sheet.1942Diode -Schottky.1943Sheet.1944Sheet.1945Sheet.1946Sheet.1947Sheet.1948Sheet.1949Sheet.1950Sheet.1951Sheet.1952Sheet.1953Transformer Inductor Iron Core.1954Line.841Inductor Air Core.212Sheet.1957Sheet.1958Sheet.1959Sheet.1960Sheet.1961Sheet.1962Sheet.1963Sheet.1964Sheet.1965Line.29Transformer Inductor Iron Core.1967Line.841Inductor Air Core.212Sheet.1970Sheet.1971Sheet.1972Sheet.1973Sheet.1974Sheet.1975Sheet.1976Sheet.1977Sheet.1978Line.29Transformer Inductor Iron Core.1980Line.841Inductor Air Core.212Sheet.1983Sheet.1984Sheet.1985Sheet.1986Sheet.1987Sheet.1988Sheet.1989Sheet.1990Sheet.1991Line.29AC Power Source.1993Sheet.1994Alternating CurrentSheet.3252AC Power Source.3253Sheet.3254Alternating CurrentSheet.3256AC Power Source.3257Sheet.3258Alternating CurrentSheet.3260Diode.3272Sheet.3273Sheet.3274Sheet.3275Capacitor.3281Sheet.3282Sheet.3283Sheet.3284Connector 1.3285Connector 1.3286Diode.3287Sheet.3288Sheet.3289Sheet.3290Capacitor.3291Sheet.3292Sheet.3293Sheet.3294Connector 1.3295Connector 1.3296Capacitor.3297Sheet.3298Sheet.3299Sheet.3300Connector 1.3301Capacitor.3302Sheet.3303Sheet.3304Sheet.3305Capacitor.3306Sheet.3307Sheet.3308Sheet.3309Capacitor.3310Sheet.3311Sheet.3312Sheet.3313Capacitor.3314Sheet.3315Sheet.3316Sheet.3317Capacitor.3318Sheet.3319Sheet.3320Sheet.3321Capacitor.3322Sheet.3323Sheet.3324Sheet.3325Capacitor.3326Sheet.3327Sheet.3328Sheet.3329Connector Arrow.3333Connector Arrow.3334AAABBBCCCVdc2Vdc2Vdc2 Voltage SensingVoltage SensingVoltage SensingSheet.3340Sheet.3341Sheet.3342Sheet.3343Sheet.3345Sheet.3346Sheet.3347Sheet.3348Transformer Inductor Coreless (Air conductor).1997Sheet.1998Sheet.1999Sheet.3350Sheet.3351Sheet.3352Sheet.3353Sheet.3354Sheet.3355Sheet.3356Resistor - Fixed.3357Sheet.3358Transformer Inductor Coreless (Air conductor).3359Sheet.3360Sheet.3361Sheet.3362Sheet.3363Sheet.3364Sheet.3365Sheet.3366Sheet.3367Sheet.3368Resistor - Fixed.3369Transformer Inductor Coreless (Air conductor).3370Sheet.3371Sheet.3372Sheet.3373Sheet.3374Sheet.3375Sheet.3376Sheet.3377Sheet.3378Sheet.3379Resistor - Fixed.3380Connector 2.3382Connector 2.3383Sheet.3385Connector ArrowConnector Arrow.5043Connector Arrow.5044Connector 1.163.5046WS196WS196WS196Diode -Schottky.1825Sheet.1901Sheet.1902Sheet.1903Sheet.1904Sheet.1905Sheet.1906Sheet.1907Sheet.2373Sheet.2350Sheet.2326Circle.2420Connector 2.3384Circle.4040Circle.2418Op AmpOp AmpOp AmpRef & Level ShiftingRef & Level ShiftingRef & Level ShiftingConnector Arrow.5054Op AmpOp AmpOp AmpComparatorComparatorComparatorComparatorComparatorComparatorLDOLDOLDOBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorOp AmpOp AmpOp AmpSheet.5055MCUMCUMCUPWMPWMPWMCANCANCANVDDVDDVDDADCsADCsADCsUARTUARTUARTSheet.5056GaN Bi-Directional SwitchGaN Bi-Directional SwitchGaN Bi-Directional SwitchSheet.2430Sheet.2431Sheet.2432Sheet.2433Sheet.2434Sheet.2435Sheet.2436Sheet.2437Sheet.2438Sheet.2439Sheet.2440Sheet.2441Sheet.2442Sheet.2443Sheet.2444Sheet.2445Sheet.2446Sheet.2447Sheet.2448Sheet.2449Sheet.2450Sheet.2451Sheet.2452Sheet.2453Sheet.2454Sheet.2455Sheet.2456Sheet.2457Sheet.2458Sheet.2459Sheet.2460Sheet.2461Sheet.2462Sheet.2463Sheet.2464Sheet.2465Sheet.2466Sheet.2467Sheet.2468Sheet.2469Sheet.2470Sheet.2471Sheet.2472Sheet.2473Sheet.2474Sheet.2475Sheet.2476Sheet.2477Sheet.2478Sheet.2479Sheet.2480Sheet.2481Sheet.2482Sheet.2483Sheet.2484Sheet.2485Sheet.2486Sheet.2487Sheet.2488Sheet.2489Sheet.2490Sheet.2491Sheet.2492Sheet.2493Sheet.2494Sheet.2495Sheet.2496Sheet.2497Sheet.2498Sheet.2499Sheet.2500AAAAAABBBBBBCCCCCCAAABBBCCCQ1Q1Q1Q2Q2Q2Q3Q3Q3Sheet.2428Sheet.2511Sheet.2426Sheet.2415Sheet.2416Sheet.2419
Exiting Interactive Block Diagram

Documentation

News & Blog Posts