Skip to main content

Overview

Description

The RX72M Group microcontrollers are high-performance products operating at 240MHz with the RX's third-generation CPU core,"RXv3 core". Double-precision floating-point processing instructions can significantly improve processing power. It incorporates an EtherCAT® slave controller and realizes a system configuration that requires a dedicated controller on a single chip, contributing to a reduction in the number of parts and space saving.

Features

  • RXv3 Core 240MHz operation (5.82 CoreMark/MHz), double-precision FPU
  • 2.7V to 3.6V operation
  • Operating Temperature: -40 °C to 85 °C/-40 °C to 105 °C
  • Large-capacity memory: Code flash up to 4MB, SRAM 1MB
  • Dual Bank Function
  • Line up max. 224-pin LFBGA package product
  • Built-in EtherCAT slave controller
  • Supports small TFT LCD display (to WVGA)
  • Trusted Secure IP (Optional)

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RI600PX Real-time OS for RX Family
μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
ITRON OS Renesas
RI600V4 Real-time OS for RX Family
μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
ITRON OS Renesas
Trusted Secure IP Driver
Trusted Secure IP driver software: this software supports AES with 128- and 256-bit keys), AES-GCM, AES-CMAC, and random number generation. Safely executes AES key management, secure updating of firmware, and secure booting at high speeds.
Security / Crypto Renesas
RX Driver Package
Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
Software Package Renesas
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
QE for Display: Development Assistance Tool for Display Applications
This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
Solution Toolkit Renesas
QE for TCP/IP: A Dedicated Tool for TCP/IP Development [Technical Preview Edition]
Debugging assistance tool for developing systems which use the TCP/IP. For use in developing embedded systems which use the M3S-T4-Tiny communications protocol software library for the RX family. [Plugin for Renesas IDE "e² studio"]
Solution Toolkit Renesas
QE for UART: A Dedicated Tool for UART [Technical Preview Edition]
Debugging assistance tool for developing systems which use the UART communication function. [Plugin for Renesas IDE "e² studio"]
Solution Toolkit Renesas
RX Family Renesas FreeRTOS
FreeRTOS™ software platform for RX MCUs that makes it easy to create applications using FreeRTOS™ with Firmware Integration Technology (FIT).
FreeRTOS Renesas
USB Drivers
Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
USB Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E20 emulator [R0E000200KCT00]
On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
DSP Library for RX Family
Software library that implements numeric operation function used in DSP with general purpose MCU
DSP / FFT Renesas
RX Smart Configurator
RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
Crypto Library
Robust encode library to ensure security for all types of system developments
Security / Crypto Renesas
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver
Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
Serial Memory Renesas
Reality AI Utilities
Round-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardware
Solution Toolkit Renesas
I²C Serial EEPROM Driver
Device Drivers for I²C Bus Serial EEPROM R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series
Serial Memory Renesas
SPI Serial EEPROM Driver
Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
Serial Memory Renesas
Firmware Update module
By using the firmware update module, users can easily incorporate firmware update functionality and secure boot functionality into their applications.
Security / Crypto Renesas
JPEG Encode/Decode Software Library for RX Family
JPEG Encode/Decode Software Library that comprises the JPEG Decoder and the JPEG Encoder
Imaging Renesas
TCP/IP protocol stack [M3S-T4-Tiny] for RX Family (Non Promotion)
Ultracompact TCP/IP protocol stack (high-speed version) for RX
Protocol Stack Renesas
SD Card Driver for RX Family
SD Card Driver for RX Family (SDHI)
SD Card Renesas
MultiMediaCard / eMMC Driver for RX Family
Device driver for controlling MultimediaCard using MultimediaCard Interface (MMCIF) built-in the MCU
eMMC Renesas
31 items

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 1002 KB 日本語
Software & Tools - Other Log in to Download ZIP 820.81 MB
Software & Tools - Other Log in to Download ZIP 96.29 MB
Software & Tools - Other Log in to Download ZIP 453 KB 日本語
Software & Tools - Other Log in to Download ZIP 952 KB 日本語
Software & Tools - Other Log in to Download ZIP 589 KB 日本語
6 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - BSDL Log in to Download BSDL 35 KB
Model - BSDL Log in to Download BSDL 36 KB
Model - IBIS Log in to Download ZIP 3.01 MB
3 items

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Support Communities

  1. about RX72M EtherCAT

    Hi Sir.: Does RX72M EtherCAT support ETG5003.201x (MFC, RF Gen , RF Match , DC supply, ...........) ?  https://www.renesas.com/tw/en/document/apn/rx-group-ethercat-ethercat-etg5003-sample-program-firmware-information-technology?language=en Thanks. Andrew

    Jan 26, 2021
  2. RX72M - How to include a binary file to my assembler file when building.

    Hi Guys, I need to include a binary file of a TIFF image at the end of my assembler program. Most assemblers use the .incbin directive but with e2 Studio this directive does not work. Does anybody know how to do this in e2 Studio? This works on other assemblers ...

    Aug 11, 2023
  3. rx72m timer with interrupts

    Good afternoon, i am currently working on a project in which i need to use a timer interrupt. For security reasons, due to the usage of the mcu as an ethercat slave, i need to be able to change the value of the counter by fly. Looking at the CMT ...

    Nov 29, 2022
View All Results from Support Communities (83)

FAQs

  1. Evaluation Board for RX72M, RX72N and RX66N

    ... Development Kit – RSK+ for RX72MThis kit provides the ability to evaluate not only the industrial network but also the extensive peripheral functions incorporated in the RX72M such as USB and SD host interface. This kit supports two Ethernet channels. Industrial Networking Kit – TS-RX72M-COMThis board is specialized for industrial ...

    Apr 7, 2020
  2. A question on the RX72M CAN FIT module

    Number: FAQ 2001112Last Updated: 02/22/2024 Question: I have a question in regard to the CAN module in the case where the module is used with an interrupt (USE_CAN_POLL=0). If only transmission is performed with interrupts disabled by system specifications, is it possible to ...

    Feb 22, 2024
  3. Is there any limitation when using Double-Precision Floating-Point Coprocessor on some RXv3 devices (RX66N, RX72N, RX72M)?

    Last Updated: 12/10/2024 Question: Is there any limitation when using Double-Precision Floating-Point Coprocessor on some RXv3 devices (RX66N, RX72N, RX72M)?   Answer:   Ιn some RXv3 devices, when the Double-Precision Floating Point Coprocessor is enabled, the byte-alignement for the floating point variables should be ...

    Dec 10, 2024
View All Results from FAQs (13)

Videos & Training

Introducing an EtherCAT motor control solution using Renesas' high-performance 32-bit microcontroller RX72M. This solution enables synchronous control of the motors in multiple equipment by connecting to EtherCAT, an industrial Ethernet communication system with high synchronous control performance.

For details, refer to the application note RX Group Single-Chip Motor Control via EtherCAT Communications Rev.1.10 (PDF | English, 日本語) on the Renesas website.

News & Blog Posts

Blog Post
Jul 21, 2023
Ethernet Evolution for Industrial Applications
Blog Post
May 19, 2023
Essential Security Measures to Safeguard Against Threats in IoT Devices
Blog Post
Apr 6, 2023
Say Goodbye to Hardware Manual Confusion with Our Comprehensive Guide!
Blog Post
Mar 20, 2023
Upgrade MCUs with the Latest Industry-leading 32-bit RX Family MCUs! RX Portfolio is Expanding
Blog Post
Mar 3, 2023
Tips for Selecting Low Power Consumption Modes on the RX MCU
Blog Post
Jan 23, 2023
RX Family Software – The Past and the Future - #6
Blog Post
Sep 1, 2022
RX Family Software – The Past and the Future - #5
Blog Post
Aug 5, 2022
RXv3 Core has achieved 6.0 CoreMarks/MHz with CC-RX V3.04!
Blog Post
Jul 6, 2022
RX72M Offers Effortless Evaluation of Stepper Motor Control with EtherCAT
Blog Post
Jun 27, 2022
Realizing Secure and High-Speed Communications with RX MCU and wolfSSL's TLS Library
Blog Post
Jun 17, 2022
Bringing DSPs Closer to You! Realizing Digital Filters with the Latest Low-End RX140 Microcontroller of the RX Family!
Blog Post
May 23, 2022
RX72M Wide Range of Motor Control Applications via EtherCAT Communication
Blog Post
Apr 25, 2022
RX72M Microcontroller Wins the "2021 Intelligent Manufacturing MCU Outstanding (Product) Solution" Award of China Electronics News
Blog Post
Apr 19, 2022
Design Guide for RX MCU Board Wiring Pattern
Blog Post
Apr 5, 2022
RX Family Software – The Past and the Future - #3
Blog Post
Mar 15, 2022
Realizing OTA Function of a Secondary MCU with the RX MCU – FreeRTOS Version
Blog Post
Mar 11, 2022
RX Family Software – The Past and the Future - #2
Blog Post
Mar 4, 2022
Supporting a Smooth Start of Your Development with RX by Video!
Blog Post
Feb 1, 2022
RX Family Software – The Past and the Future - #1
Blog Post
Dec 6, 2021
To Seamlessly Switch to a 32-Bit RX Family MCU
Blog Post
Oct 15, 2021
Interview with RX MCU Family User, HITACHI Solutions Technology
Blog Post
Oct 6, 2021
Introducing the Smart Configurator Board Support Feature for Quick Project Setup
Blog Post
Sep 24, 2021
What is Data Acquisition (DAQ) and Distributed Processing/Edge Computing in the IoT Era with RX23E-A?
Blog Post
Sep 21, 2021
How Renesas Approaches Functional Safety over EtherCAT (FSoE)
Blog Post
Sep 9, 2021
RX72M Single-Chip Motor Control via EtherCAT Communications
Blog Post
Aug 4, 2021
Introducing the RX Family Firmware Update Middleware that Can Easily Realize FOTA (Firmware Update Over-The-Air) Implementation
Blog Post
Aug 2, 2021
DSP Experience with RX Family MCU! Visualizing DSP Behavior with Free Sample Program!
Blog Post
Jul 20, 2021
Try Building an Evaluation Environment for a WVGA LCD Display Using a General-Purpose 32-Bit MCU and a Commercial LCD Panel
Blog Post
Jul 13, 2021
Introducing the RX MCU Product Longevity Program (PLP) that Goes Beyond 15 years of Support!
Blog Post
Jul 2, 2021
Let’s Get Started with RX MCU Software Development! First Step is to Start with e² studio.
Blog Post
May 19, 2021
Edge Trust Security Service Using RX Microcomputer CMVP Certified
Blog Post
May 11, 2021
POC Development Using a GUI in 10 Minutes - Introducing the New Functions of the Newly Released QE for Display (RX)
Blog Post
Apr 20, 2021
Solution that Strongly Supports the Development and Manufacturing of Secure IoT Devices
Blog Post
Apr 13, 2021
Multiple Industrial Ethernet Communication and Industrial Motor Control All-in-One Solution by RX72M
Blog Post
Mar 3, 2021
Easy GUI Development Using Renesas' “QE for Display” Development Tool