Overview
This product is a CPU board for motor control equipped with RA6T2. Motor control using RA6T2 can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.
This product has two versions: Version 1 (P/N: RTK0EMA270C00000BJ) and Version 2 (P/N: RTK0EMA270C00002BJ).
- Version 1 supports only single power factor correction (PFC) control for the high voltage inverter board, while Version 2 supports single PFC control and interleaved PFC control.
- Version 1 will be discontinued. Please consider using the successor product, Version 2.
Please note that Version 1 and Version 2 are not sample code compatible. Therefore, sample code is provided for both Version 1 and Version 2. The supported boards are listed in the application notes included with the sample code. Please be sure to use the sample code corresponding to the board version.
Supported inverter boards:
- MCI-LV-1 (P/N: RTK0EM0000S04020BJ)
- MCI-HV-1 (P/N: RTK0EM0000B14030BJ)
- MCI-HV-2-3PH (P/N: RTK0EM0000B16030BJ)
- MCI-HV-2-1PH (P/N: RTK0EM0000B18030BJ)
Supported communication board:
- MC-COM (P/N: RTK0EMXC90S00000BJ)
Features
- Compatible with Renesas Motor Workbench, a motor control development support tool
- Equipped with an on-board debugger circuit
- Supports 2 motor control
- Supports high-voltage inverter board
Add-on Hardware
Renesas Flexible Motor Control Kit for RA6T2 MCU Group
The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T2... Read More
Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor
Renesas Flexible Motor Control Communication Board
Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 3PH Input
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 1PH Input
Videos & Training
Additional Videos
News & Blog Posts
Blog Post Jun 14, 2024 |
Support
Support Communities
- RA6T2 ADC hardware GPT0 trigger
... scanned. My project is in Keil uVision 5.39.0, using CMSIS 5.9.0 and RA_DFP 5.2.0. Configured to target the MCB-RA6T2 board. I have the following changes set up for the r_adc_b driver: 1. Hybrid mode and single scan for ADC 0 ...
Mar 13, 2024