Features
- Cortex-A55 (1.8GHz) x 4 cores
- Cortex-R8 (800MHz) x 2 cores
- Cortex-M33 (200MHz) x 1 core
- AI Accelerator DRP-AI3 (8TOPS/dense, 80TOPS/sparse)
- Dynamically reconfigurable processor (DRP)
- Arm® Mali™-C55 ISP (option)
- 6MB on-chip SRAM
- LPDDR4/LPDDR4X memory interface
- Gigabit Ethernet 2ch
- USB 2.0 interface 2ch (On-the-Go (OTG) x 1ch, Host x 1ch)
- USB 3.2 (Gen2) interface 2ch (Host only)
- PCIe® interface (Gen3/4-lane) 1ch
- MIPI® CSI-2® camera interface 4ch
- CAN interface (CAN FD) 6ch
- Package: BGA, 19mm x 19mm 1368-pin 0.5mm pitch
- Explore Renesas-validated DRAM Compatibility List
Description
The RZ/V2H high-end AI MPU boasts Renesas' proprietary dynamically reconfigurable processor AI accelerator (DRP-AI3), quad Arm® Cortex®-A55 (1.8GHz) Linux processors, and dual Cortex®-R8 (800MHz) real-time processors. Furthermore, the RZ/V2H also includes another dynamically reconfigurable processor (DRP). This processor can accelerate image processing, such as OpenCV, and dynamics calculations required for robotics applications. It also features high-speed interfaces like PCIe®, USB 3.2, and Gigabit Ethernet, making it an ideal microprocessor for applications such as autonomous robots and machine vision in factory automation, where advanced AI processing must be implemented with low power consumption.
Parameters
| Attributes | Value |
|---|---|
| CPU Architecture | Arm |
| Main CPU | Cortex-A55 x 4 + Cortex-R8 x 2 + Cortex-M33 x 1 |
| Program Memory (KB) | 0 |
| RAM (KB) | 6144 |
| Carrier Type | Bulk (Tray), Full Carton (Tray) |
| Supply Voltage (V) | 3.135 - 3.465 |
| I/O Ports | 86 |
| NPU | Yes |
| DRAM I/F | LPDDR4-3200, LPDDR4X-3200 (32-bit) |
| 3D GPU | Arm Mali-G31, No |
| Temp. Range (°C) | Tj = -40 to +125 |
| Operating Freq (Max) (MHz) | 1800 |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 2 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 4 / 1 ) |
| USB HS (host ch/device ch) | ( 4 / 1 ) |
| USB SS (host ch/device ch) | ( 2 / 0 ) |
| PCI Express (generation and ch) | PCIe (Gen3.0 4Lane) x 1 ch |
| SCI or UART (ch) | 10 |
| SPI (ch) | 3 |
| I2C (#) | 9 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 6 |
| Wireless | No |
| SDHI (ch) | 3 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 32 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 8 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 1 |
| MIPI Interfaces (CSI) (ch) | 4 |
| Image Codec | H.264/H.265 |
| Segment LCD Controller | No |
| Security & Encryption | AES, RSA, ECC, SHA-1, SHA-224/SHA-256, GHASH, TRNG, No |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| FCBGA | 19 x 19 x 2.85 | 1368 | 0.5 |
Application Block Diagrams
| Autonomous Mobile Robot (AMR) AI-enabled AMR system with real-time control, scalable power, and compact design. | |
| Unmanned Aerial Vehicle (UAV) UAV system with AI vision, precision motor control, and smart battery management. | |
| Service Robot AI-powered service robot system with real-time control for smart, safe, and efficient navigation. | |
| Manipulation and Motion Subsystem Manipulation and motion subsystem with AI-powered vision and real-time motion control. | |
| High-Performance Vision AI System High-performance quad-camera vision AI platform for real-time, power-efficient edge processing. | |
| Power Sequencer & I/O Expander for Printers (PPC/MFP) An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers. |
Additional Applications
- Robotics
- Automated Guided Vehicle (AGV)
- Autonomous Mobile Robot (AMR)
- Factory Automation (FA) Machine Vision
- Smart Retail
Applied Filters: