Overview
The MCK-RX26T is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RX26T right away.
- This product has two versions: Version 1 (P/N: RTK0EMXE70S00020BJ) and Version 2 (P/N: RTK0EMXE70S00021BJ).
- MCB-RX26T Version 1 does not support a high-voltage inverter board, while Version 2 supports single PFC control and interleaved PFC control.
- MCK-RX26T Version 1 (includes MCB-RX26T Type A Version 1) will be discontinued. Please consider using the successor product, MCK-RX26T Version 2 (includes MCB-RX26T Type A Version 2).
Please note that the supported board versions differ depending on the sample code. The supported boards are listed in the application notes included with the sample code. Be sure to use the sample code corresponding to your board's version.
Features
- The CPU board is equipped with the RX26T as the motor control MCU
- Inverter board for 3-phase BLDC motor (48V/10A rating)
- On-board debugger for flash programming of RX26T
- Supports 1-shunt/3-shunt current sensing
- Overcurrent detection
- Supports high-voltage inverter board
- Supports the motor control development support tool "Renesas Motor Workbench"
- Motor control evaluation and debugging can be performed safely with the communication board which isolates PC and the CPU board electrically
- Included items:
- RX26T CPU board (MCB-RX26T Type A)
- Inverter board (MCI-LV-1)
- Communication board (MC-COM)
- Permanent magnet synchronous motors
- Accessories (cables, standoffs, etc.)
Applications
Motor ControlAdd-on Hardware
Renesas Flexible Motor Control Communication Board
Renesas Flexible Motor Control CPU Board for RX26T MCU Group
This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More
Renesas Flexible Motor Control CPU Board for RX26T MCU Group with Trusted Secure IP (TSIP-Lite)
This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More
Renesas Flexible Motor Control CPU Board for RX26T MCU Group
Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 3PH Input
Dual Motor Control with Interleaved PFC for Air Conditioner Outdoor Unit Reference Design
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 1PH Input
Videos & Training
Additional Videos
News & Blog Posts
Blog Post Aug 30, 2023 |
Support
Support Communities
- type5_rx26t_mck_sample test verification
Hi, 1. Refer to RX Family Flash Module Using Firmware Integration Technology (R01AN2184); 2. In e2studio, importing type5_rx26t_mck_sample compiles OK, but during debugging, it gets stuck in the infinite loop at while(g_proc_flag == DATFRX_RUN_FORMAT), unable to proceed normally; 3. Unable to perform the ...
Sep 18, 2025