Skip to main content
Renesas Electronics Corporation

Features

  • 100MHz Arm® Cortex®-M33 core with TrustZone®
  • 128KB to 256KB Flash memory and 40KB SRAM
  • 4KB Data Flash to store data as in EEPROM
  • Scalable from 32-pin to 64-pin packages
  • PWM timer
  • 12-bit A/D converter
  • Programmable gain amplifier
  • High-speed comparator
  • 12-bit D/A converter
  • Trigonometric Function Unit
  • CAN FD
  • I³C, SCI, SPI

Description

Based on the 100MHz Arm® Cortex®-M33 core with TrustZone®, the RA4T1 group offers an optimized peripheral for motor control and inverter control functions with small 32-pin QFN and LQFP package options. These satisfy the needs of high-performance, cost-sensitive, and space-constrained applications. The RA4T1 integrates a wide range of communication interfaces, including CAN FD, I³C, SCI, and SPI, covering all the connectivity needs of a wide range of motor control and consumer applications.

Parameters

AttributesValue
Main CPUArm Cortex-M33
Program Memory (KB)128, 256
RAM (KB)40
Carrier TypeBulk (Tray), Full Carton (Tray), Tape & Reel
Supply Voltage (V)2.7 - 3.6
I/O Ports16, 29, 45
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +105
Operating Freq (Max) (MHz)100
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)2
SPI (ch)2
I2C (#)0
CAN (ch)0
CAN-FD (ch)1
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)8, 12
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)4, 6
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)5, 8, 12
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)1, 2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, Arm TrustZone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN5 x 5 x 0.8320.5
HWQFN7 x 7 x 0.8480.5
LQFP7 x 7 x 1.7320.8
LQFP7 x 7 x 1.7480.5
LQFP10 x 10 x 1.7640.5

Application Block Diagrams

Smart cordless brushless string trimmer block diagram leverages MCU-based BLDC control, Bluetooth LE connectivity, and a Li-ion battery power system.
Smart Cordless Brushless String Trimmer
Next-gen cordless brushless string trimmer with GaN motor control, AI/ML adaptive cutting, and Bluetooth LE connectivity for smart, efficient operation.
Block diagram of an integrated washer-dryer system with PFC featuring BLDC motor control, flexible MCU and built-in Wi-Fi and Bluetooth LE connectivity.
Integrated Washer-Dryer System with PFC
Integrated washer-dryer system with energy-efficient design, BLDC motor control, and IoT connectivity.
Classic cordless brushless drill block diagram featuring a sensored trapezoidal control algorithm executed by a motor control MCU.
Cordless Brushless Drill
Cordless brushless drill designs delivering power, precision, and connectivity.
High-performance dexterous hand block diagram realizes an architecture capable of 17 DOF and features integrated sensors and multiple motor control subsystems.
Dexterous Robotic Hand
Modular, high‑precision motor control architecture for scalable dexterous robotic hands.
Chainsaw System Block Diagram
Chainsaw System
Chainsaw system with FOC delivers high torque, reliability, and efficiency, speeding up market readiness.
48V mobility platform block diagram features an MCU, SoC, battery front-end IC, op amps and MOSFETs delivering the essential building blocks for developing various motor solutions.
48V Mobility Platform
This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications.
Residential AFCI Circuit Breaker Block Diagram
Residential AFCI Circuit Breaker
AFCI circuit breaker system with Wi-Fi and AI detects arcs to prevent fires.
Block diagram of the torque control system features an MCU with a high-precision AFE, low-noise, high power supply rejection ratio, and stable high-quality power supply.
Torque Control System
Precision torque control ensures product quality using MCUs with high-precision AFE and reliable sensors.
High Power, Compact BLDC Motor Control Block Diagram
High Power, Compact BLDC Motor Control
Compact design with smart gate driver IC for 3-phase BLDC, GaN MOSFET and enhanced data communication.
Portable EV Charger Block Diagram
Portable EV Charger
Portable DC charger for EVs powered by 48V battery stacks, featuring Bluetooth connectivity.
Block diagram of the smart BLDC ceiling fan features a high-performance motor control and PFC block powered by the MCU and Bluetooth LE connectivity.
Smart BLDC Ceiling Fan with PFC
Smart ceiling fan enhances air quality with sensorless vector control and remote Wi-Fi/Bluetooth LE operation.

Additional Applications

  • Vacuum cleaners
  • Washing machines
  • Refrigerators
  • IH cookers
  • Fans
  • Pumps
  • Thermal printers
  • Power tools

Applied Filters: