Overview
This product is a CPU board for motor control equipped with RX26T (P/N:R5F526TACDFM). Motor control using RX26T can be easily realized by using it in combination with a supported inverter board.
By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.
Features
- Compatible with Renesas Motor Workbench, a motor control development support tool
- Equipped with on-board debugger circuit
Sample & Buy
MCB-RX26T Type C / CPU Board for RX26T MCU Group
RTK0EMXE30C00000BJ Active
| Description: | MCB-RX26T Type C / CPU Board for RX26T MCU Group |
1u | $211.76Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor
MCI-LV-1 Active
Evaluate low-voltage three-phase BLDC and PMSM motor control using a flexible inverter board. Designed to work with compatible CPU boards for rapid motor control development.
Renesas Flexible Motor Control Communication Board
MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.
Renesas Flexible Motor Control Kit for RX26T MCU Group
MCK-RX26T Active
The MCK-RX26T is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RX26T... Read More
Videos & Training
Additional Videos
News & Blog Posts
Blog Post Aug 30, 2023 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.