Skip to main content
Renesas Electronics Corporation
Order Now

Overview

An inverter board that allows users to evaluate motor control using a high-voltage (100V/200V) BLDC/induction motor with ease. By using it in combination with a compatible CPU board, users can immediately start evaluating motor control.

Features

  • Supports overcurrent detection, overvoltage protection, and overtemperature detection
  • Equipped with PFC control circuit
  • Supports worldwide input power supply voltage range (AC100-240V 50/60Hz or DC141-390V)
  • Supports sensorless vector control over the whole speed range
  • Reinforced isolation between high voltage domain and user interface domain
  • Supports 1-/3-shunt current sensing
  • Supports Hall sensor and encoder signal input with reinforced isolation

Products in the Design

Sample & Buy

MCI-HV-1 - Top

Renesas Flexible Motor Control High Voltage Inverter

RTK0EM0000B14030BJ Active
1u | $1,211.76Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Kit for RA6T2 MCU Group

MCK-RA6T2 Active

The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T2... Read More

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.

Renesas Flexible Motor Control CPU Board for RA6T2 MCU Group

MCB-RA6T2 Active

This product is a CPU board for motor control equipped with RA6T2. Motor control using RA6T2 can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More

Recommended Documents:

Renesas Flexible Motor Control CPU Board for RX26T MCU Group

This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More

Recommended Documents:

Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 3PH Input

MCI-HV-2-3PH Active
Evaluate high‑voltage three‑phase motor control for industrial BLDC and induction motors using a scalable inverter platform.

Dual Motor Control with Interleaved PFC for Air Conditioner Outdoor Unit Reference Design

Evaluate a complete outdoor air‑conditioner control solution featuring dual motor control and interleaved PFC.

Renesas Flexible Motor Control CPU Board for RX14T MCU Group

MCB-RX14T Active
Evaluate RX14T‑based motor control using a modular CPU board designed for safe and scalable development.

Application Block Diagrams

AC Drive & General Purpose Inverter System block diagram showing a GaN-based PFC front end, isolated power supplies, MCU control, and IGBT/IPM motor drive for efficient three-phase motor control.
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.