Warning message
Features
- 48MHz RXv2 core (5.05 CoreMark/MHz*), single-precision FPU
- *1: Typical value for RXv2 core
- Low power (Active: 56μA/MHz, Standby: 0.25μA)
- Wide operating voltage range: 1.8V to 5.5V
- Operating temperature: -40°C to 85°C or -40°C to 105°C
- Built-in Flash memory: 256KB code flash, 64KB SRAM
- 8KB data flash that can store data like an EEPROM
- Diverse package lineup from 32 to 80 pins, including ultra-small 32-pin HWQFN (5.0mm x 5.0mm)
- Up to 69 general-purpose I/O ports
- CAN (ISO 11898-1 compliant, up to 1Mbps transfer)
- Various other communication interfaces (SCI, IIC, RSPI, etc.)
- 16-bit PWM timer, 16-bit low-power timer, 16-bit compare match timer, 8-bit timer, RTC
- 12-bit A/D converter, 8-bit D/A converter, temperature sensor
- Capacitive touch sensing unit (CTSU2SL, CTSU2L)
- Self-capacitive: 1 pin, 1 key configuration for up to 36 keys
- Mutual capacitive: Up to 64 keys in matrix configuration
- AES hardware accelerator, RNG, flash memory protection
- +/-1.0% accuracy high-speed on-chip oscillator
- Pin and peripheral compatibility with RX130
Description
The RX140 microcontrollers in the RX100 series combine the highest processing performance and low supply current. This makes them suitable for a wide range of applications such as home appliances, industrial applications and building automation. The RX140 with an RXv2 core achieves a 48MHz maximum operating frequency, with about twice the performance of the previous RX130 operating at 32MHz. In addition, power consumption is reduced by more than 30% compared to the RX130 with 56μA/MHz during CPU operation and 0.25μA in standby mode. A new low power mode (snooze mode) also enables an additional low power consumption mode for applications that require intermittent operation. In addition, the latest capacitive touch sensor is equipped with third-generation touch IP that dramatically improves noise immunity and increases water resistance, so it can be used in a wider range of applications than ever before, including environments where noise or wet surroundings would affect accuracy. Peripheral functions have also been expanded, including CAN functionality that enables real-time communication, an AES encryption accelerator to reduce security threats such as data eavesdropping and tampering, and a true random number generator.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | RXv2 |
| Program Memory (KB) | 64, 128, 256 |
| RAM (KB) | 16, 32, 64 |
| Carrier Type | Bulk (Tray), Full Carton (Tray), Tape & Reel |
| Supply Voltage (V) | 1.8 - 5.5 |
| I/O Ports | 24, 40, 54, 56, 72 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 48 |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 3, 5, 6 |
| SPI (ch) | 4, 6, 7 |
| I2C (#) | 4, 6, 7 |
| CAN (ch) | 0, 1 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 14, 15, 16 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 9 |
| 8-Bit Timer (ch) | 4 |
| Standby operable timer | Yes |
| 12-Bit A/D Converter (ch) | 8, 11, 15, 18 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 8-Bit D/A Converter (ch) | 0, 2 |
| Capacitive Touch Sensing Unit (ch) | 12, 24, 32, 36 |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, Unique ID, AES, TRNG |
Application Block Diagrams
| Metal Capacitive Touch Panel with NFC for Elevator & HMI Elevator control system with sleek capacitive metal touch, CAN FD reliability, and NFC security for a premium, safe, user‑friendly experience. | |
| Robust Operational Touch Panel with CAN FD Reliable HMI touch panel with CAN FD, haptics, and NFC for e-bikes, elevators, and industry. | |
| Printer Control Panel with NFC Authentication Secure shared printing with NFC authentication ensures only authorized access to sensitive data. | |
| Infusion Level Monitor Using Capacitive Touch Sensing Infusion monitors track fluid levels, offering reliable alerts for diverse liquid tank applications. |
Additional Applications
- Home appliances
- Industrial
- Building automation
- Home automation
- Consumer
Applied Filters: