Skip to main content
Renesas Electronics Corporation

Integrated Washer-Dryer System with PFC

Overview

Description

Modern washing machines often struggle to deliver high energy efficiency and quiet operation while maintaining long-term reliability under real-world conditions. Inefficiencies in power conversion and vibration during motor operation can increase energy consumption, acoustic noise, and stress on system components.

This system demonstrates an integrated washer-dryer architecture built around coordinated power factor correction (PFC) and multi-motor brushless DC (BLDC) control across washing and drying functions. A GaN FET-based PFC stage improves power conversion efficiency and supports stable operation under varying loads, while MCU-based system coordination manages the BLDC drum, dryer fan, and heat pump motors, enabling efficient and quiet operation. Built-in wireless connectivity enables IoT functionality for monitoring and control.

System Benefits:

  • High-efficiency motor drive with precise control reduces energy consumption across washing and drying cycles.
  • Quiet operation enabled by BLDC motor control minimizes vibration and noise.
  • Electrical isolation using isolation amplifiers and photocouplers enhances safety and reliability.
  • Flexible Renesas MCU lineup supports scalable performance and feature expansion.
  • Built-in Wi-Fi® and Bluetooth® Low Energy (LE) support IoT-enabled monitoring and control.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS176_Web UPDATELine Arrow.986Line Arrow.982Line Arrow.1062Line Arrow.1063Line Arrow.1064Line.792Sheet.1196Sheet.746Line Arrow.411Sheet.227Line Arrow.1137Line Arrow.1131PFC CircuitPFC CircuitPFC CircuitSheet.1Sheet.2Sheet.3Sheet.4WS176WS176WS176Resistor - FixedTransformer Inductor Coreless (Air conductor)Sheet.18Sheet.19Sheet.20Sheet.21Sheet.22Sheet.23Sheet.24Sheet.25Sheet.26AntennaSheet.28Sheet.29Sheet.30Sheet.31Sheet.32DiodeSheet.39Sheet.40Sheet.218Sheet.133Diode.134Sheet.135Sheet.136Sheet.137Sheet.219Sheet.220Sheet.221Sheet.222Sheet.223Sheet.224Sheet.225Sheet.226Sheet.228Sheet.229Sheet.230Sheet.234Sheet.235Sheet.245Sheet.252Sheet.261Sheet.276100 ~ 240VAC100 240VAC100 ~ 240VAC12VDC to Gate Driver12VDC to Gate Driver12VDC to Gate Driver3.3/5VDC to MCU, sensor, Bluetooth LE + Wi-Fi3.3/5VDC to MCU, sensor, Bluetooth LE + Wi-Fi3.3/5VDC to MCU, sensor, Bluetooth LE + Wi-Fi ~400VDC400VDC~400VDCConnector 1.178Connector 1.178.339Connector 1.178.340Connector 1.178.341Connector 1.178.342Connector 1.178.353Sheet.381Sheet.382Sheet.383Sheet.391Connector ArrowLDOLDOLDOLine ArrowLine Arrow.405Connected signals arrowResistor - Fixed.436Resistor - Fixed.438Connected signals line.447Line.448Connected signals line.453Main Drum Motor (BLDC)150 ~ 200WMain Drum Motor (BLDC) 150 200WMain Drum Motor (BLDC)150 ~ 200WPFCVPFCVPFCVIPFCIPFCIPFCSheet.517Wi-Fi/Bluetooth LE ModuleWi-Fi/Bluetooth LE ModuleWi-Fi/Bluetooth LE ModuleLine Arrow.530 6.538666Sheet.540AC/DCAC/DCAC/DCWater Level/Load Weight/ Temperature SensorWater Level/Load Weight/ Temperature SensorWater Level/Load Weight/ Temperature SensorPFC Circuit.673LineLine Arrow.736Connector Arrow.737 6.738333Sheet.740PhototriacCouplerPhototriac CouplerPhototriacCoupler 6.742555Sheet.744Solenoid ValveConnector ArrowConnector Arrow.714PFC Circuit.750Sheet.754*For main tap valve, water inlet valve, detergent valve, softener valve, water drain valve*For main tap valve, water inlet valve, detergent valve, soft...*For main tap valve, water inlet valve, detergent valve, softener valve, water drain valveLine Arrow.760Drum ControlDrum ControlDrum ControlOp AmpOp AmpOp AmpMotorSheet.11Sheet.12MM 6.800 333Sheet.802Connected signals arrow.804Solenoid ValveSolenoid ValveSolenoid Valve To Solenoid ValveTo Solenoid ValveTo Solenoid Valve 100 ~ 240VAC100 240VAC100 ~ 240VACSheet.812Tri component.835Component block.745Component block.631Isolation AmpIsolation AmpIsolation AmpPFC Circuit.858Dryer ControlDryer ControlDryer ControlMotor.872Sheet.873Sheet.874MM 6.875333Sheet.877Connected signals arrow.883Sheet.933Tri component.949Component block.745Component block.631Isolation AmpIsolation AmpIsolation AmpMotor.963Sheet.964Sheet.965MM 6.966 333Sheet.968Current SensingCurrent SensingCurrent Sensing 6.971666Sheet.973Current SensingCurrent SensingCurrent SensingLine.976Connector Arrow.977 6.983666Sheet.985 6.987666Sheet.989Dryer Fan Motor (BLDC)50 ~ 60WDryer Fan Motor (BLDC) 50 60WDryer Fan Motor (BLDC)50 ~ 60WHeat Pump Motor (BLDC)400 ~ 500WHeat Pump Motor (BLDC) 400 500WHeat Pump Motor (BLDC)400 ~ 500WTouch KeySheet.1000Sheet.1001Sheet.1002Sheet.1003Sheet.1004Sheet.1005Sheet.1006Sheet.1007Sheet.1008LCD/LED Segment DisplaySheet.1010Sheet.1011Sheet.1012Sheet.1013Sheet.1014Sheet.1015Sheet.1016Sheet.1017Sheet.1018Sheet.1019Sheet.1020Sheet.1021Sheet.1022Sheet.1023Sheet.1024Sheet.1025Sheet.1026Sheet.1027Sheet.1028Sheet.1029Sheet.1030Sheet.1031Sheet.1032Sheet.1033Sheet.1034Sheet.1035Sheet.1036Sheet.1037Sheet.1038Sheet.1039ONONSheet.1040OFFOFFSheet.1041Sheet.1042Sheet.1043Sheet.1044Sheet.1045Sheet.1046Sheet.1047Sheet.1048Lock.211Sheet.1050Sheet.1051BluetoothWi-FiSpeakerspeaker_8_Sheet.1055Sheet.1056Sheet.1057Sheet.1058Door LockDoor LockDoor LockBuzzerBuzzerBuzzerGate DriverGate DriverGate Driver 6.1073666Sheet.1075 6.1076666Sheet.1078 6.1079 333Sheet.1081GroundSheet.1087Sheet.1088Connector 1.178.1089Resistor - Fixed.14Sheet.1094Resistor - Fixed.1105Resistor - Fixed.1106Ground.1107Sheet.1108Sheet.1109Connector Line.1112IPMModuleIPM ModuleIPMModuleConnector Line.1115Line.1117Connected signals line.1119Connected signals line.1122Connector Arrow.1123Connector Arrow.1124Connector Arrow.1125Connected signals line.1126Line.1127Connector 1.1128Connector 1.1130Connected signals arrow.1132 6.1133 333Sheet.1135Connected signals arrow.1136Resistor - Fixed.1138Sheet.1139Resistor - Fixed.1140Resistor - Fixed.1141Sheet.1143Sheet.1144Connector Line.1145Connector Line.1147Line.1148Connected signals line.1149Connected signals line.1150Line.1151Connector 1.1152Connector 1.1153Connector Arrow.1157Connector Arrow.1158Connector Arrow.1159Connected signals line.1160Current SensingCurrent SensingCurrent SensingIPM ModuleIPM ModuleIPMModuleConnected signals arrow.1163 6.1164333Sheet.1166Resistor - Fixed.1168Sheet.1169Resistor - Fixed.1170Resistor - Fixed.1171Ground.1172Sheet.1173Sheet.1174Connector Line.1175Connector Line.1176Line.1177Connected signals line.1178Connected signals line.1179Line.1180Connector 1.1181Connector 1.1182Connected signals line.1186IPM ModuleIPM ModuleIPMModuleHall SensorHall SensorHall SensorConnector Arrow.1192Connected signals arrow.1194Connected signals lineConnector Arrow.1200Connector Arrow.1201TabletSheet.1215Sheet.1216Sheet.1217Sheet.1218Sheet.1219Quad component non RenesasComponent block.751Component block.747Component block.748Valve*Valve*Valve*Horizontal Wire BundleCommunication Lines B.795555Connector Arrow.1235Connector LineConnector Arrow.1241Connector Arrow.1242Bi-directionalAC Power SourceSheet.8Alternating CurrentGaN FETGaN FETGaN FETLine Arrow.1162Connector dotted double arrowSheet.1244 MCUMCUMCULCDCLCDCLCDCCTSUCTSUCTSUUARTUARTUARTADC12 bitADC 12-bitADC12-bitUARTUARTUARTGPIOGPIOGPIOGPIOGPIOGPIOUARTUARTUARTSheet.1245Component block.751Component block.747Component block.683Component block.68411pt text11pt textComponent block.748IPM Drv CouplerIPM Drv CouplerIPM Drv CouplerSheet.1246Component block.745Component block.631Isolation AmpIsolation AmpIsolation AmpConnector Arrow.1183Connector Arrow.1184Connector Arrow.1185Line Arrow.790Sheet.1247Component block.751Component block.747Component block.824Component block.82511pt text11pt textComponent block.748IPM Drv CouplerIPM Drv CouplerIPM Drv CouplerLine Arrow.864Sheet.1248Component block.751Component block.747Component block.944Component block.94511pt text11pt textComponent block.748IPM Drv CouplerIPM Drv CouplerIPM Drv CouplerLine Arrow.955Sheet.1249 MCUMCUMCUADC 12bitADC 12bitADC12bitPWMPWMPWMUARTUARTUARTPWMPWMPWMGPIOGPIOGPIOINTPINTPINTPCMPCMPCMPADC 12bitADC 12bitADC12bitSheet.1250 MCUMCUMCUCMPCMPCMPPWMPWMPWMADC 12bitADC 12-bitADC12-bitCMPCMPCMPPWMPWMPWMADC 12bitADC 12-bitADC12-bitUARTUARTUARTCapacitor Non-polarized .1251Sheet.1252Sheet.1253Sheet.1254Sheet.1255Sheet.1257Connector 1.1258Connector Line.1260
Exiting Interactive Block Diagram

News & Blog Posts