Skip to main content

Features

  • 32MHz RXv2 core (5.05 CoreMark/MHz*), DSP/FPU for digital signal processing
    • *Typical for RXv2 core
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Large-capacity memory: 256KB code flash, 32KB SRAM
  • 8KB data flash that can store data like an EEPROM
  • 6mm square 40-pin (HWQFN) or 7mm square 48-pin (LFQFP) small package lineup
  • Up to 20 general-purpose I/O ports
  • CAN (ISO 11898-1 compliant, up to 1Mbps transfer)
  • Various other communication interfaces (SCI, IIC, RSPI, etc.)
  • Analog front-end
    • 24-bit delta-sigma (ΔΣ) A/D converters: Up to 23-bit effective resolution, programmable data rate 7.6sps to 15.6ksps
      • Dual 24-bit ΔΣ A/D converters (R5F523ExAxxx)
      • Single 24-bit ΔΣ A/D converter (R5F523ExSxxx)
    • PGA: Rail-to-rail analog input, gain 1 to 128, offset drift 10 nV/°C, gain drift 1 ppm/°C
    • Voltage reference: low drift 10ppm/°C with good temperature stability
    • Excitation current source: Matched programmable current source

Description

The RX23E-A group microcontrollers are equipped with an analog front-end that can measure temperature, pressure, flow, and weight with less than 0.1% precision without calibration, making it ideal for high-precision sensing, test and measurement equipment. The CPU is equipped with an RXv2 core that excels in DSP/FPU operations, enabling high-accuracy measurement, control and communication with a single chip.

Parameters

Attributes Value
Main CPU RXv2
Program Memory (KB) 128, 256
RAM (KB) 16, 32
Carrier Type Full Carton (Tray), Tape & Reel, Tray
Supply Voltage (V) 1.8 - 5.5
I/O Ports 17, 21
DRAM I/F No
Temp. Range (°C) Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz) 32
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
SCI or UART (ch) 3, 4
SPI (ch) 4, 5
I2C (#) 4, 5
CAN (ch) 1
CAN-FD (ch) 0
Wireless No
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 16
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 9
8-Bit Timer (ch) 4
Standby operable timer Yes
12-Bit A/D Converter (ch) 4, 6
24-Bit Sigma-Delta A/D Converter (ch) 8, 12
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Segment LCD Controller No
Security & Encryption Unique ID

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
HWQFN 6 x 6 x 0.8 40 0.5
LFQFP 7 x 7 x 1.7 48 0.5

Application Block Diagrams

Plug-In Ultra-High Accuracy Weighing Scale Block Diagram
Industrial Weighing Scale
Accurate, scalable industrial scales for high-precision or portable low-power applications.
Cooling/Heating Vests Block Diagram
Peltier Cooling and Heating Vests
Air-conditioned work clothes with built-in fans and a Peltier cooler offer precise temperature control for challenging work environments.
Interactive block diagram of the torque control system features an MCU with a high-precision AFE, low-noise, high power supply rejection ratio, and stable high-quality power supply.
Torque Control System
Precision torque control ensures product quality using MCUs with high-precision AFE and reliable sensors.
Force Sensor Solution Block Diagram
Force Sensor System
Force sensor system for accurate detection and calculations of strain gauge measurements.
Wireless Multi-Channel Isolated Data Logger Block Diagram
Wireless Multi-Channel Isolated Data Logger
The wireless multi-channel isolated data logger offers multi-channel measurement for industrial networks and Wi-Fi.
Interactive block diagram of the Peltier cooler system is features a 32-bit MCU with an integrated 24-bit delta-sigma ADC and integrated high-precision AFE on a single chip.
High-Precision Peltier Cooler System
Precision-driven Peltier cooling system with real-time control, reduced BOM, and seamless industrial integration.
Industrial Sensor Network Slave Block Diagram
Industrial Sensor Network
Compact industrial sensor network system with flexible interfaces and real-time monitoring.
Industrial Precision Temperature Control Block Diagram
Industrial Precision Temperature Control
This system is ideal for industrial control processes providing accurate temperature measurements with a minimal number of components.

Applied Filters:

News & Blog Posts

Blog Post
Nov 30, 2023
Introducing Industrial Sensing Solutions with IO-Link Communication
Blog Post
Apr 6, 2023
Say Goodbye to Hardware Manual Confusion with Our Comprehensive Guide!
Blog Post
Mar 20, 2023
Upgrade MCUs with the Latest Industry-leading 32-bit RX Family MCUs! RX Portfolio is Expanding
Blog Post
Mar 3, 2023
Tips for Selecting Low Power Consumption Modes on the RX MCU
Blog Post
Feb 17, 2023
How Renesas Design Standardization Saves Industrial Sensing Equipment Total Costs- Blog 2
Blog Post
Jan 23, 2023
RX Family Software – The Past and the Future - #6
Blog Post
Dec 13, 2022
Examples of Design Standardization in Sensing Equipment Using the RX23E-A MCU with Built-In High-Precision Delta-Sigma ADC - Blog 1
Blog Post
Sep 1, 2022
RX Family Software – The Past and the Future - #5
Blog Post
Aug 9, 2022
Experiencing the noise performance of the RX23E-A built-in delta-sigma ADC by using Renesas’ Lab on the Cloud
Blog Post
Jun 17, 2022
Bringing DSPs Closer to You! Realizing Digital Filters with the Latest Low-End RX140 Microcontroller of the RX Family!
Blog Post
Apr 19, 2022
Design Guide for RX MCU Board Wiring Pattern
Blog Post
Apr 5, 2022
RX Family Software – The Past and the Future - #3
Blog Post
Mar 15, 2022
Realizing OTA Function of a Secondary MCU with the RX MCU – FreeRTOS Version
Blog Post
Mar 4, 2022
Supporting a Smooth Start of Your Development with RX by Video!
Blog Post
Feb 1, 2022
RX Family Software – The Past and the Future - #1
Blog Post
Feb 1, 2022
Evolution of Sensing Equipment and Force Sensor Measurement Using RX23E-A
Blog Post
Dec 6, 2021
To Seamlessly Switch to a 32-Bit RX Family MCU
Blog Post
Oct 15, 2021
Interview with RX MCU Family User, HITACHI Solutions Technology
Blog Post
Oct 6, 2021
Introducing the Smart Configurator Board Support Feature for Quick Project Setup
Blog Post
Sep 24, 2021
What is Data Acquisition (DAQ) and Distributed Processing/Edge Computing in the IoT Era with RX23E-A?
Blog Post
Sep 21, 2021
How Renesas Approaches Functional Safety over EtherCAT (FSoE)
Blog Post
Aug 4, 2021
Introducing the RX Family Firmware Update Middleware that Can Easily Realize FOTA (Firmware Update Over-The-Air) Implementation
Blog Post
Aug 2, 2021
DSP Experience with RX Family MCU! Visualizing DSP Behavior with Free Sample Program!
Blog Post
Jul 13, 2021
Introducing the RX MCU Product Longevity Program (PLP) that Goes Beyond 15 years of Support!
Blog Post
Jul 2, 2021
Let’s Get Started with RX MCU Software Development! First Step is to Start with e² studio.
Blog Post
Jun 24, 2021
A Tiny RX23E-A Board for Digital Load Cell
Blog Post
Apr 27, 2021
Time flies in a flash of light! Renesas RXv2 Core has exceeded a CoreMark of 5.0. How does it achieve this result?
Blog Post
Apr 8, 2021
RX23E-A 32-Bit MCU Realizes a Compact and Highly Precise Thermoelectric Peltier Controller Implementation
Blog Post
Mar 25, 2021
RX23E-A IO-Link Ready-to-Use Bidirectional Communication Reference Solution