Skip to main content
Renesas Electronics Corporation

Features

  • Non-linearity (NL200 = 0.35% MAX.)
  • High common mode transient immunity (CMTI = 10 kV/μs MIN.)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • Gain tolerance (G = 7.92 to 8.08 (±1%)) Gain: 8 V/V TYP.
  • Package: 8-pin DIP lead bending type for long creepage distance for surface mount (L2)
  • Embossed tape product: PS8352AL2-E3: 2 000 pcs/reel
  • Pb-Free product
  • Safety standards
    UL approved: UL1577, Double protection
    CSA approved: CAN/CSA-C22.2 62368-1, Reinforced insulation
    VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS8352AL2 is an optically coupled isolation amplifier that uses an IC with a high-accuracy sigma-delta A/D converter and an AlGaAs light-emitting diode with high-speed response and high luminance efficiency on the input side, and an IC with a high-accuracy D/A converter on the output side. The PS8352AL2 is designed specifically for high common mode transient immunity (CMTI) and high linearity (nonlinearity). The PS8352AL2 is designed for current and voltage sensing.

Parameters

AttributesValue
Channels (#)1
Output TypeAnalog
Isolation Voltage (Vrms)5000
CMTI min. (kV/µs)10
VDD1 (V)4.5 - 5.5
VDD2 (V)4.5 - 5.5
Input Voltage Linearity Range (mV)-200 - 200
Gain typ. (V/V)8
Gain Error max. (%)1
NL typ. (%)0.014
fc typ. (kHz)100
Creepage Distance (mm)8
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Application Block Diagrams

Smart heat pump block diagram features a high-performance and cost-optimized dual motor control system, a pressure sensor, and Wi-Fi, Bluetooth, and optional LTE-M/NB-IoT connectivity.
Smart Heat Pump
Energy-efficient heat pump design with high-performance dual motor control and IoT connectivity.
Three-Phase MCU-Based Wallbox with High-Level Communication PLC block diagram showing metrology and system MCUs, PLC, NFC, WLAN/Bluetooth LE, Ethernet, EV charging control, residual current detection, AC metering, onboard charger interface, and safety circuits.
Mode 3 AC EV Charger Wallbox
Scalable Mode 3 AC EV charging platform for residential and public charging applications.
Isolated motor drive power stage block diagram showing a controller connected to a 400V GaN inverter with isolated power, sensing, and feedback circuits.
Isolated Motor Drive Power Stage
Isolated GaN-based three-phase inverter motor drive power stage for high-performance motor applications up to 3kW.
GaN half-bridge Arduino shield design block diagram features a 400VDC, >2kW isolated power stage using cascode E-mode GaN technology for high-frequency wireless power transfer, motor control, and rapid MCU prototyping.
400VDC, 2kW+ GaN Half-Bridge Arduino Shield
400V GaN half-bridge Arduino shield enabling high-efficiency AC/DC power conversion up to 2kW with scalable prototyping.
Block diagram of an integrated washer-dryer system with PFC featuring BLDC motor control, flexible MCU and built-in Wi-Fi and Bluetooth LE connectivity.
Integrated Washer-Dryer System with PFC
Integrated washer-dryer system with energy-efficient design, BLDC motor control, and IoT connectivity.
High-Power 10.5kW Motor Control Block Diagram
High-Power 10.5kW Motor Control
The high-power motor control system supports 10.5kW with efficient MCU management and flexible connections.
400V/2kW Synchronous Motor Controller with HMI Controller Block Diagram
400V/2kW Synchronous Motor Controller with HMI Controller
400V/2kW synchronous motor controller paired with industrial HMI controller and AC/DC power supply.
AC Drive & General Purpose Inverter System block diagram showing a GaN-based PFC front end, isolated power supplies, MCU control, and IGBT/IPM motor drive for efficient three-phase motor control.
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.
Low-voltage x-in-1 electric vehicle unit block diagram features a 48V inverter, onboard charger, DC/DC converter, and a motor control unit (EMU2).
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
The 3-phase PFC inverter features high-performance MCUs for digital PFC control and communication, supporting power capacities of up to 20kW.
20kW 3-phase PFC Inverter
The 3-phase PFC inverter uses Renesas MCUs for efficient control communication and supports up to 20kW power.
This digital power conversion block diagram combines a totem pole PFC with an LLC resonant DC/DC converter and features a high-performance MCU with dedicated peripherals.
Digital Power Conversion with Totem Pole Interleaved PFC
High-efficiency power supply platform featuring totem pole PFC and LLC resonant DC/DC converters.
Grid-connected solar micro inverter block diagram features a 240MHz MCU with high-resolution PWM, MOSFETs, drivers, and optical coupled isolation amplifier.
Grid-connected Solar Micro Inverter
Solar micro inverter system with grid-connected units featuring high-performance MCU, MOSFETs, drivers.
Portable EV Charger Block Diagram
Portable EV Charger
Portable DC charger for EVs powered by 48V battery stacks, featuring Bluetooth connectivity.
High-wattage AC/DC power adapter block diagram features an interleaving PFC control, ZVS controller, and passive components to adjust voltage, current, and wattage.
High-Wattage AC/DC Power Adapter
This AC/DC power adapter charger features PFC for stability, ZVS controller, and easy configuration.
3.6kW bidirectional digital power PFC system block diagram utilizes a high-performance Arm Cortex MCU designed to support advanced 650V GaN FETs.
Digital Power System
High-efficiency digital power systems for EV, energy, and industrial applications.

Applied Filters: