Skip to main content
Renesas Electronics Corporation

3.7kW Single-Stage Matrix Converter

Overview

Description

The single‑stage matrix converter topology serves as a high‑efficiency AC/DC bidirectional converter that eliminates the need for separate front‑end PFC and DC/DC stages typically found in conventional designs. By integrating a primary AC/AC bridge formed with bidirectional devices, a high‑frequency transformer, and a secondary high‑frequency AC‑to‑DC rectifier stage, this architecture minimizes energy conversion losses associated with multistage configurations. The use of bidirectional switch (BDS) GaN devices and a compact high‑frequency transformer enables high power density and efficient operation.

System Benefits:

  • Single‑stage AC/DC bidirectional power conversion eliminates the need for PFC inductors and DC bus capacitors.
  • High‑frequency transformer isolation enables a compact design with high power density.
  • Optimized architecture supports high system reliability and long operational life.
  • High‑efficiency power conversion enables improved overall system performance, achieving greater than 97% efficiency at full load using Renesas GaN FETs.
  • Low total harmonic distortion (THD) ensures compliance with the latest grid standards for improved power quality.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Page-1Connector Arrow.633Connector Arrow.620Sheet.658Connector Arrow.3344Connector Arrow.3349Connector Arrow.420Connector Arrow.522Connector Arrow.1762Connector Arrow.517Connector Arrow.523Connector Arrow.524Connector Arrow.525Connector Arrow.526Connector Arrow.527Connector Arrow.528Connector Arrow.529Connector Arrow.530Connector Arrow.531Connector Arrow.532AC Power Source.1037Sheet.274Alternating CurrentSheet.303Capacitor Non-polarizedSheet.308Sheet.309Sheet.310Sheet.311Sheet.319Sheet.320Sheet.321Sheet.323Sheet.324TransformerLine.841Line.29Capacitor Non-polarized .462Sheet.463Sheet.464Sheet.465Sheet.466Sheet.467Sheet.470Sheet.471Sheet.473Sheet.474LoadLoadLoadLfLfLfCfCfCf1-ph, 85-265 VAC1-ph, 85-265 VAC1-ph, 85-265 VACGrid Side FilterGrid Side FilterGrid Side Filter Sheet.484Sheet.485Sheet.486Sheet.487Tri component non RenesasComponent block.745Component block.631Isolated DriversIsolated DriversIsolated DriversHorizontal Wire BundleCommunication Lines B.795888Board - OptionalTri component non Renesas.518Component block.745Component block.631Isolated DriversIsolated DriversIsolated DriversHorizontal Wire Bundle.533Communication Lines B.795444AAACCCCCCCCCAAAAAABBBBBBBBBDDDDDDDDDQ5Q5Q5Q6Q6Q6Q7Q7Q7Q8Q8Q8Connector 2.3384Sheet.561IgridIgridIgridSheet.565Connector 1.163VgridVgridVgridCircle.2582VdcVdcVdc Connector ArrowConnector 2.572Sheet.573IdcIdcIdc 3.3V Ref & Level Shifting3.3V Ref & Level Shifting3.3VRef & Level Shifting5V5V5VConnector Arrow.3204Connector Arrow.3205VgridVgridVgridIgridIgridIgridConnector Arrow.5012Connector Arrow.5014Connector Arrow.585Connector Arrow.586VdcVdcVdcIdcIdcIdcConnector Arrow.5905V5V5VConnector Arrow.592Connector Arrow.593Sheet.599Sheet.600Sheet.601Sheet.602Sheet.607Sheet.608Sheet.609Sheet.610Sheet.611Vdc+Vdc+Vdc+ Vdc-Vdc-Vdc- Sheet.616Sheet.617Sheet.618Sheet.619Vdc+Vdc+Vdc+ Connector Arrow.628Connector Arrow.629LDOLDOLDO5V5V5V3.3V3.3V3.3V12V12V12VHorizontal Wire Bundle.637Communication Lines B.795222Horizontal Wire Bundle.643Communication Lines B.7952223.3V3.3V3.3VConnector Arrow.647Sheet.648Sheet.649Sheet.650Sheet.651Sheet.653Sheet.654Sheet.655Sheet.656Vdc-Vdc-Vdc- WS197WS197WS197Op AmpOp AmpOp AmpOp AmpOp AmpOp AmpFlyback Auxilliary SupplyFlyback Auxilliary SupplyFlyback Auxilliary SupplySheet.666GaN BDSGaN BDSGaN BDSSheet.52Sheet.53Sheet.54Sheet.55Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Q1Q1Q1Q2Q2Q2Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142Sheet.143Sheet.144Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Sheet.153Q3Q3Q3Q4Q4Q4Sheet.159Sheet.160Sheet.161Sheet.162Sheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168Sheet.169Sheet.170Sheet.171Sheet.172Sheet.174Sheet.175Sheet.176Sheet.177Sheet.178Sheet.179Sheet.180Sheet.181Sheet.182Sheet.184Sheet.373Sheet.375AAAAAAAAABBBBBBBBBCCCCCCCCCDDDDDDDDDSheet.278Sheet.318Sheet.376Sheet.374Sheet.667GaN FETsGaN FETsGaN FETsN-Channel Depletion MOSFETSheet.378Sheet.379Sheet.380Sheet.381Sheet.382Sheet.383Sheet.384Sheet.385Sheet.386Sheet.387Sheet.388Sheet.389Connect.50Sheet.391Sheet.392Sheet.393N-Channel Depletion MOSFET.394Sheet.395Sheet.396Sheet.397Sheet.398Sheet.399Sheet.400Sheet.401Sheet.402Sheet.403Sheet.404Sheet.405Sheet.406Connect.50Sheet.408Sheet.409Sheet.410N-Channel Depletion MOSFET.411Sheet.412Sheet.413Sheet.414Sheet.415Sheet.416Sheet.417Sheet.418Sheet.419Sheet.420Sheet.421Sheet.422Sheet.423Connect.50Sheet.425Sheet.426Sheet.427N-Channel Depletion MOSFET.428Sheet.429Sheet.430Sheet.431Sheet.432Sheet.433Sheet.434Sheet.435Sheet.436Sheet.437Sheet.438Sheet.439Sheet.440Connect.50Sheet.442Sheet.443Sheet.444Sheet.445Sheet.446Sheet.447Q5Q5Q5Q6Q6Q6Q7Q7Q7Q8Q8Q8Sheet.450Sheet.460Sheet.468Sheet.451Sheet.453Sheet.668MCUMCUMCUPWMPWMPWMCANCANCANVDDVDDVDDADCsADCsADCsUARTUARTUART
Exiting Interactive Block Diagram