Skip to main content
Renesas Electronics Corporation
Order Now

Overview

An inverter board that allows users to evaluate motor control with ease using a high-voltage brushless DC (BLDC)/induction motor. By combining with a compatible CPU board, users can immediately start evaluating motor control.

This product supports only 1-phase AC200 - 240V 50Hz/60Hz input voltage.

Features

  • Supports overcurrent detection, overvoltage protection, over-temperature detection.
  • Reinforced isolation between high-voltage domain and user interface domain
  • Supports 3-phase current inline sensing
  • Supports Hall sensor and encoder signal input with reinforced isolation

Products in the Design

Sample & Buy

MCI-HV-2-1PH Development Board

1ph Input Flexible Motor Control High Voltage Inverter

RTK0EM0000B18030BJ Active
1u | $941.18Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Kit for RA6T2 MCU Group

MCK-RA6T2 Active

The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T2... Read More

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.

Renesas Flexible Motor Control CPU Board for RA6T2 MCU Group

MCB-RA6T2 Active

This product is a CPU board for motor control equipped with RA6T2. Motor control using RA6T2 can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More

Recommended Documents:

Renesas Flexible Motor Control CPU Board for RX26T MCU Group

This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More

Recommended Documents:

Renesas Flexible Motor Control CPU Board for RX14T MCU Group

MCB-RX14T Active
Evaluate RX14T‑based motor control using a modular CPU board designed for safe and scalable development.