Features
- 64MHz RXv3 core (6.01 CoreMark/MHz*) , single-precision FPU
- *Typical for RXv3 core
- Low power (Active: 69μA/MHz, Standby: 1μA)
- Wide operating voltage range: 1.6V to 5.5V
- Operating temperature: -40°C to 85°C or -40°C to 105°C
- Built-in Flash memory: 512KB code flash, 128KB SRAM
- 8KB data flash that can store data like an EEPROM
- Diverse package lineup from 48 to 100 pins (LFQFP, HWQFN)
- Up to 89 general-purpose I/O ports
- Various communication interfaces (SCI, IIC, RSPI, etc.)
- 16-bit/32-bit general-purpose PWM timer, 16-bit low-power timer, 16-bit compare match timer, 8-bit timer, RTC
- 12-bit A/D converter, 8-bit D/A converter, comparator, temperature sensor
- Capacitive touch sensing unit (CTSU2SL)
- Self-capacitive: 1 pin, 1 key configuration for up to 36 keys
- Mutual capacitive: Up to 64 keys in matrix configuration
- Flash memory protection
- +/-1.0% accuracy high-speed on-chip oscillator
Description
The RX260 group is a 32-bit microcontroller that delivers outstanding power efficiency and advanced touch functions. It is suitable for a wide range of applications including consumer electronics, industrial automation, building automation, and battery-powered products.
The RXv3 core delivers a high performance of 355CoreMark at 64MHz operation. Active current is 69μA/MHz, and standby current is 1μA. Power consumption can be minimized during intermittent operation by using a snooze mode that allows peripheral functions to operate during standby.
The third-generation capacitive touch sensing unit (CTSU2SL) is included as an HMI function. The CTSU2SL supports multi-frequency scanning to reduce false detection due to external noise, active shield to suppress the effects of water on the electrodes, the automatic judgment function to detect touch events without CPU activation, and the MEC function to reduce touch measurement time and current consumption for multiple electrodes.
In addition, the RX260 has the area protection function that allows the user to set a non-rewritable area on the code flash memory. This is ideal for storing secure boot programs, etc.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | RXv3 |
| Program Memory (KB) | 256, 384, 512 |
| RAM (KB) | 128 |
| Carrier Type | Full Carton (Tray), Tape & Reel |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 40, 56, 72, 92 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 64 |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 6, 7 |
| SPI (ch) | 7, 8 |
| I2C (#) | 7, 8 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 19, 20 |
| 32-Bit Timer (ch) | 2 |
| 16-Bit Timer (ch) (#) | 10 |
| 8-Bit Timer (ch) | 4 |
| Standby operable timer | Yes |
| 12-Bit A/D Converter (ch) | 11, 15, 18, 25 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 8-Bit D/A Converter (ch) | 0, 2 |
| Capacitive Touch Sensing Unit (ch) | 24, 32, 36 |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID |
Applications
- Consumer Electronics
- Building Automation
- Industrial Automation
- Medical & Healthcare
Applied Filters: