Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
This video introduces a library that enables the FAA to function as a sub-processor, performing high-speed arithmetic operations on the RL78/G24.
Chapter's Title
00:00 Opening
00:10 FAA overview
00:57 Digital Filter Library
01:16 FFT Library
01:34 SHA Library
01:54 How to download the FAA library
02:07 Application Note
Related Resources
This video introduces smart lighting solution for building automation. In this video, you will learn the trends in the lighting market, the demand for lighting design, and the values that Renesas lighting solution offers.
Visit the DALI Solutions page for more information.
This video introduces how to add the RL78 board platform released by Renesas Electronics
on GitHub to Arduino IDE version 2 and run sketches.
Chapters
00:00 Opening
00:30 Install the Arduino IDE
00:49 Install the tools
01:57 Write the sketch
02:17 COM port setting
02:43 Board setting
02:59 Compile, upload, LED blinking
Related Resources
Quick Start Guide page (GitHub)
This video demonstrates the process for creating a new FAA program project, including the necessary build option settings and debugger operations.
Chapter's Title
00:00 Opening
00:18 Operating Environment
00:32 Project Creation
00:43 Adding FAA Program
02:36 Build Tool Option Setting
03:07 Debug Tool Option Setting
03:51 FAA Program Debug
Related Resources
- Application Note: RL78/G24 Application Note
- Board/kits: RL78/G24 Fast Prototyping Board
- Development Tools: e² studio
- Product: RL78/G24
This video introduces the Flexible Application Accelerator (FAA) installed in the RL78/G24. The FAA is a 32-bit high-speed co-processor capable of executing operations in a single cycle.
Chapter's Title
00:00 FAA features
03:22 Library and Tool for FAA
03:48 Ending
Related Resources
This video demonstrates the basic functions of a smart lighting system and how the QE for Lighting & Power tool contributes to its development.
Chapter's Title
00:00 Opening
00:25 Introduce smart lighting system
01:24 Background of QE for Lighting & Power tool
01:57 4 operation steps of QE for Lighting & Power tool
02:27 Create a new solution
02:46 Configure with graphical user interface
03:03 Simulate and Evaluate power control parameters
03:34 Generate lighting system solution
03:53 QE for Lighting & Power tool contributions
Related Resources
News & Blog Posts
Blog Post
Dec 18, 2023
|
Blog Post
Sep 27, 2023
|
Support Communities
-
RL78/G24- TRDIOB0 and TRDIOD0 used as EXTENTED COMPLEMENTARY PWM, how to set both them output low at same time?
RL78/G24- TRDIOB0 and TRDIOD0 used as EXTENTED COMPLEMENTARY PWM, how to set both them output low at same time? i use these 2 PWM output control a half bridge conveter, and i need force them all off when the pwm duty is too small. how can i realize ...
Feb 25, 2025 -
RL78/G24 FAA assembler command list explenation
Hello, I am trying to use the FAA in RL78/G24 to collect the data from ADC, unfortunetly the only document showing the assembler command list does not explan how the commands are are working. https://www.renesas.com/en/document/mat/dspasm ...
Feb 13, 2025 -
RL78/G24
Hi I am working on a DALI project where we initially implemented the code on the R7F101GLG (***-pin) controller, and it was working fine. Now, we have migrated the same code to the R7F101GAE (30-pin) controller, but we are facing the following issue: Error: Interrupt table address has multiple ...
Sep 10, 2025
FAQs
-
Operating frequency of RL78/G24
Last Updated: 09/28/2023 Question: What is the operating frequency of the RL78/G24? Answer: The maximum operating frequency of the RL78/G24 is 48MHz.This is the fastest operation in the history of RL78 family microcontrollers. Suitable Products RL78/G24  日本語
Sep 28, 2023 -
RL78/G24 position, target application
Last Updated: 09/28/2023 Question: How is the RL78/G24 positioned within the RL78 family? And what is the target application? Answer: The RL78/G24 is positioned as a high-function, high-performance product in the RL78 family, and like the RL78/G14, RL78 ...
Sep 28, 2023 -
RL78 Family: Relationship between A/D Conversion Resolution and A/D Conversion Time
... Different D  ✓   N/E E   ✓ ✓ Different  Group A: RL78/I1B, RL78/I1C, RL78/I1EGroup B: RL78/G23, RL78/G24Group C: RL78/G1A, RL78/G1P, RL78/I1D, RL78/L1CGroup D: RL78/F23, RL78/F24, RL78/ ...
Nov 12, 2024