Skip to main content
Renesas Electronics Corporation

Features

  • 120MHz RXv2 core (5.05 CoreMark/MHz*1), single-accuracy FPU
  • 2.7V to 3.6V operation, single power supply
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Large-capacity memory: 2MB code flash, 640KB SRAM
  • Dual-bank function convenient for firmware updates*2
  • 32KB data flash that can store data like an EEPROM
  • Diverse package lineup from 100 to 176 pins
  • Up to 136 general-purpose I/O ports
  • Ethernet (IEEE 802.3 compliant 10Mbps/100Mbps transfer)
  • USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), and isochronous transfer)
  • CAN (ISO 11898-1 compliant, up to 1Mbps transfer)
  • SD Host I/F (supports SD memory/SDIO 1-bit or 4-bit SD bus)
  • SD Slave I/F (SDIO Card Spec. Ver. 2.00 compliant)
  • QSPI (XIP mode not supported)
  • Various other communication interfaces (SCI, IIC, RSPI, etc.)
  • 16-bit PWM timer, 16-bit/32-bit compare match timer, 8-bit timer, RTC
  • 12-bit A/D converter, 12-bit D/A converter, temperature sensor
  • TFT-LCD controller and 2D drawing engine can reduce CPU load at running of LCD display
  • Security
    • NIST FIPS 140-2 Level 3 CMVP certification*2
    • Renesas' proprietary hardware secure IP (Trusted Secure IP) enables a high level of Root of Trust*2
    • AES, TRNG*2, RSA*2, ECC*2, and SHA*2 encryption engines
    • Memory protect functions that protect Flash memory from unintended access to flash

*1: Typical for RXv2 core
*2: Only products with 1.5MB or more code flash memory

NIST: National Institute of Standards and Technology
FIPS: Federal Information Processing Standards
CMVP: Cryptographic Module Validation Program

Description

The Renesas RX65N is a mainstream RX microcontroller with RXv2 core, large-capacity RAM, and enhanced security, connectivity, and human machine interface (HMI) capabilities.

Parameters

AttributesValue
Main CPURXv2
Program Memory (KB)512, 768, 1024, 1536, 2048
RAM (KB)256, 640
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.7 - 3.6
I/O Ports79, 112, 137
DRAM I/FNo, SDRAM I/F
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)120
Ethernet speed10M/100M
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)11, 13
SPI (ch)14, 16
I2C (#)13, 14, 15, 16
CAN (ch)2
CAN-FD (ch)0
WirelessNo
SDHI (ch)0, 1
High Resolution Output TimerNo
PWM Output (pin#)38, 39
32-Bit Timer (ch)3
16-Bit Timer (ch) (#)18
8-Bit Timer (ch)4
Standby operable timerNo
12-Bit A/D Converter (ch)22, 29
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)1, 2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID, Unique ID, AES, 3DES, RSA, ECC, SHA-1, SHA224/SHA256, MD5, MAC, TRNG, Unique ID, AES, TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA13 x 13 x 1.41760.8
LFQFP14 x 14 x 1.71000.5
LFQFP20 x 20 x 1.71440.5
LFQFP24 x 24 x 1.71760.5
TFLGA7 x 7 x 1.051000.65
TFLGA7 x 7 x 1.051450.5
TFLGA8 x 8 x 1.051770.5

Application Block Diagrams

Smart HVAC Control with Integrated Slave Actuator Block Diagram
Smart HVAC Control with Integrated Slave Actuator
This slave actuator design for HVAC systems offers low power, secure bidirectional packet data flow, and automatic routing.
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.
Interactive block diagram of the secure cloud and sensor platform features a 32-bit MCU with HMI and advanced security capabilities, and supports light, temperature/humidity, and TVOC sensors.
Secure Cloud & Sensor Platform
Secure sensor platform with cloud connectivity, HMI features, and fast, secure firmware updates.
Smart HVAC Master Actuator Block Diagram
Smart HVAC Master Actuator
Smart HVAC master actuator with AI-driven set points, multi-sensor data, and fail-safe redundancy.
Block diagram of the power line feeder terminal unit features two 32-bit MCUs, buck-boost controllers, and a buck regulator.
Power Line Feeder Terminal Unit
Feeder terminal units monitor high-voltage power lines and measure and store data before uploading it to a central location.
Interactive block diagram of the industrial electronic valve control features a dual MCU system and RS-485 supporting the SIL2 standard.
Industrial Electronic Valve Control
Industrial electronic valve to offer precise, SIL2-compliant control.
Voice over power line communication block diagram features an MCU which communicates with the PLC modem IC, a synchronous step-down buck controller, and a line driver.
Voice Over Power Line Communication
Renesas' PLC modem technology enables efficient voice transmission over low-voltage power lines.
IoT Remote Sensing System Block Diagram
IoT Remote Sensing System
Cloud-connected design simplifies secure IoT device linkage and data management with robust connectivity.

Applied Filters: