Skip to main content
Renesas Electronics Corporation

Description

The Target Board for RX65N provides an entry point to evaluation, prototyping and developing for the RX65N MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

Features

  • On-board RX65N MCU
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Applications

Type Title Date
Manual - Development Tools PDF 823 KB 日本語
Application Note PDF 2.77 MB 日本語
AI-generated Summary: QE for Display [RX,RA] enables graphical interface development for embedded systems using Renesas RX microcontrollers with serially connected LCDs, supporting emWin and Aeropoint GUI middleware. It integrates with e2 studio, Smart Configurator, and Firmware Integration Technology (FIT) modules to simplify GUI creation, display control, and system development flow. The tool supports various RX family starter kits and target boards, facilitating efficient GUI design with AppWizard and PowerPoint-based Aeropoint GUI. It covers from initial display setup to project building, debugging, and execution, enabling high-performance, memory-efficient GUI solutions on microcontrollers without graphic LCD controllers.
Other PDF 89 KB
PCB Design Files
Log in to Download ZIP 197 KB 日本語
Other
Log in to Download PDF 562 KB
Schematic
Log in to Download PDF 367 KB
Application Note PDF 377 KB 日本語
AI-generated Summary: The document explains the operation flow of the RX65N LED blink control program, detailing power-on reset, main function, and interrupt handling for user switch and timer events. It includes the RX65N internal block diagram highlighting used modules and peripherals for LED control. The memory map section describes the 4GB address space, memory areas, operating modes, and flash/RAM capacities, emphasizing accessible regions and memory configurations.
Other PDF 451 KB
8 items

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 8.04 MB 日本語 Compiler: CC-RX IDE: e2 studio
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTK5RX65N0C00000BRActiveIn Stock1u | $25.88N/ANo3A991.a.28471.50.0150

Support Communities

  1. Newbie at Programming RX65N target board

    Hello everybody, I am a newbie in programming microcontroller. My only experience is with Arduinos, that i used at home for DIY projects, and PSOC, for my embedded system courses at university. Now, I am doing an intership in a company where the need a control unit based on microcontrollers ...

    Aug 2, 2024
  2. SCI interface, continuous data reception

    Hello Renesas's users, I have SCI1 configured on the RTK5RX65N0C00000BR and trying to receive a message from HTerm on PC. I can receive messages like 1 or 2 bytes not more than that (sending character or 2 characters together, if more characters are sent together, only two characters will ...

    Jan 18, 2023