Features
- 200MHz Arm Cortex-M33 with TrustZone
- Secure element functionality
- 1MB - 2MB Flash memory and 448kB SRAM with Parity and 64kB SRAM with ECC
- Dual-bank-Flash with background operation, and block swap functionality
- 8kB Data Flash to store data as in EEPROM
- Scalable from 100-pin to 176-pin packages
- Ethernet controller with DMA
- Capacitive touch sensing unit
- USB 2.0 High-Speed and Full-Speed
- CAN FD (CAN 2.0B option)
- QuadSPI and OctaSPI
- SCI (UART, Simple SPI, Simple I2C)
- SPI/ I2C multimaster interface
- SDHI and MMC
Description
The Renesas RA6M5 group uses the high-performance Arm® Cortex®-M33 core with TrustZone®. In concert with the Secure Crypto Engine it offers Secure Element functionality. The integrated Ethernet MAC with individual DMA ensures high data throughput. The RA6M5 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA6M5 is suitable for IoT applications requiring Ethernet, future proof security, large embedded RAM, and low active power consumption down to 107µA/MHz running the CoreMark® algorithm from Flash.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | Arm Cortex-M33 |
| Program Memory (KB) | 1024, 1536, 2048 |
| RAM (KB) | 512 |
| Carrier Type | Bulk (Tray), Full Carton (Tray), Tape & Reel |
| Supply Voltage (V) | 2.7 - 3.6 |
| I/O Ports | 67, 76, 110, 133 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 200 |
| Ethernet speed | 10M/100M, No |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ), ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 9, 10 |
| SPI (ch) | 2 |
| I2C (#) | 2, 3 |
| CAN (ch) | 0, 2 |
| CAN-FD (ch) | 0, 2 |
| Wireless | No |
| SDHI (ch) | 1 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 20 |
| 32-Bit Timer (ch) | 4 |
| 16-Bit Timer (ch) (#) | 6 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 6 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 17, 19, 22, 26 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 6, 12, 20 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, TRNG, AES(128/192/256), ECC/RSA(4K)/DSA, SHA224/SHA256, GHASH, Tamper Detection, Arm TrustZone |
Application Block Diagrams
| Humanoid Battery Management System Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control. | |
| Highly Secure Drug Delivery System with NFC Authentication and Rich Connectivity Secure drug delivery system with precision dosing and safety features for proper medication and delivery. | |
| Remote Predictive Maintenance System The remote predictive maintenance system reduces downtime and costs with AI-driven insights and rich connectivity options. | |
| Wireless Multi-Channel Isolated Data Logger The wireless multi-channel isolated data logger offers multi-channel measurement for industrial networks and Wi-Fi. | |
| Elevator Control System Elevator control system with integrated real-time communication with main control, in/call, and out/call. | |
| Industrial Programmable Logic Controller (PLC) Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs. | |
| ROS Body Controller for Robotic Systems The centralized ROS body controller simplifies robot coordination with standardized control and efficient communication. | |
| Smart Voice-Controlled Room Automation Voice recognition enables hands-free control of devices improving hygiene and supporting multilingual commands. | |
| IoT Remote Sensing System Cloud-connected design simplifies secure IoT device linkage and data management with robust connectivity. |
Additional Applications
- Wired Ethernet applications
- Enhanced Security (fire detection, burglar detection, panel control)
- Metering (electricity, automated meter reading)
- Industry (robotics, door openers, sewing machines, vending machines, UPS)
- HVAC (heating, air conditioning, boiler control)
- General purpose
Applied Filters: