Overview
Description
The Envision Kit allows quick and easy evaluation of the RX65N microcontrollers group, which is an excellent choice for your next low cost HMI (Human Machine Interface) project. Moreover the RX65N Envision Kit allows you to experience, through pre-installed demos, firmware updating using the new dual-bank flash function of the RX65N microcontroller, graphics performance using LCDC and a 2D drawing engine, and many more.
Renesas offers everything you need for your own board and demo development, such as a board circuit diagram and demo source code, so the kit can be used as a sample for developing your set. The provided on-board emulator allows you to design your own application without the need for an external E1/E2 Lite. By writing firmware downloaded from this webpage to a USB memory stick, you can rewrite the firmware on the board during a demo.
The latest RX65N Group of microcontrollers incorporates an embedded TFT controller and an integrated 2D drawing engine provides advanced graphics features and high performance in the application. If the chosen display size is up to WQVGA, the large on-chip RAM of 640KB could be used as display frame buffer, which ensures a cost optimized design, by saving an external RAM. In addition, customers using the RX651/RX65N MCU can enjoy the powerful SEGGER emWin GUI software as well as supporting tools in their designs free of charge!
Features
- 32-bit RX65N MCU with 2MB code flash and 640KB RAM
- Segger emWin GUI software package can be used by RX651/RX65N customers
- Graphic expansion board
- 4.3-inch TFT color LCD
- 480 x 272 resolution
- Capacitive touch overlay controller
- Backlight controller
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
- Issue with RX65N Envision Kit and Appwizard
Hi. I have a problem with the new microcontroller that I need to use in a new application. I'm playing with the graphics and up to a certain point everything works, but after I add widgets the graphics no longer work. It crashes in the function d2_ret = d2 ...
Oct 30, 2024 - RX65N Envision Kit - Difference between revision 7 and 8
Hello, there are different RX65N Envision Kits in the market: With serial number 7xxxxxx and 8xxxxxx (the white label between X3 and the display connector). I have applications running on version '7' boards but not on version '8' boards. From what I have seen within the online documentation the version ...
Apr 15, 2020 - Mass storage USB for data on RX65N envision kit?
Hello everyone, I have a question regarding the envision kit, can the USB type A on board be used to plug a mass storage device like an USB stick to store some data? is there a document about it?, any help will do :D
Jan 6, 2022
Knowledge Base
- Replacement of on-board TFT LCD Panel of Renesas Starter Kit+ for RX65N-2M
Use of a third party TFT LCD panel may result in malfunction or damage of the kit. The connector, pin assignment, touch, and backlight specifications of the board are specifically designed for the on-board TFT LCD panel. Do not replace the panel with any third party product.
Jul 10, 2020