Overview
Description
Industrial programmable logic controllers (PLCs) serve as specialized and rugged computers for automating real-time mechanical and industrial processes. From monitoring inputs, processing logic, and then controlling outputs in high-speed scan cycles, PLCs are essential systems for many industries—whether for high-volume, cost-sensitive controllers or high-performance, safety-integrated systems.
Renesas' industrial embedded PLC is a flexible and scalable system that meets a wide range of market needs with customizable I/Os and interfaces, gigabit Ethernet add-ons, and functional safety systems.
System Benefits:
- Scalable architecture with variants that allow additional features based on the scale and industry requirements of the PLC system
- Robust embedded processors enabling high-speed, real-time industrial processes and versatile interfaces, with the option to add industry-approved software stacks (e.g., EtherCAT)
- Flexible I/O selection, including standard analog and digital I/Os and wired interfaces such as RS-232, RS-485, IO-Link, ASi-5, Ethernet, and USB
- Multiple connectivity options to support Bluetooth®, LTE-M, or Wi-Fi®, depending on system needs
- Voltage regulation from the standard 24VDC, ensuring system stability, safety, and reliability by reducing ripple and noise common in industrial environments
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Base PLC System
PLC Operation
Products
Boards & Kits
Documentation
Bluetooth
Products
Boards & Kits
Wi-Fi
Products
Boards & Kits
Op Amp
Products
Op Amp
Products
Buck Regulator
Products
Boards & Kits
DC/DC
Products
RS-485 FD
Products
Documentation
Optocoupler
Products
Documentation
Sensor Signal Conditioner
Products
Boards & Kits
Sensor Signal Conditioner
Products
Boards & Kits
IO-Link PHY
Products
Boards & Kits
Documentation
Exiting Interactive Block Diagram
Extended PLC System with Industrial Ethernet & Functional Safety
Industrial Gigabit Ethernet Module
DC/DC
Products
DC/DC
Products
Buck Regulator
Products
Boards & Kits
Op Amp
Products
Op Amp
Products
Sensor Signal Conditioner
Products
Boards & Kits
Sensor Signal Conditioner
Products
Boards & Kits
RS-485 FD
Products
Documentation
RS-485 FD
Products
Documentation
Optocoupler
Products
Documentation
Optocoupler
Products
Documentation
IO-Link PHY
Products
Boards & Kits
Documentation
Asi-5 PHY
Products
Boards & Kits
Documentation
PLC Operation
Products
Boards & Kits
Documentation
Bluetooth
Products
Boards & Kits
Wi-Fi
Products
Boards & Kits
Functional Safety Controller
Products
Boards & Kits
Documentation
Exiting Interactive Block Diagram
Software
Software & Tool Pages
| Software title | Software type | Company |
|---|---|---|
| RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required. | Software Package | Renesas |
1 item | ||
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.