Features
- 120MHz Arm® Cortex®-M4
- 1MB - 2MB Flash memory and 640kB SRAM
- 64kB Data Flash to store data as in EEPROM
- Scalable from 100-pin to 176-pin packages
- Ethernet controller with DMA
- TFT controller/2D accelerator/JPEG decoder
- Capacitive touch sensing unit
- USB 2.0 Full Speed/USB High Speed
- CAN 2.0B
- SCI (UART, Simple SPI, Simple I2C)
- SPI/I2C multimaster interface/SDHI
Description
The Renesas RA6M3 group of microcontrollers (MCUs) uses the high-performance Arm® Cortex®-M4 core and offers a TFT controller with 2D accelerator and JPEG decoder. Additionally, the RA6M3 MCU offers Ethernet MAC with individual DMA and USB high-speed interface to ensure high data throughput. The RA6M3 MCU is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA6M3 is suitable for IoT applications requiring TFT, Ethernet, security, large embedded RAM, and USB High Speed (HS).
Parameters
| Attributes | Value |
|---|---|
| Main CPU | Arm Cortex-M4 |
| Program Memory (KB) | 1024, 2048 |
| RAM (KB) | 640 |
| Carrier Type | Bulk (Tray), Full Carton (Tray), Tape & Reel |
| Supply Voltage (V) | 2.7 - 3.6 |
| I/O Ports | 76, 110, 133 |
| DRAM I/F | SDRAM |
| Temp. Range (°C) | Ta= -40 to +85, Ta=-40 to +105 |
| Operating Freq (Max) (MHz) | 120 |
| Ethernet speed | 10M/100M |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ), ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 10 |
| SPI (ch) | 2 |
| I2C (#) | 2, 3 |
| CAN (ch) | 2 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 2 |
| High Resolution Output Timer | Yes |
| PWM Output (pin#) | 26, 28 |
| 32-Bit Timer (ch) | 13, 14 |
| 16-Bit Timer (ch) (#) | 0 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 17, 20, 22 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 12, 13, 18 |
| Image Codec | JPEG |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, TRNG, AES(128/192/256), ECC/RSA, SHA224/SHA256, GHASH |
Application Block Diagrams
| Mid-Range Thermostat Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency. | |
| Human Machine Interface (HMI) for Appliances Customizable HMI system for smart appliances with display, touch, voice, and NFC options. | |
| Level 2 EV Charger Modular EVSE system with advanced connectivity for efficient EV charging and management. | |
| Smart HVAC Control with Integrated Slave Actuator This slave actuator design for HVAC systems offers low power, secure bidirectional packet data flow, and automatic routing. | |
| Oxygen Concentrator Controller with Smart Connectivity Smart oxygen concentrator control with RTOS-ready MCU, touch UI, and Bluetooth connectivity. | |
| 400V/2kW Synchronous Motor Controller with HMI Controller 400V/2kW synchronous motor controller paired with industrial HMI controller and AC/DC power supply. | |
| Power Sequencer & I/O Expander for Printers (PPC/MFP) An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers. | |
| 20kW 3-phase PFC Inverter The 3-phase PFC inverter uses Renesas MCUs for efficient control communication and supports up to 20kW power. | |
| Printer Control Panel with NFC Authentication Secure shared printing with NFC authentication ensures only authorized access to sensitive data. | |
| Smart Heat Pump Controller Smart controllers offer remote access, energy monitoring, and smart home integration for heat pumps. | |
| Swappable Battery Charging Kiosk Swappable battery charging kiosk for LEVs offers reduced wait times, easy operation, and versatile functionality. | |
| Industrial Programmable Logic Controller (PLC) Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs. | |
| Multi-Functional Cordless Drill with Wire Detection Cordless drill design with IoT enables wire detection, Bluetooth control, adjustable angles, and enhanced visibility. | |
| Smart HVAC Master Actuator Smart HVAC master actuator with AI-driven set points, multi-sensor data, and fail-safe redundancy. | |
| Point-of-Sale Printer Controller Mini printer design integrates dual BLDC control, rich HMI, and secure cloud connectivity. |
Additional Applications
- HMI (small/mid size TFT)
- Applications with demand for High Speed USB and wired Ethernet applications
- Security (fire detection, burglar detection, panel control)
- Industry (robotics, door openers, sewing machines, vending machines, UPS)
- HVAC (heating, air conditioning, boiler control)
- General purpose
Applied Filters: