Skip to main content
Renesas Electronics Corporation
Order Now

Overview

This Sub-GHz Wireless Communication Evaluation Kit is compliant to North America FCC, and includes a Renesas Sub-GHz/Wi-SUN transceiver (R9A06G062GNP) and a Renesas RX65N microcontroller. Renesas can support Wi-SUN FAN1.1 with OFDM and FSK modulations, multi-hop communication, and mesh network topology. It is suitable for smart meter, smart city, digital signage, monitoring system, etc.

*Wi-SUN FAN: Wireless Smart Utility Network for Field Area Network profile

Features

  • Standard/Regulation
    • IEEE802.15.4-2020
    • FCC Part 15, Subpart C, Section 15.247
  • Frequency band
    • 902-928 MHz
  • Data rate
    • 50/150 kbps (FSK)
    • 300/600/1200/2400 kbps (OFDM)
  • Transmit output power
    • +28dBm (FSK, m=1, 50kbps)
    • +28dBm (FSK, m=0.5, 150kbps)
    • +23dBm (OFDM, option4, MCS6, 300kpcs)
    • +23dBm (OFDM, option3, MCS6, 600kbps)
    • +23dBm (OFDM, option2, MCS6, 1200kbps)
    • +23dBm (OFDM, option1, MCS6, 2400kbps)
  • Minimum reception sensitivity(PER<10%, for 250Byte)
    • -110dBm (FSK, m=1, 50kbps)
    • -106dBm (FSK, m=0.5, 150kbps)
    • -106dBm (OFDM, option4, MCS6, 300kpcs)
    • -103dBm (OFDM, option3, MCS6, 600kbps)
    • -100dBm (OFDM, option2, MCS6, 1200kbps)
    • -97dBm (OFDM, option1, MCS6, 2400kbps)

Products in the Design

RX65N
32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities

Sample & Buy

R9A06G062GNP Sub-GHz Wireless Communication Evaluation Kit (Internal)

FCC certified

RTK0EE0013D10001BJ Active
Description:FCC certified
Pb (Lead) Free:No
1u | $300.00Budgetary Price