Skip to main content
Renesas Electronics Corporation

Features

  • Flexible, programmable analog front-end design,up to 24-bit analog-to-digital converter (ADC)
  • Fully programmable gain amplifier for optimizing sensor signals: gain range 6.6 to 216 (linear)
  • Internal auto-compensated 18-bit temperature sensor
  • Digital compensation of individual sensor offset
  • 1st and 2nd order digital compensation of sensor gain as well as 1st and 2nd order temperature gain and offset drift
  • Programmable interrupt operation
  • High-speed sensing: e.g., 18-bit conditioned sensor signal measurement rate >200s-1
  • Typical sensor elements can achieve an accuracy of better than ±0.10% full-scale output at -40 to 85°C

Description

The ZSSC3224 is a sensor signal conditioner (SSC) IC for high-accuracy amplification and analog-to digital conversion of a differential or pseudo-differential input signal. Designed for high-resolution sensor module applications, the ZSSC3224 can perform offset, span, and 1st and 2nd order temperature compensation of the measured signal. Developed for correction of resistive bridge or absolute voltage sensors, it can also provide a corrected temperature output measured with an internal sensor. The measured and corrected sensor values are provided at the digital output pins, which can be configured as I2C (≤ 3.4MHz) or SPI (≤ 20MHz). Digital compensation of signal offset, sensitivity, temperature, and non-linearity is accomplished via a 26-bit internal digital signal processor (DSP) running a correction algorithm. Calibration coefficients are stored on-chip in a highly reliable, non-volatile, multiple-time programmable (MTP) memory. Programming the ZSSC3224 is simple via the serial interface. The interface is used for the PC-controlled calibration procedure, which programs the set of calibration coefficients in memory. The ZSSC3224 provides accelerated signal processing, increased resolution, and improved noise immunity in order to support high-speed control, safety, and real-time sensing applications with the highest requirements for energy efficiency.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.No
Supply Voltage (V)1.68 - 3.6
Input TypeSingle-bridge
InterfaceI2C, SPI
Adj. Analog Gain6.6 - 216
Resolution (bits)24
Sample Rate Max (KHz)1.1
Temp. Range (°C)-40 to +85°C, -40 to 85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5
WAFER0.0 x 0.0 x 0.0——

Application Block Diagrams

Smart heat pump block diagram features a high-performance and cost-optimized dual motor control system, a pressure sensor, and Wi-Fi, Bluetooth, and optional LTE-M/NB-IoT connectivity.
Smart Heat Pump
Energy-efficient heat pump design with high-performance dual motor control and IoT connectivity.
Smart HVAC control with integrated slave actuator block diagram showing MCU-based control of compressor and fan motors, pressure and flow sensing, wireless connectivity, capacitive-touch user interface, and isolated communication between control and actuator boards.
Smart HVAC Control with Integrated Slave Actuator
This slave actuator design for HVAC systems offers low power, secure bidirectional packet data flow, and automatic routing.
Wireless Pressure Sensor Block Diagram
Wireless Pressure Sensor
Wireless pressure sensor offers flexible installation, real-time monitoring, high accuracy, and long battery life.
Smart all-in-one pressure cooking pot block diagram featuring low component count and a power-efficient Wi-Fi + MCU combination.
Smart All-in-One Pressure Cooking Pot
Smart pressure cooker offers step-by-step guidance, Wi-Fi updates, precise cooking, and energy efficiency.
Resistive sensor platform block diagram features a sensor signal conditioner (SSC), ultra-low power processing, and an IO-Link interface.
Resistive Sensor Platform with IO‑Link
Low‑power, high‑performance sensing with IO‑Link connectivity and SSC pre‑processing for easy integration.

Applied Filters: