Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-performance DSP
    • Handle PHY layer, etc. of power line communication
    • Maximum operating frequency: 276MHz
    • IRAM: 128KB, DRAM: 128KB
    • Dedicated instructions for Viterbi and Reed Solomon processing, AES128 encryption/decryption processing, and others
  • MCU (Arm® Cortex®-M0+)
    • Handle protocol conversion processing for the external MCU interface etc.
    • Maximum operating frequency: 92MHz
    • RAM: 32KB
    • CRC operation hardware core
  • Equipped with analog front-end (AFE) circuit
  • External IOs
    • UART (1ch), SPIs (1ch), Serial Flash IF (Single/Dual)
    • Clock Output
  • Built-in regulator: 3.3V input, 1.15V DC/DC converter
  • Supply voltage: 3.3V
  • PKG: 40-pin QFN 6mm x 6mm, 0.5mm pitch
  • Operating temperature: -40 °C to +85 °C

Description

R9A06G061 is a narrow-band power line communication modem IC that consists of analog front-end (AFE), DSP, and MCU. The high-performance DSP performs OFDM modulation and demodulation signal processing (PHY layer), and the MCU handles protocol conversion to/from the host interface. R9A06G061 enables high-speed and stable long-distance communication Peer-to-Peer (P2P) networks. Especially, R9A06G061 has improved direct drive capability in order to expand its use in DC power supply system applications.

Parameters

AttributesValue
FunctionPLC Modem IC

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
QFN6 x 6 x 0.940

Application Block Diagrams

Voice Over PLC with High-Performance Audio Codec Block Diagram
Voice Over PLC with High-Performance Audio Codec
Power line communication enables audio transmission without extra cables, reducing cost and complexity.
Smoke Detector for Commercial Buildings Block Diagram
Smoke Detector for Commercial Buildings
Commerical smoke detector system for fire alarms achieves ultra-low power consumption with a simple configuration.
Multi-protocol network system block diagram utilizes the industrial communication MPU and various devices to support communication protocols like Ethernet-based OPC UA and BACnet.
Multi-Protocol Network System for Building Automation
Multi-protocol network system collects data from various building automation systems and incorporates industrial communication technologies.
Voice over power line communication block diagram features an MCU which communicates with the PLC modem IC, a synchronous step-down buck controller, and a line driver.
Voice Over Power Line Communication
Renesas' PLC modem technology enables efficient voice transmission over low-voltage power lines.

Additional Applications

  • Smart building
  • Power monitoring/demand control
  • Environmental monitoring
  • HVAC
  • Fire & safety
  • Lighting equipment control
  • Solar power system
  • Submersible pump
  • Multifunction printer

Applied Filters: