Skip to main content

Features

  • Interface: Sin/Cos single-ended or differential
  • AEC-Q100 Grade 0 automotive qualified
  • ISO 26262 up to ASIL-C (D) single
  • Temperature range: -40 °C to 160 °C ambient
  • Voltage supply: 3.3V ±10% or 5.0V ±10%
  • Rotational speed: Up to 600,000 rpm (electrical)
  • Propagation delay: <5µs
  • Sin/Cos gain mismatch and offset compensation
  • Overvoltage, reverse polarity, short-circuit protected
  • Digital programming interface: I²C
  • 16-TSSOP package with exposed pad
  • Embedded Automatic Gain Control (AGC) to compensate environmental variations
  • Fully customizable sensing element design using the Renesas Inductive Position Sensor Coil Optimizer tool

Description

The IPS2550 is an AEC-Q100 Grade 0 automotive-qualified, inductive position sensor IC capable of providing the absolute rotor position as sine and cosine. This IC uses the physical principle of Eddy currents to detect the position of a simple metallic target moving above a set of coils, consisting of one transmitter and two receivers. The output interface can be configured as single-ended, for higher system cost effectiveness, or differential, to better reject common mode disturbers. The IPS2550 can be used for high-speed motor commutation up to 600krpm electrical in the most challenging automotive functional safety-critical applications.

Stray field immunity, lower weight and smaller size, and a substantial BOM optimization make the IPS2550 the key element of the Resolver 4.0, a disruptive solution.

Parameters

Attributes Value
Function Position Sensor
Supply Voltage (V) 4.5 - 5.5, 3 - 3.6
Interface Sin/Cos
Temp. Range (°C) -40 to +160°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TSSOP 5.0 x 4.4 x 1.0 16 0.65

Application Block Diagrams

Classic cordless brushless drill block diagram featuring a sensored trapezoidal control algorithm executed by a motor control MCU.
Cordless Brushless Drill
Cordless brushless drill designs delivering power, precision, and connectivity.
Smart HVAC Control with Integrated Slave Actuator Block Diagram
Smart HVAC Control with Integrated Slave Actuator
This slave actuator design for HVAC systems offers low power, secure bi-directional packet data flow, and automatic routing.
The smart lock platform designed to support Aliro features NFC, Bluetooth, Wi-Fi, optional UWB connectivity, and LTE connectivity, and can be powered by disposable primary cell batteries or a li-ion battery rechargeable via NFC wireless charging.
Mid-Range Smart Lock Designed to Support Aliro – New In-Development Standard
The smart lock platform is designed to support Aliro and offers secure access and optimized power usage.
This Apple HomeKit-ready smart lock system features Bluetooth, NFC, and optional ultra-wideband (UWB) technology enabling secure and convenient door access.
Entry-Level Apple HomeKit-Ready Smart Lock
Apple HomeKit Smart Lock enables secure access via Bluetooth, NFC, Wi-Fi, and UWB.
Absolute Inductive Position Sensor Block Diagram
Absolute Inductive Position Sensor
Cost-effective sensor system with a customizable design supports high-speed operations up to 250,000 RPM.
BLDC Traction Motor Drive Block Diagram
BLDC Traction Motor Drive
A high-performance MCU with a 3-phase smart driver offers power efficiency, programmability, and sensor integration.
400V/2kW Synchronous Motor Controller with HMI Controller Block Diagram
400V/2kW Synchronous Motor Controller with HMI Controller
400V/2kW synchronous motor controller paired with industrial HMI controller and AC/DC power supply.
Interactive block diagram of the BLDC motor controller features a 32-bit MCU and an precise inductive position sensor.
36V/144W BLDC Motor Controller
36V/144W BLDC motor controller with cost-optimized MCU and precise position sensing.
X-in-1 Electric Vehicle Unit: 48V Inverter, Onboard Charger, DC/DC Converter Interactive Block Diagram
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
xEV Inverter Solution with Inductive Position Sensor (IPS) Block Diagram
xEV Inverter with Inductive Position Sensor (IPS)
This cost-efficient xEV inverter system with IPS offers high accuracy, noise immunity, and reduced BOM.
Motor Generator System Block Diagram
Motor Generator System
High-performance xEV motor control design with ASIL C support, lock-step CPUs, and reduced BOM cost.
Remote Sensing with Inductive Position Sensor and CAN/LIN Block Diagram
Remote Sensing with Inductive Position Sensor & CAN/LIN
Remote sensing system boosts data security, enables ECU centralization, and reduces wiring in vehicles.
Low Voltage Inverter for 2/3 Wheeler Traction Motor Control Block Diagram
Low Voltage Inverter for 2/3 Wheeler Traction Motor Control
Inverter for 2/3 wheelers using automotive MCUs and analog products, designed for motor control.

Additional Applications

  • Traction e-motors
  • Electronic power steering
  • Belt starter generator
  • Park brake actuator
  • Pumps

Applied Filters: