Magnet-Free Technology with Unmatched Customization
Renesas contactless position sensors are magnet-free, reducing material costs while providing immunity to magnetic stray fields. The sensing element is designed with low-cost PCB-based coils, simple metallic targets, and a single chip providing an output signal through analog and digital interfaces. This enables rotary on-axis (end-of-shaft) and off-axis (side-shaft or through-shaft) sensors, as well as linear and arc position sensors. Inductive position sensing works from small angles up to full 360°, either as absolute or incremental angle sensing. Inductive solutions fit a wide range of industrial and automotive applications, including low-speed sensing, motor commutation, and industrial robotics—replacing magnetic and optical encoders.
For automotive applications, these devices deliver cost-effective sensing capabilities, including position detection for gears and electric motor rotors, as well as pedal and steering angle sensing. Immunity to harsh environmental conditions and magnetic interference makes these robust sensors ideal for electrified and increasingly automated vehicle architectures.
Magnet-Free & Stray-Field Immune
Inductive technology eliminates the need for magnets, ensuring immunity to electric and magnetic fields—ideal for a wide range of applications.
High Accuracy & Resolution
Single or dual coil design, combined with the pole pair of the target, provides the most suitable accuracy and resolution (up to 0.01°), depending on the application.
Cost Effective with High Reliability
Magnet-free technology combined with a PCB sensing element enables dramatic reduction of system and ownership costs.
Inductive Position Sensors Product Portfolio

Inductive Position Sensor Coil Optimizer Tool
Simulate, optimize, and predict sensor performance with this web tool—track results, review simulations, and download Gerber files for PCB builds.