メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 120MHz動作 RXv3コア(6.01CoreMark/MHz*)、単精度FPU、割り込み応答を高速化するレジスタ一括退避機能
    • *RXv3コアの代表値
  • モータのベクトル制御を高速化する三角関数演算器(sin、cos、arctan、hypot)
  • 広い動作電圧範囲2.7V~5.5V
  • 動作周囲温度: -40~85℃/-40~105℃
  • 大容量メモリ:コードフラッシュ 1MB、SRAM 128KB
  • EEPROM のようにデータを保存できる 32KBデータフラッシュ
  • 48~144pinまでの多様なパッケージラインアップ
  • 最大134 本の汎用入出力ポート
  • CAN FD (ISO 11898-1:2015 準拠、最大5Mbps転送)
  • 赤外線リモコン受信回路
  • その他多彩な通信I/F(SCI、IIC、RSPI他)
  • 16ビットPWMタイマ、16ビット/32ビットコンペアマッチタイマ、8ビットタイマ、RTC
  • 12ビットA/Dコンバータ、温度センサ
  • フラッシュメモリ保護機能
  • 精度+/-1.0%のハイスピードオンチップオシュレータ
  • RX既存製品とピン配置互換、周辺機能互換

説明

RX660グループは、RX600、RX700のハイエンド汎用マイコンでは初の5V対応製品です。5V対応により、ノイズ耐性に優れノイズ対策用の外付けコイルなども不要となるのでシステムコストの低下にも貢献します。RXv3コア120MHz動作、さらにフラッシュメモリへのアクセスウェイトがないため、演算処理が安定かつ優れたリアルタイム性能を発揮します。汎用IOピンの有効端子数を従来の5V対応製品RX210から約10%増加したことにより、同一パッケージで接続できるセンサ数を増加させることも可能となり、システムのアップグレードの容易化に貢献できます。周辺機能には、RXシリーズで初めてCAN FD搭載により、産業ネットワークなどの次世代のネットワークが構築できます。さらに、ハイエンド製品では初めてHOCOの発振精度を1.0%保証しており、外付け発振子が削減可能でシステムコストの低減に貢献できます。48ピンから144ピンLFQFPでパッケージラインナップし、最大1MBフラッシュメモリと128KB SRAMを搭載し、お客様の幅広いプラットフォーム開発を1チップで対応できます。家電や産業機器の性能向上と機能拡張を容易に実現します。

パラメータ

属性値
Main CPURXv3
Program Memory (KB)512, 1024
RAM (KB)128
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.7 - 5.5
I/O Ports40, 54, 56, 70, 72, 89, 90, 91, 92, 131, 132, 133, 134
DRAM I/FNo
Temp. Range (°C)Tj = -40 to +105, Tj = -40 to +125
Operating Freq (Max) (MHz)120
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)9, 12, 13, 14, 15
SPI (ch)10, 13, 14, 15, 16
I2C (#)10, 13, 15, 16, 17
CAN (ch)0, 1
CAN-FD (ch)0, 1
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)21, 24
32-Bit Timer (ch)2, 3
16-Bit Timer (ch) (#)11, 12
8-Bit Timer (ch)3, 4
Standby operable timerNo
12-Bit A/D Converter (ch)10, 14, 17, 24
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP7 x 7 x 1.7480.5
LFQFP10 x 10 x 1.7640.5
LFQFP12 x 12 x 1.7800.5
LFQFP14 x 14 x 1.71000.5
LFQFP20 x 20 x 1.71440.5

アプリケーション・ブロック図

High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring Block Diagram
リアルタイム監視機能を備えた高効率オンライン無停電電源装置(UPS)
オンラインUPSは、リアルタイム監視、高度な電力管理、および効率により、中断のない電力を保証します。

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

型名状態サンプルLongevity在庫パッケージ参考価格(米ドル)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R5F56604ADFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.91Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604ADFB#30ActiveN/ATBD在庫ありLFQFP1ku | $3.91Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604ADFL#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $2.89Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo2000Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#010NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604ADFL#30ActiveN/ATBD在庫ありLFQFP1ku | $2.89Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#010NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604ADFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.06Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604ADFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.06Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604ADFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.23Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604ADFN#30ActiveN/ATBD在庫切れLFQFP1ku | $3.23Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604ADFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.44Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604ADFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.44Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604AGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.18Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604AGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.18Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604AGFL#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.09Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo2000Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#010NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604AGFL#30ActiveN/ATBD在庫ありLFQFP1ku | $3.09Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#010NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604AGFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.27Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604AGFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.27Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604AGFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.45Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604AGFN#30ActiveN/ATBD在庫切れLFQFP1ku | $3.45Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604AGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.68Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604AGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.68Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.25Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.25Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BDFL#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.24Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo2000Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#001NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BDFL#30ActiveN/ATBD在庫ありLFQFP1ku | $3.24Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#001NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BDFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.41Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BDFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.41Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BDFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.58Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BDFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.58Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.79Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.79Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.55Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.55Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BGFL#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.47Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo2000Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#001NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BGFL#30ActiveN/ATBD在庫ありLFQFP1ku | $3.47Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#001NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BGFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.65Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BGFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.65Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BGFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.83Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BGFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.83Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.05Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604BGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.05Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.91Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $3.91Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CDFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.06Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CDFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.06Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CDFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.23Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CDFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.23Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.44Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.44Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.18Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.18Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CGFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.27Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CGFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.27Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CGFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.45Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CGFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.45Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.68Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604CGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.68Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.25Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.25Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DDFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.41Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DDFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.41Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DDFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.58Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DDFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.58Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.79Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.79Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.55Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.55Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DGFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.65Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DGFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.65Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DGFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.83Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DGFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.83Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.05Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604DGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.05Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56604EDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.91Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604EDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $3.91Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604EDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.44Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604EDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.44Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604EGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.18Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604EGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.18Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604EGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.68Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604EGFP#30ActiveN/ATBD在庫切れLFQFP1ku | $3.68Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604FDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.91Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604FDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $3.91Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604FDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.44Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604FDFP#30ActiveN/ATBD在庫切れLFQFP1ku | $3.44Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604FGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.18Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604FGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.18Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604FGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.68Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604FGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.68Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604GDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.91Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604GDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $3.91Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604GDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.44Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604GDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.44Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604GGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.18Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604GGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.18Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604GGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.68Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604GGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.68Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604HDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.25Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604HDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.25Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604HDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.79Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604HDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.79Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604HGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.55Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604HGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.55Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604HGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.05Full Carton (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56604HGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.05Bulk (Tray)RXRX600RX660RXRXv3NoSingle32512KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609ADFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.25Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609ADFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.25Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609ADFL#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.24Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo2000Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#010NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609ADFL#30ActiveN/ATBD在庫ありLFQFP1ku | $3.24Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#010NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609ADFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.41Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609ADFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.41Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609ADFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.58Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609ADFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.58Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609ADFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.79Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609ADFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.79Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609AGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.55Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609AGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.55Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609AGFL#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.47Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo2000Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#010NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609AGFL#30ActiveN/ATBD在庫ありLFQFP1ku | $3.47Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#010NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609AGFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.65Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609AGFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.65Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609AGFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.83Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609AGFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.83Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609AGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.05Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609AGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.05Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.6Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.6Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BDFL#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.59Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo2000Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#001NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BDFL#30ActiveN/ATBD在庫ありLFQFP1ku | $3.59Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#001NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BDFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.76Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BDFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.76Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BDFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.93Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BDFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.93Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BDFP#10ActiveAvailable2038 Dec在庫ありLFQFP1ku | $4.14Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.14Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BGFB#10ActiveAvailable2038 Dec在庫切れLFQFP1ku | $4.93Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.93Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5134DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BGFL#10ActiveAvailable2038 Dec在庫ありLFQFP1ku | $3.84Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo2000Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#001NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BGFL#30ActiveAvailableTBD在庫ありLFQFP1ku | $3.84Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo48#0.5mm7 x 7 x 1.71#2.7 - 5.540DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No9100010#001NoNo00No21211#3No0No00100002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BGFM#10ActiveAvailable2038 Dec在庫ありLFQFP1ku | $4.02Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BGFM#30ActiveAvailableTBD在庫ありLFQFP1ku | $4.02Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.556DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0No00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BGFN#10ActiveAvailable2038 Dec在庫切れLFQFP1ku | $4.2Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BGFN#30ActiveN/ATBD在庫ありLFQFP1ku | $4.2Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.572DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0No00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BGFP#10ActiveAvailable2038 Dec在庫切れLFQFP1ku | $4.43Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609BGFP#30ActiveAvailableTBD在庫ありLFQFP1ku | $4.43Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.592DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.25Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.25Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CDFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.41Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CDFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.41Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CDFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.58Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CDFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.58Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.79Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.79Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.55Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.55Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CGFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.65Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CGFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.65Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#010NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CGFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.83Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CGFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.83Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#010NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.05Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609CGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.05Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.6Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.6Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DDFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.76Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DDFM#30ActiveN/ATBD在庫ありLFQFP1ku | $3.76Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DDFN#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.93Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DDFN#30ActiveN/ATBD在庫ありLFQFP1ku | $3.93Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.14Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.14Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.93Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.93Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5132DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DGFM#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.02Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1280Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DGFM#30ActiveN/ATBD在庫ありLFQFP1ku | $4.02Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo64#0.5mm10 x 10 x 1.71#2.7 - 5.554DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No12130013#001NoNo00No24212#4No0Yes00140002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DGFN#10ActiveAvailable2038 Dec在庫ありLFQFP1ku | $4.2Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo952Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DGFN#30ActiveAvailableTBD在庫ありLFQFP1ku | $4.2Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo80#0.5mm12 x 12 x 1.71#2.7 - 5.570DMAC&DTC81#Yes2NoNoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No13140015#001NoNo00No24212#4No0Yes00170002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DGFP#10ActiveAvailable2038 Dec在庫切れLFQFP1ku | $4.43Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609DGFP#30ActiveAvailableTBD在庫ありLFQFP1ku | $4.43Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.590DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINATAIWAN
R5F56609EDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.25Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609EDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.25Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609EDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.79Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609EDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $3.79Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609EGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.55Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609EGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.55Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609EGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.05Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609EGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.05Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609FDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.6Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609FDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.6Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609FDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.14Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609FDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.14Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609FGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.55Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609FGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.55Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5133DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609FGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.05Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609FGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.05Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.591DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0No00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609GDFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.25Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609GDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.25Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609GDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $3.79Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609GDFP#30ActiveN/ATBD在庫切れLFQFP1ku | $3.79Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609GGFB#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.55Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609GGFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.55Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609GGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.05Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609GGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.05Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#010NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609HDFB#10ActiveAvailable2038 Dec在庫ありLFQFP1ku | $4.6Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609HDFB#30ActiveN/ATBD在庫ありLFQFP1ku | $4.6Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609HDFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.14Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609HDFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.14Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +10516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609HGFB#10ActiveAvailable2038 Dec在庫切れLFQFP1ku | $4.93Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo480Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609HGFB#30ActiveAvailableTBD在庫ありLFQFP1ku | $4.93Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 5.5131DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No15160017#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609HGFP#10ActiveN/A2038 Dec在庫切れLFQFP1ku | $4.43Full Carton (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo720Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN
R5F56609HGFP#30ActiveN/ATBD在庫ありLFQFP1ku | $4.43Bulk (Tray)RXRX600RX660RXRXv3NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 5.589DMAC&DTC81#Yes28,16NoNoNo1Tj = -40 to +12516#Yes120MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No14150016#001NoNo00No24312#4No0Yes00240002006000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINATAIWAN

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Renesas Boards & Kits

Partner Boards & Kits

Evaluation

RX Family Microcontroller Board

This solution provides a general-purpose evaluation board featuring Renesas RX microcontrollers. It is available as a standalone evaluation board or as kit products supporting applications such as touch key interfaces and brushless motor control.