Features
- CPU: RL78 core, Max. 24MHz
- Voltage: 1.8V to 5.5V
- Package: 24-pin HWQFN, 20 to 30-pin LSSOP
- Memory: SRAM Max. 2KB, Program Flash Max. 16KB
- Timer: 16-bit Timer (ch) x 8, 8-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
- PWM: PWM Output x 7
- Analog function: 10-bit A/D Converter (ch) x 8
- On-chip Oscillator Freq. (MHz): High-Speed: 1, 4, 8, 12, 16, 24MHz
Low-speed: 15kHz - Others: Power-On Reset, Low Voltage Detection
Description
RL78/G12 microcontrollers balance the industry's lowest level of consumption current (CPU: 63 μA/MHz, standby (STOP): 230 nA) and a high performance of 32.4 DMIPS (24 MHz). They have an on-chip oscillator, data flash, A/D converter, and more. Built-in safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). With a 20 to 30-pin compact package lineup, these microcontrollers are perfect for sub-microcontrollers of small appliances and consumer and industrial equipment.
Parameters
| Attributes | Value |
|---|---|
| Program Memory (KB) | 2, 4, 8, 12, 16 |
| Data Flash (KB) | 0, 2 |
| RAM (KB) | 0.256, 0.512, 0.768, 1, 1.5, 2 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray), Magazine, Tape & Reel |
| Supply Voltage (V) | 1.8 - 5.5 |
| I/O Ports | 18, 22, 26 |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 24 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 1, 3 |
| SPI (ch) | 1, 2, 3 |
| I2C (#) | 1, 3, 4 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| LIN (#) | 0 |
| 16-Bit Timer (ch) (#) | 4, 8 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 8, 11 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | No |
| Security & Encryption | No |
Application Block Diagrams
| Household Smoke Detector Ultra-low power smoke detector with integrated AFE for flexible, cost-effective fire safety. | |
| Robot Vacuum Cleaner This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control. | |
| Automated Optical Inspection (AOI) Powerful MPU with DRP-AI and Wi-Fi 6 support for high-speed, low-latency AOI systems. | |
| Portable Ultraviolet (UV) Disinfector Foldable UV disinfector offers portable, eco-friendly sanitation with safety and charging features. | |
| MCU-Based 6-Channel Power Sequencer Scalable power sequencing for PLCs with FPGAs ensures flexibility, ease of use, and reliable automation. | |
| Smart Toilet Smart toilet design with remote control and efficient heating for enhanced comfort and convenience. | |
| Smart Remote-Controlled Tankless Gas Water Heater Tankless gas water heater with remote control, compact two-chip MCU design, and precise temperature control. |
Additional Applications
- Office
- Home Appliance
- Healthcare
- Security
Applied Filters: