Skip to main content
Renesas Electronics Corporation

Features

  • CPU: RL78 core, Max. 32MHz
  • Voltage: 2.7V to 5.5V
  • Package: 32 to 48-pin HVQFN, 48 to 80-pin LFQFP, 20 to 30-pin LSSOP
  • Memory: SRAM Max. 8KB, Program Flash Max. 128KB
  • PWM: PWM Output x 16, 3-phase PWM Output Function
  • Analog function: 10-bit A/D Converter (ch) x 8
  • On-chip Oscillator Freq. (MHz): 64M, 48M, 32M, 24M, 16M, 12M, 8M, 4M, 1M Low-speed Oscillator 15kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

Description

RL78/F13 microcontrollers are successors to the 78K0R and R8C, are available in a 20 to 80-pin, 16KB to 128KB flash memory lineup and realize the industry's lowest level of consumption current. They have a built-in CAN module and LIN module for automotive interfaces, and in addition to the functional safety features, a RAM ECC function, PLL lock function, port output state monitoring, stack overflow detection, dedicated WDT oscillator and more have also been added. Since a more highly reliable system can be built, these microcontrollers can be used for industrial applications and of course automotive applications.

Parameters

AttributesValue
Program Memory (KB)16, 32, 48, 64, 96, 128
Data Flash (KB)4
RAM (KB)1, 2, 3, 4, 6, 8
Carrier TypeBulk (Tray), Full Carton (Tray), Tape & Reel
Supply Voltage (V)2.7 - 5.5
I/O Ports13, 23, 25, 38, 52, 68
Temp. Range (°C)Ta = -40 to +105, Ta = -40 to +125, Ta = -40 to +150
Operating Freq (Max) (MHz)24, 32
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)2, 3
SPI (ch)2, 3, 4
I2C (#)2, 3, 4, 5
CAN (ch)0, 1
CAN-FD (ch)0
WirelessNo
LIN (#)1
16-Bit Timer (ch) (#)11, 15
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)4, 8, 10, 12, 15, 19, 20
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HVQFN5 x 5 x 0.9320.5
HVQFN7 x 7 x 0.9480.5
HWQFN5 x 5 x 0.8320.5
HWQFN7 x 7 x 0.8480.5
LFQFP7 x 7 x 1.6480.5
LFQFP10 x 10 x 1.6640.5
LFQFP12 x 12 x 1.6800.5
LSSOP6 x 6 x 1.4200.65
LSSOP10 x 6 x 1.4300.65

Application Block Diagrams

Steering angle sensor block diagram features an MCU, LDO and high-performance, magnet-free inductive position sensor IC supporting SENT and high-speed UART interfaces.
Steering Angle Sensor
High-precision, magnet-free inductive sensor for contactless position detection.
Gear shifter block diagram features a low consumption current MCU and inductive position sensor and integrates diagnostic and safety algorithms.
Gear Shifter
Smart gear shifter with IPS and MCU enables precise, durable, and efficient control.
Sunroof Controller Block Diagram
Sunroof Controller
Sunroof control system with MCU and IPD ensures precise, safe, and efficient operation in vehicles.
Bidirectional DC/DC converter block diagram features a multi-phase DC/DC system delivering over 3kW between 12V and 48V board nets and supports ASIL B automotive safety standard with Renesas MCU and regulator.
Bidirectional DC/DC Converter for 12V/48V EV/HEV Systems
High efficiency bidirectional DC/DC converter ideal for 12V/48V EV and HEV systems.
12V Motor Controller Block Diagram
12V Motor Controller
Compact 12V BLDC motor controller with FOC or trapezoidal control for fast, efficient development.
Automotive Camera Solution with AHL Control Channel Block Diagram
Automotive Camera System with AHL Control Channel
Automotive AHL camera system with single-cable video transmission and control, plus I2C blower control.
Power Distribution Box Block Diagram
Solid-State Automotive Power Distribution Module
Solid-state power module enables safe, compact automotive networks with IPD protection and control.
Automotive Sensor with CAN/LIN Interface Block Diagram
Automotive Sensor with CAN/LIN Interface
Automotive sensor system offers accuracy, flexibility, and reliable performance with SSC, MCU, LIN/CAN support.

Additional Applications

  • Car Audio
  • Body
  • Chassis & Safety
  • HEV/EV
  • Motor Control

Applied Filters: