Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
ISL80031A - 3A Synchronous Buck Converter in 2x2 DFN Package
  • Notes:RAA808013 is Not Recommended for New Designs (NRND). Please use an alternative product.

Features

  • 2.7V to 5.5V operating input range
  • 3A output current
  • Output adjustable from 0.6V
  • 100% duty cycle in dropout
  • 77mΩ and 42mΩ internal power MOSFET switches
  • High switching frequency (1.5MHz)
  • EN for power sequencing
  • Internal soft-start
  • Cycle-by-cycle overcurrent protection (7 times)
  • OCP and SCP with hiccup mode
  • Input undervoltage lockout (UVLO)
  • Over-temperature protection
  • Small TSOT23-6 package

Description

The RAA808013 is a SOT23-6 single-channel DC/DC synchronous buck regulator. To cover 2.7V ~ 5.5V input rail and 3A loading applications, the regulator requires a high switching frequency to minimize inductor size, improve transient response performance, and improve light-load efficiency. The regulator is designed with constant on-time (COT) IP to improve transient response performance and pulse-frequency modulation (PFM) to improve light load efficiency. Simplify the BOM number without compensation. The RAA808013 is available in a 6-pin 2.9mm x 2.8mm SOT23-6 package.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)2.7
Input Voltage (Max) [Rail 1]5.5
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)5
Output Current (Max) [Rail 1] (A)3
Switching Frequency Range (Typical) (kHz)1500 - 1500
Control TypeCOT
Peak Efficiency (%)95
IQ [Rail 1] (µA)52
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOT2.9 x 1.6 x 0.8761

Application Block Diagrams

The handheld analog gaming console block diagram features a modern ForgeFPGA architecture, flexible power consumption control and low standby power.
Handheld Analog Gaming Console
Analog gaming console with hardware-accurate emulation of classic systems and minimal input latency.
Interactive block diagram of the 3-phase AC motor with a soft start features an MCU, HVPAK and optional bus interfaces.
3‑Phase AC Motor Soft Start
A phase-cut soft starter smoothly ramps up 3-phase AC motors and simplifies wiring with relay bypass.
Full HD display HMI platform block diagram leverages an MPU-based architecture with Full HD display, camera, audio, Ethernet, CAN, USB, and flexible HMI expansion interfaces.
High-End Feature-Rich HMI Platform
Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
High-End Controller for Predictive Maintenance Block Diagram
e-AI-Ready GUI Controller for Appliances and Industrial Systems
The e-AI-ready HMI controller offers smart control with AI, predictive maintenance, and rich connectivity.
High-Speed 5G to Wi-Fi Converter for CPE Block Diagram
High-Speed 5G to Wi-Fi Converter for CPE
Convert 5G to Wi-Fi with dual-band 4T4R Wi-Fi 6, ideal for 5G routers and efficient networking.
High Performance Power Solution for MPUs Block Diagram
High-Performance Power Platform for MPUs
This platform provides a simple and low-cost power tree for the RZ/T2M and RZ/N2L MPUs.
400ZR optical module block diagram features an MCU, PMIC, synchronous buck, and linear differential driver allowing for a compact and high-performance module.
400ZR Optical Module
Optimize 400Gb Ethernet transport over DCI links with a compact 400ZR module for high performance and low power.
Wi-Fi-connected eetail scale block diagram features ready-to-use Wi-Fi 6 mPCIe board and SMARC SoM, and operates on a single 3.3V power supply.
Wi-Fi-Connected Retail Scale
Wi-Fi 6 retail scale offers fast transactions, stable connections, compact design, and efficient power use.

Additional Applications

  • Low-voltage, high-density power system
  • Point-of-load regulation for high-performance DSPs, FPGAs, ASICs, and microprocessors
  • Broadband, networking, and optical
  • Communications infrastructure
  • Portable instruments and battery-powered devices
  • Solid-state drives (SSD)
  • Industrial and medical equipment
  • Gaming, DTV, and set-top boxes

Applied Filters: