Skip to main content
Renesas Electronics Corporation

Features

  • CPU: RL78 core, Max. 24MHz
  • Voltage: 2.4V to 5.5V
  • Package: 32 to 48-pin HWQFN, 48-pin LFQFP, 32-pin LQFP
  • Memory: SRAM Max. 5.5KB, Program Flash Max. 32KB
  • Timer: 16-bit Timer (ch) x 4, 8-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
  • PWM: PWM Output x 3
  • Analog function: 10-bit A/D Converter (ch) x 9
  • On-chip Oscillator Freq. (MHz): High-speed 48M, 24M, Low-speed 15kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

Description

In addition to two USB 2.0 (full speed) host channels or one function channel, the RL78/G1C microcontrollers are compliant with Battery Charging Specification 1.2 (BC 1.2) for high-speed battery charging. These microcontrollers are suitable for office equipment that connect via USB such as a printer, mouse, and keyboard, as well as for USB chargers for healthcare devices, mobile batteries, and more.

Parameters

AttributesValue
Program Memory (KB)32
Data Flash (KB)2
RAM (KB)5.5
Carrier TypeFull Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)2.4 - 5.5
I/O Ports22, 38
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)24
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)1
SPI (ch)2
I2C (#)3
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)0
16-Bit Timer (ch) (#)4
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)8, 9
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN5 x 5 x 0.8320.5
HWQFN7 x 7 x 0.8480.5
LFQFP7 x 7 x 1.6480.5
LQFP7 x 7 x 1.7320.8

Applications

  • Home
  • USB

Applied Filters: