Skip to main content
Renesas Electronics Corporation

Features

  • 1.8V/2.5V/3.3V flexible power rails
  • Typical 150fs RMS 12kHz - 20MHz phase jitter​
  • 5/8/12 outputs with integrated crystal options
  • 1kHz to 650MHz LVDS/LP-HCSL outputs
  • 1kHz to 200MHz LVCMOS outputs
  • Programmable hardware configuration select-pins
  • PCIe Gen 5/6/7 ready
  • Space saving packages 4mm x 4mm, 5mm x 5mm, 6mm x 6mm
  • Integrated crystal option for space saving and BOM optimization

Description

The RC21xxxB (RC21012B and RC21008B) is a member of Renesas's VersaClock® 7 programmable clock generator family. It is intended for high-performance computers, data communications, and industrial applications, designed to be placed immediately adjacent to a PHY, switch, ASIC or FPGA that requires several reference clocks with jitter performance 150fs typical RMS.

Up to 27 configurations reusable across multiple designs may be stored in on-chip One-Time Programmable (OTP) memory or external I2C EEPROM. Redundant input is available for backup and used as a reference clock where needed.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Diff. Outputs5, 8, 12
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7
Outputs (#)16, 24
Output TypeLVDS, LP-HCSL, LVCMOS
Output Freq Range (MHz)0.001 - 650
Input Freq (MHz)1 - 650
Inputs (#)2
Input TypeLVDS, LP-HCSL, LVCMOS
Output Banks (#)6
Core Voltage (V)1.8V, 2.5V, 3.3V
Output Voltage (V)1.8V, 2.5V, 3.3V
Product CategoryVersaClock, Ultra-Low Jitter Clocks (<300 fs RMS), PCI Express Clocks, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA4.0 x 4.0 x 1.0320.4
LGA5.0 x 5.0 x 1.7400.4
LGA6.0 x 6.0 x 0.9480.4
VFQFPN5.0 x 5.0 x 0.9400.4
VFQFPN6.0 x 6.0 x 0.9480.4

Application Block Diagrams

High-performance clocking system block diagram features a reconfigurable PMIC, dynamic adjustment of clock frequencies and configurable output clock types.
Reconfigurable High-Performance Clocking System​
A reconfigurable clocking system enables precise synchronization, real-time adaptability, and design reuse.
Power & Timing System for AI Accelerator Card Block Diagram
Power & Timing System for AI Accelerator Card
High‑efficiency power and timing system for AI accelerator cards with advanced PCIe clocks.

Additional Applications

  • High-performance computing
  • Datacenter accelerators
  • Switches/Routers
  • Synchronous Ethernet
  • Industrial
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: