Skip to main content
Renesas Electronics Corporation

Overview

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G12 (R5F1026AASP) Target Board achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/G12 (R5F1026AASP)
  • 20MHz resonator mounted as the main clock
  • High-speed operation enabled  at 2.7V to 5.5V
  • Equipped with a universal area (2.54mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable, featuring peripheral board connectors equipped with microcontroller pins
  • Lead-free (Pb-free) product

Products in the Design

Sample & Buy

QB-R5F1026A-TB

QB-R5F1026A-TB

Active
Pb (Lead) Free:No
RoHS Compliant:No
China RoHS Compliant:No
1u | $15.29Budgetary Price

Videos & Training

Support

Support Communities

  1. no target board in e2studio ide

    Hi, I am new to this Renesas microcontroller, so I have downloaded and installed the e2studio IDE with packages. However, the required target board, RL78/G12, is not available when selecting the target board. As a result, I am unable to use smart configuration or create a project. I ...

    Jul 25, 2024
  2. RL78/G12 read status of P121/122

    Hi, I am  working on the RL78/G12 board. When I try to read the status of P121/P122, which I have configured as INPUT, it is not reading and stays at 0, even though I am providing 3.3V to both P121 and P122. However, with other ...

    Sep 18, 2024
  3. program can not be download to E2 lte emluator

    Hi,all I'm a newly graduated student and very new in using CS+. I use E2 lite emulator, the board is R5F1026A.  when I download program, it alwaya shows: Download failed. [Direct Error Cause]No response from the emulation CPU. Please confirm the signal of the CLOCK or RESET ...

    Apr 9, 2021
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.