Features
- Up to 13.2V High Voltage and up to 2A High Current Drive GPOs
- Full H-Bridge and Independent Half-Bridge Control
- Flexible 8-bit PWMs Macrocells
- Constant Current Regulation
- Constant Voltage Regulation
- Two Wide Range Power Supply Inputs
- 2.5V (±8%) to 5.0V (±10%) VDD
- 3.3V (±10%) to 12.0V (±10%) VDD2
- Built-in Protections:
- Undervoltage Lockout
- Overcurrent Protection
- Thermal Shutdown
- I2C control
- Operating Temperature Range: -40°C to 85°C
- One-Time Programmable Non-Volatile Memory
- Low current consumption (nA level)
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Four High Voltage, Current Drive GPOs with low RDS_ON
- Two 8-bit PWM Macrocells with Built-in 16-byte Register File
- Two Oscillators
- 2.048kHz oscillator
- 25MHz oscillator
- Two High-Speed General-Purpose Rail-to-Rail Analog Comparators with Integrated Voltage Reference
- Differential Amplifier with Integrator and Analog Comparator
- Two Current Sense Comparators with Integrated Voltage Reference
- Twelve Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Six Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
- One Selectable DFF/Latch or 4-bit LUT
- I2C Serial Communication Macrocell
- Temperature Sensor
- Filter with Edge Detector
- Programmable Delay with Edge Detector
- Power-On Reset (POR)
Description
The SLG47105 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package. A one-time programmable (OTP) non-volatile memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells. Integrated dual H-Bridge/quad Half-Bridge functionality allows driving different loads up to 2A per output with up to 13.2V voltage. The SLG47105 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications. This highly versatile device allows for a wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally efficient IC.
Parameters
| Attributes | Value |
|---|---|
| Nominal VDD | 2.3 - 5.5 |
| VDD2 (V) | 3 - 13.2 |
| GPIOs (#) | 12 |
| Special Features | 2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp |
| ACMP Channels (#) | 2 |
| CNT/DLY (Max) (#) | 5 |
| LUTs (Max) (#) | 17 |
| D Flip-flops (DFFs) (#) | 15 |
| Pipe Delay | 16-stage |
| # of Programable Delays (#) | 1 |
| Oscillator Type | LF OSC, Ring OSC |
| Temperature Sensor (ch) (#) | 1 |
| Interface | I2C |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TQFN | 2.0 x 3.0 | 20 | 0.4 |
Product Comparison
![]() | ![]() | |
| SLG47105 | SLG47115 | |
| VDD2 | 3 - 13.2 | 4.5 - 26.4 |
| Peak Output Current IPK (A) | 2 | 3 |
| GPIOs (#) | 12 | 10 |
| Special Features | 2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp | 1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp |
Application Block Diagrams
| Scalable Oven Platform Scalable oven platform enabling flexible HMI, connectivity, advanced cooking functions, and predictive maintenance across value to premium designs. | |
| Mode 3 AC EV Charger Wallbox Scalable Mode 3 AC EV charging platform for residential and public charging applications. | |
| Mid-Range Thermostat Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency. | |
| Household Aroma Diffuser Household aroma diffuser with connectivity and flexible power options. | |
| Automatic Pet Door & Tracking System Smart pet door with tag system for automatic entry and lost-pet tracking via proximity detection. | |
| Pet Camera Robot Mobile pet camera robot with real-time video, audio, and wireless control. | |
| 3‑Phase AC Motor Soft Start A phase-cut soft starter smoothly ramps up 3-phase AC motors and simplifies wiring with relay bypass. | |
| Heatstroke Prevention Watch A low-power wearable detects heatstroke risks and alerts users to take early action. | |
| AI Drawing Robot Arm AI-driven robot arm with precision motor control and smart image processing for creative automation. | |
| Dual-Needle Gauge Dual-needle gauge displays two real-time values for fast, intuitive analog monitoring. | |
| Dexterous Robotic Hand Modular, high‑precision motor control architecture for scalable dexterous robotic hands. | |
| Smart Fish Tank The smart fish tank automates water replacement, controllable via a Wi-Fi-based mobile app. | |
| Smart Cradle Smart cradle with cry detection, real-time alerts, auto-swing function, and Bluetooth mobile app support. | |
| Electric Toothbrush with UV Sanitation An electric toothbrush with UV sanitization and NFC brush authentication. | |
| Mid-Range CSA Aliro-Ready Smart Lock The smart lock platform is designed to support Aliro, providing secure access and optimized power consumption. |
Additional Applications
- Smart Locks and Valves
- ATMs and POS Printers
- MOSFET Drivers
- Cameras (Video Security, DSLRs)
- Toys
- Robotics
- Personal Computers and Servers
- Office Equipment
- Personal and Medical Care Devices
- Other Consumer Electronics
Applied Filters:

