Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • Integrated crystal in the package for board space saving
  • Configurable OE pin functions as OE, PD#, PPS, or DFC control function
  • Configurable PLL bandwidth/minimizes jitter peaking
  • PPS: Proactive Power Saving features save power during the end device power down mode
  • PPB: Performance Power Balancing feature allows minimum power consumption based on required performance
  • DFC: Dynamic Frequency Control feature allows up to 4 different frequencies to switch dynamically
  • Spread spectrum clock support to lower system EMI
  • I²C interface
  • Supported by Renesas' Timing Commander™ software tool

Description

The 5X35023 VersaClock® programmable clock generator is designed for low-power, consumer, and high-performance PCI Express applications. The device is a three-PLL architecture design, and each PLL is individually programmable and allows for up to five unique frequency outputs.

The 5X35023 has built-in unique features such as Proactive Power Saving (PPS), Performance-Power Balancing (PPB), Overshoot Reduction Technology (ORT), and Extreme Low Power DCO. An internal OTP memory allows the user to store the configuration in the device without programming after power up, then program the 5X35023 again through the I²C interface.

The device has programmable VCO and PLL source selection to allow the user to do power-performance optimization based on the application requirements. It also supports one single-ended output and two pairs of differential outputs that support LVCMOS, LP-HCSL, LVDS, and LVPECL. A low-power 32.768kHz clock is supported with only less than 2μA current consumption for a system RTC reference clock.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Outputs (#)5
Output TypeLVCMOS, LVPECL, LP-HCSL, LVDS
Output Freq Range (MHz)0.032768 - 500
Input Freq (MHz)25 - 25
Inputs (#)1
Input TypeCrystal (integrated)
Output Banks (#)3
Core Voltage (V)3.3
Output Voltage (V)1.8V, 2.5V, 3.3V
Feedback InputNo
Product CategoryVersaClock 3S, General Purpose Clocks, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 1.5240.5

Product Comparison

Image
Image
Image
Image
5X350235P350235L350215L35023
Outputs (#)5757
Output TypeLP-HCSL, LVCMOS, LVDS, LVPECLLP-HCSL, LVCMOS, LVDS, LVPECLLP-HCSL, LVCMOSLP-HCSL, LVCMOS
Core Voltage (V)3.33.31.81.8
Output Voltage (V)1.8, 2.5, 3.31.8, 2.5, 3.31.81.8
Pkg. Dimensions (mm)4.0 x 4.0 x 1.54.0 x 4.0 x 0.93.0 x 3.0 x 1.04.0 x 4.0 x 0.9

Application Block Diagrams

Interactive block diagram of the smart HMI system features 32-bit MCU, supporting GUI creation with an LCD, voice input/output, and IoT connectivity.
Smart HMI System with Voice & Display Interfaces
Smart HMI system with 32-bit MCU supports GUI, voice I/O, IoT connectivity, and fast development tools.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.
Interactive block diagram of the Mbed-based image processing system features highly integrated MPU with Arm Cortex-A9 CPU that supports e-AI, wireless IoT connectivity via a Wi-Fi module, along with various UI interfaces.
Mbed-Based Image Processing System
The Mbed-based system enables rapid prototyping for smart cameras with AI, IoT, and sensor integration.
Interactive block diagram of the centralized ROS body controller features a 32-bit MCU, supports Pub/Sub communication, and provides multiple servo control via 1-wire UART and RS-485.
ROS Body Controller for Robotic Systems
The centralized ROS body controller simplifies robot coordination with standardized control and efficient communication.
High-Speed Image Processing Module with DRP Block Diagram
High-Speed Image Processing Module with DRP
Renesas RZ/A2M MPU module enables real-time image processing and reduces the need for additional hardware with lower power consumption.
RTOS Robot Controller with High-Speed Image Processing Block Diagram
RTOS Robot Controller with High-Speed Image Processing
RTOS robot controller enhances AI with high-speed image processing for advanced robotic applications.

Additional Applications

  • PCIe Gen 1/2/3 clock generator
  • Consumer application crystal replacements
  • Smart device, handheld, computing, and consumer applications

Complete Your Design

Explore complementary products to elevate your design

This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5X35023B-000NXGIActiveAvailableIn StockVFQFPN1ku | $1.1424#Tray30490#Yese3 Sn-40 to 85°CMALAYSIATAIWAN
5X35023B-000NXGI8ActiveN/AOut of StockVFQFPN1ku | $1.1424#Reel32500#0Yese3 Sn-40 to 85°CMALAYSIATAIWAN
5X35023-000NXGIObsoleteN/AOut of StockVFQFPN24#Tray30490#Yese3 Sn-40 to 85°C
5X35023-000NXGI8ObsoleteN/AOut of StockVFQFPN24#Reel32500#0Yese3 Sn-40 to 85°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. Looking for product proposal, XO 100MHz dual output for PCIe Gen3, 26MHz for USB3.0

    Hi Michael, I hope you do well. I am looking for following XO: 1. A 26MHz oscillator with differential output for Zynq Ultrascale GTR lanes (USB 3.0)? 2. A 100MHz clock generator for PCIe Gen3 interface, with 2 outputs. I have some Renesas findings, which might be suitable. Which ...

    Jul 12, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources