Skip to main content
Renesas Electronics Corporation

Features

  • CPU: RL78 core, Max. 32MHz
  • Voltage: 1.6V to 5.5V
  • Package: 64-pin HTFQFP, 24 to 48-pin HWQFN, 48 to 128-pin LFQFP, 44 to 100-pin LQFP, 20 to 30-pin LSSOP, 64-pin VFBGA, 25 to 36-pin WFLGA
  • Memory: SRAM Max. 32KB, Program Flash Max. 512KB
  • Timer: 16-bit Timer (ch) x 8, 8-bit Timer (ch) x 8, Watchdog Timer (ch) x 1, Interval Timer x 1 ch
  • PWM: PWM Output x 7
  • Analog function: 10-bit A/D Converter (ch) x 9
  • On-chip Oscillator Freq. (MHz): High-Speed: 32, 24, 16, 12, 8, 4, 1MHz
    Low-speed: 15kHz
  • Others: RTC, Power-On Reset, Low Voltage Detection

Description

The RL78/G13 microcontrollers balance the industry's lowest level of consumption current (CPU: 66 μA/MHz, standby (STOP): 230 nA) and a high performance of 43.2 DMIPS (32 MHz). They have an on-chip oscillator, data flash, A/D converter, and more. Built-in safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). These microcontrollers can be used in a wide variety of applications from home and consumer appliances to industrial equipment.

Parameters

AttributesValue
Program Memory (KB)16, 32, 48, 64, 96, 128, 192, 256, 384, 512
Data Flash (KB)0, 4, 8
RAM (KB)2, 3, 4, 8, 12, 16, 20, 24, 32
Carrier TypeBulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)1.6 - 5.5
I/O Ports16, 20, 21, 26, 28, 32, 36, 40, 44, 48, 58, 74, 92, 120
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)32
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)2, 3, 4
SPI (ch)2, 3, 4, 5, 6, 8
I2C (#)2, 3, 4, 5, 6, 7, 10
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)0, 1
16-Bit Timer (ch) (#)8, 12, 16
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)6, 8, 9, 10, 12, 17, 20, 26
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN4 x 4 x 0.8240.5
HWQFN5 x 5 x 0.8320.5
HWQFN6 x 6 x 0.8400.5
HWQFN7 x 7 x 0.8480.5
LFQFP7 x 7 x 1.7480.5
LFQFP10 x 10 x 1.7640.5
LFQFP12 x 12 x 1.7800.5
LFQFP12 x 12 x 1.6800.5
LFQFP14 x 14 x 1.71000.5
LFQFP20 x 14 x 1.61280.5
LQFP10 x 10 x 1.6440.8
LQFP10 x 10 x 1.7440.8
LQFP10 x 10 x 1.7520.65
LQFP10 x 10 x 1.6520.65
LQFP12 x 12 x 1.6640.65
LQFP12 x 12 x 1.7640.65
LQFP14 x 14 x 1.7800.65
LQFP20 x 14 x 1.61000.65
LSSOP6.65 x 6.1 x 1.4200.65
LSSOP9.85 x 6.1 x 1.4300.65
TSSOP6.5 x 4.4 x 1.2200.65
VFBGA4 x 4 x 0.99640.4
WFLGA3 x 3 x 0.76250.5
WFLGA4 x 4 x 0.76360.5

Application Block Diagrams

Medical sensor probe block diagram featuring the low-consumption current MCU, ultra-low noise, high-PSRR power devices and RS-485 transceiver.
Medical Sensor Probe
Compact, low-power probe for real-time physiological monitoring with patient safety.
Interactive block diagram of the USB-C power meter supports both EPR and SPR up to 48V/5A and features a clear 128×32 OLED screen.
240W EPR USB-C Power Meter
Bi-directional USB-C power meter with OLED display supports up to 48V/5A.
Household water pump block diagram features a comparator that amplify signal data to an MCU from water-level sensors, photocouplers and gate drivers that prevent high voltage damage.
Household Water Pump
Smart water pump system with low power use, noise reduction, and enhanced safety for efficient operation.
LoRaWAN Street Light Controller for AC Load Block Diagram
LoRaWAN Street Light Controller
This street light controller features a wide voltage range and operates on the LoRaWAN network.
Unified Speed Control Solution for BLDC Ceiling Fans Block Diagram
Unified Speed Control Platform for BLDC Ceiling Fans
A unified platform for BLDC ceiling fans offers diverse speed control options reducing inventory and BOM costs.
Heat pump control system block diagram features a dedicated motor control MCU, power line communication and Wi-Fi modules.
Heat Pump Control System
This heat pump system features motor control MCU, PLC, and Wi-Fi connectivity for optimized performance.
Smart Water Purifier System Block Diagram
Smart Water Purifier System
Advanced water purifier system with UV filtering, smart alerts, and efficient power management features.
Critical power monitoring system interactive block diagram features low-power MCU with integrated ADC, NB-IoT, Cat-M1, and Bluetooth LE certified module.
Critical Power Monitoring System
Critical power monitoring system utilizes NB‑IoT or Cat‑M1, MCU, sensors, and battery backup.
Interactive block diagram of the tankless gas water heater system features two MCUs, a sensor, a temperature and humidity sensor and supports both Bluetooth Low Energy and Wi-Fi.
Smart Remote-Controlled Tankless Gas Water Heater
Tankless gas water heater with remote control, compact two-chip MCU design, and precise temperature control.
Interactive block diagram of the smart grid fault indicator unit uses the RA2 MCU series, which includes a 16-bit SAR ADC, 24-bit sigma-delta ADC, COMP, system control, touch control, and super low power.
Smart Grid Fault Indicator Unit
Low-power smart grid fault indicator with high-performance MCUs and efficient monitoring.

Additional Applications

  • Office Automation
  • Home Appliance
  • Healthcare
  • Security

Applied Filters: