Overview
Description
RL78/G1A microcontrollers balance the industry's lowest level of consumption current (CPU: 66 μA/MHz, standby (STOP): 230 nA) and a high performance of43.2 DMIPS (32 MHz). A built-in high-resolution 12-bit A/D converter, on-chip oscillator, data flash, and safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). With an lineup of 25 to 64-pin LGA/BGA and other small packages, these microcontrollers are perfect for consumer and industrial sensor applications.
Features
- CPU: RL78 core, Max. 32MHz
- Voltage: 1.6V to 3.6V
- Package: 32 to 48-pin HWQFN, 48 to 64-pin LFQFP, 64-pin VFBGA, 25-pin WFLGA
- Memory: SRAM Max. 4KB, Program Flash Max. 64KB
- Timer: 16-bit Timer (ch) x 8, 8-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
- PWM: PWM Output x 6
- Analog function: 12-bit A/D Converter (ch) x 28
- On-chip Oscillator Freq. (MHz): High-Speed:32M, 24M, 16M, 12M, 8M, 6M, 4M, 3M, 2M, 1MHz Low-speed:15kHz
- Others: RTC, Power-On Reset, Low Voltage Detection
Comparison
Applications
Design & Development
Support
Support Communities
Support Communities
-
AVrefP pin dropping Voltage; ADC port misbheaving; RL78/G1A
Dear All, Greetings for the day. My MCU Part Number: RL78/ G1A series, R5F10EGE I am measuring some analog sensor values on Pin 26, 27 & Pin 30 (which voltage levels are always below 2.5V DC). The "AVrefP" Pin is connected with +2.5V reference & "AVRefM" is ...
Apr 5, 2024 -
UART
Hello all I am used RL78/G1A (R5F10EGE) microcontroller and i have to receive data only by using UART so how to receive data only give me any reference code or any examples Thank you
Apr 20, 2020 -
RL78 RTC constant-period interrupt question
I notice in applilet3, the RTC module setting. for constant-period interrupt, there is only a few option. 0.5s, 1s, 1min, 1hour, etc. I want to set the constant-period 10 sec. How do I do then?any idea? I am using IAR IDE with applilet. the MCU is ...
Nov 30, 2012
FAQs
-
Reference Materials for Migration from 78K0/Kx2 to RL78
We have the following reference materials available. - How to replace a program for 78K0 with a program for RL78 Replacement Guide for 78K0 Family to RL78 Family (CcnvCA78K0) Software for converting a C source file for CA78K0 and CA78K0R to a C source file for CC-RL CcnvCA78K0 C Source ...
Dec 21, 2020 -
Reference Materials for Migration from H8 to RL78
We have the following reference materials available. Guide for migration from H8/36109 to RL78/G14 for each peripheral function CPU Exception Handling Clock Pulse Generators Power-Down Modes ROM I/O Ports Realtime Clock (RTC) Timer B1 Timer V Timer RC Timer RD Watchdog Timer 14 ...
Jan 19, 2021 -
Tell me the points to be aware of when using the RL78 Code Generator with the WDT.
In the RL78 Code Generator, the Watchdog Timer (WDT) is set to 'Enabled' by default, as shown in the diagram below. To avoid unintended resets by the WDT, please either select 'Disabled' for the 'Watchdog Timer Operation Setting' or add a program to clear the Watchdog Timer counter.
Dec 10, 2024
News & Blog Posts
Blog Post
Nov 30, 2023
|