Skip to main content
Renesas Electronics Corporation

Features

  • CPU: RL78 core, Max. 32MHz
  • Voltage: 1.8V to 5.5V
  • Package: 32 to 48-pin HWQFN, 48 to 64-pin LFQFP, 20 to 30-pin LSSOP
  • Memory: SRAM Max. 4KB, Program Flash Max. 64KB
  • Timer: 16-bit Timer (ch) x 8, Watchdog Timer (ch) x 1, Interval Timer x 1 ch, Wakeup Timer x 1ch
  • PWM: PWM Output x 4
  • Analog function: 10-bit A/D Converter (ch) x 8
  • On-chip Oscillator Freq. (MHz): 32M, 24M, 16M, 12M, 8M, 4M, 1M Low-speed Oscillator 15kHz
  • Others: RTC, Power-On Reset, Low Voltage Detection

Description

RL78/F12 microcontrollers are available in a 20 to 64-pin, 8 to 64 KB flash memory lineup, and realize the industry's lowest level of consumption current. They have a built-in LIN module as an automotive interface. With various built-in functions for realizing functional safety including flash memory CRC calculation, illegal memory access detection, RAM guard, A/D converter testing, and SFR guard, a highly reliable system can be built, so these microcontrollers can be used for industrial applications and of course automotive applications.

Parameters

AttributesValue
Program Memory (KB)8, 16, 24, 32, 48, 64
Data Flash (KB)4
RAM (KB)0.5, 1, 1.5, 2, 3, 4
Carrier TypeBulk (Tray), Full Carton (Tray), Tape & Reel
Supply Voltage (V)1.8 - 5.5, 2.7 - 5.5
I/O Ports16, 26, 28, 44, 58
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +85°C, Ta = -40 to +125, Ta = -40 to +125°C
Operating Freq (Max) (MHz)24, 32
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3, 5
SPI (ch)2, 4, 6, 8
I2C (#)1, 4, 6, 7
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)1, 2
16-Bit Timer (ch) (#)9
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)4, 8, 10, 12
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN5 x 5 x 0.8320.5
LFQFP7 x 7 x 1.6480.5
LFQFP10 x 10 x 1.6640.5
LSSOP6.65 x 6.1 x 1.4200.65
LSSOP9.85 x 6.1 x 1.4300.65

Application Block Diagrams

Bidirectional DC/DC converter block diagram features a multi-phase DC/DC system delivering over 3kW between 12V and 48V board nets and supports ASIL B automotive safety standard with Renesas MCU and regulator.
Bi-Directional DC/DC Converter for 12V/48V EV/HEV Systems
High efficiency bi-directional DC/DC converter ideal for 12V/48V EV and HEV systems.
Unified Speed Control Solution for BLDC Ceiling Fans Block Diagram
Unified Speed Control Platform for BLDC Ceiling Fans
A unified platform for BLDC ceiling fans offers diverse speed control options reducing inventory and BOM costs.
Power Distribution Box Block Diagram
Solid-State Automotive Power Distribution Module
Solid-state power module enables safe, compact automotive networks with IPD protection and control.

Additional Applications

  • Car Audio
  • Body
  • Chassis & Safety
  • HEV/EV
  • Motor Control

Applied Filters: