Skip to main content
Renesas Electronics Corporation

Features

  • 1.7nV/√Hz input voltage noise at 1kHz
  • 1kHz THD+N typical 0.00018% at 2VP-P VOUT
  • Harmonic Distortion -76dBc, -70dBc, fo = 1MHz
  • 61MHz -3dB bandwidth
  • 630µV maximum offset voltage
  • 3µA input bias current
  • 100dB typical CMRR
  • 3V to 5.5V single supply voltage range
  • Rail-to-rail output
  • Ground Sensing
  • Enable pin (not available in the 8 Ld SOIC package option)
  • Pb-free (RoHS compliant)

Description

The ISL28191 and ISL28291 are tiny single and dual ultra-low noise, ultra-low distortion operational amplifiers. They are fully specified to operate down to +3V single supply. These amplifiers have outputs that swing rail-to-rail and an input common mode voltage that extends to ground (ground sensing).

The ISL28191 and ISL28291 are unity gain stable with an input referred voltage noise of 1.7nV/√Hz. Both parts feature 0.00018% THD+N at 1kHz.

The ISL28191 is available in the space-saving 6 Ld UTDFN (1.6mmx1.6mm) and 6 Ld SOT-23 packages. The ISL28291 is available in the 8 Ld SOIC, 10 Ld 1.8mmx1.4mm UTQFN and 10 Ld MSOP packages. All devices are guaranteed over -40°C to +125°C.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)61
Gain Min1
Offset Voltage (Max) (mV)0.63
IBIAS (nA)3000
IOUT (A)0.13
CMRR (dB)100
PSRR (db)80
Rail-to-Rail Input-Vs
Rail-to-Rail OutputYes
IS per Amp (mA)2.6
Noise VN (nV/√Hz)1.7
Single Supply Voltage Range (V)3 - 5.5
Slew Rate (V/µs)17
VOUT (V)4.97
VS (Min) (V)3
VS (Max) (V)5.5
2nd Harmonic (dB)-76
3rd Harmonic (dB)-70
AVOL (dB)98
Topology [Rail 1]VFA
EnableYes
Output Headroom (V)0.05
Distortion Conditions2Vpp, 1MHz
THD (dB)115
Qualification LevelStandard
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOT232.9 x 1.6 x 0.0061
uTDFN1.6 x 1.6 x 0.0060.5

Application Block Diagrams

3.3kW isolated motor drive system block diagram showing a controller connected to a 400V GaN inverter with isolated power, sensing, and feedback circuits.
Isolated Motor Drive Power Stage
Isolated GaN-based three-phase inverter motor drive power stage for high-performance motor applications up to 3kW.
GaN half-bridge Arduino shield design block diagram features a 400VDC, >2kW isolated power stage using cascode E-mode GaN technology for high-frequency wireless power transfer, motor control, and rapid MCU prototyping.
400VDC, 2kW+ GaN Half-Bridge Arduino Shield
400V GaN half-bridge Arduino shield enabling high-efficiency AC/DC power conversion up to 2kW with scalable prototyping.
Battery Powered Camera with AI Object Detection & Motion Sensing Block Diagram
Battery-Powered Camera with AI Object Detection & Motion Sensing
Battery-powered camera with AI for efficient motion detection, fast boot, and low-power object classification.
Displacement Measurement Using LVDT Block Diagram
Displacement Measurement Using LVDT
High-precision LVDT displacement sensor system with robust signal processing for industrial automation.
48V mobility platform block diagram features an MCU, SoC, battery front-end IC, op amps and MOSFETs delivering the essential building blocks for developing various motor solutions.
48V Mobility Platform
This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications.
1.2kW High-Voltage Inverter with GaN-based Power Factor Correction (PFC) Block Diagram
1.2kW High-Voltage GaN Inverter
Efficient high-voltage GaN inverter with GaN-based PFC for industrial motor drives.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.

Additional Applications

  • Low noise signal processing
  • Low noise microphones/preamplifiers
  • ADC buffers
  • DAC output amplifiers
  • Digital scales
  • Strain gauges/sensor amplifiers
  • Radio systems
  • Portable equipment
  • Infrared detectors

Applied Filters: